Menu Search

Clevis Joints with Pin

In production

These Clevis Joints with Pin are a coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

The clevis pin is held with a cotter pin and a washer to prevent it from falling loose. This ensures the joint's stability and integrity, even under heavy loads and stresses. If necessary, the joint can be disassembled for maintenance by withdrawing the cotter pin. This enables component inspection, lubrication, or replacement, assuring the joint's continuous performance and durability.

They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • Held with a cotter pin and a washer to prevent it from falling loose
  • It is employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning.
Material: 303 Stainless Steel, Steel Series Code: SRR3407, SRR3406, SRR3405, SRR3390, SRR3404, SRR3389

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
169 results
Product SKUs information
Essentra Part Number Price range Availability d2 d3 Clevis Size Material d1 tol. H9 l2 ±0.5 l1 ±0.5 View
£ 10.2918 - £ 17.1564 Request the lead time here
M8
14.0
8x16
303 Stainless Steel
8.0
42.0
16.0
£ 118.1466 - £ 196.911 Request the lead time here
M36
60.0
36x72
Steel
36.0
188.0
72.0
£ 13.107 - £ 21.8484 Request the lead time here
M8
14.0
8x32
303 Stainless Steel
8.0
58.0
32.0
£ 114.5154 - £ 190.8522 Request the lead time here
M30
52.0
30x60
Steel
30.0
160.0
60.0
£ 118.1466 - £ 196.911 Request the lead time here
M36
60.0
36x72
Steel
36.0
188.0
72.0
£ 12.2094 - £ 20.349 Request the lead time here
M8
14.0
8x32
303 Stainless Steel
8.0
58.0
32.0
£ 30.0186 - £ 50.031 Request the lead time here
M14
24.0
14x28
303 Stainless Steel
14.0
72.0
28.0
£ 23.8374 - £ 39.729 Request the lead time here
M12
20.0
12x24
303 Stainless Steel
12.0
62.0
24.0
£ 54.8862 - £ 91.4685 Request the lead time here
M20
34.0
20x40
303 Stainless Steel
20.0
105.0
40.0
£ 118.1466 - £ 196.911 Request the lead time here
M36
60.0
35x72
Steel
35.0
188.0
72.0
£ 6.375 - £ 10.6182 Request the lead time here
M5
9.0
5x20
303 Stainless Steel
5.0
36.0
20.0
£ 114.5154 - £ 190.8522 Request the lead time here
M27
48.0
30x54
Steel
30.0
148.0
54.0
£ 4.1208 - £ 6.8748 Request the lead time here
M5
9.0
5x10
303 Stainless Steel
5.0
26.0
10.0
£ 22.9092 - £ 38.1786 Request the lead time here
M10
18.0
10x40
303 Stainless Steel
10.0
72.0
40.0
£ 25.1022 - £ 41.8404 Request the lead time here
M12
20.0
12x48
303 Stainless Steel
12.0
86.0
48.0
£ 7.5276 - £ 12.546 Request the lead time here
M6
10.0
6x12
303 Stainless Steel
6.0
31.0
12.0
£ 23.8374 - £ 39.729 Request the lead time here
M12
20.0
12x24
303 Stainless Steel
12.0
62.0
24.0
£ 11.2812 - £ 18.7986 Request the lead time here
M8
14.0
8x16
303 Stainless Steel
8.0
42.0
16.0
£ 22.9092 - £ 38.1786 Request the lead time here
M10
18.0
10x40
303 Stainless Steel
10.0
72.0
40.0
£ 8.2212 - £ 13.6986 Request the lead time here
M6
10.0
6x24
303 Stainless Steel
6.0
43.0
24.0
  • of 9
Clevis Joint with Pin M8 8x16 16.0 303 Stainless Steel

20193836

Price Range
£ 17.1564 - £ 10.2918

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint with Pin M36 36x72 72.0 Steel

20193720

Price Range
£ 196.911 - £ 118.1466

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    36x72
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    36.0
  • l1 ±0.5
    72.0
Clevis Joint with Pin M8 8x32 32.0 303 Stainless Steel

20193850

Price Range
£ 21.8484 - £ 13.107

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint with Pin M30 30x60 60.0 Steel

20193676

Price Range
£ 190.8522 - £ 114.5154

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    30x60
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    30.0
  • l1 ±0.5
    60.0
Clevis Joint with Pin M36 36x72 72.0 Steel

20193713

Price Range
£ 196.911 - £ 118.1466

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    36x72
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    36.0
  • l1 ±0.5
    72.0
Clevis Joint with Pin M8 8x32 32.0 303 Stainless Steel

20193843

Price Range
£ 20.349 - £ 12.2094

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint with Pin M14 14x28 28.0 303 Stainless Steel

20193959

Price Range
£ 50.031 - £ 30.0186

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint with Pin M12 12x24 24.0 303 Stainless Steel

20193911

Price Range
£ 39.729 - £ 23.8374

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Pin M20 20x40 40.0 303 Stainless Steel

20194024

Price Range
£ 91.4685 - £ 54.8862

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint with Pin M36 35x72 72.0 Steel

20193706

Price Range
£ 196.911 - £ 118.1466

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    35x72
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    35.0
  • l1 ±0.5
    72.0
Clevis Joint with Pin M5 5x20 20.0 303 Stainless Steel

20193799

Price Range
£ 10.6182 - £ 6.375

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
Clevis Joint with Pin M27 30x54 54.0 Steel

20193652

Price Range
£ 190.8522 - £ 114.5154

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    30x54
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    30.0
  • l1 ±0.5
    54.0
Clevis Joint with Pin M5 5x10 10.0 303 Stainless Steel

20193782

Price Range
£ 6.8748 - £ 4.1208

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint with Pin M10 10x40 40.0 303 Stainless Steel

20193898

Price Range
£ 38.1786 - £ 22.9092

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint with Pin M12 12x48 48.0 303 Stainless Steel

20193935

Price Range
£ 41.8404 - £ 25.1022

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Pin M6 6x12 12.0 303 Stainless Steel

20193805

Price Range
£ 12.546 - £ 7.5276

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
Clevis Joint with Pin M12 12x24 24.0 303 Stainless Steel

20193904

Price Range
£ 39.729 - £ 23.8374

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Pin M8 8x16 16.0 303 Stainless Steel

20193829

Price Range
£ 18.7986 - £ 11.2812

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint with Pin M10 10x40 40.0 303 Stainless Steel

20193881

Price Range
£ 38.1786 - £ 22.9092

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint with Pin M6 6x24 24.0 303 Stainless Steel

20193812

Price Range
£ 13.6986 - £ 8.2212

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0