| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 21.8484 |
| 50 - 99 | £ 17.4828 |
| 100 - 199 | £ 16.3914 |
| 200 - 499 | £ 15.2898 |
| 500 - 999 | £ 14.1984 |
| 1000 + | £ 13.107 |
| Clevis Size | 8x32 |
|---|---|
| Thread hand | Right Hand |
| Thread Type | Fine |
| d1 tol. H9 | 8.0 |
| l1 ±0.5 | 32.0 |
| d2 | M8 |
| d3 | 14.0 |
| l2 ±0.5 | 58.0 |
| l3 | 48.0 |
| l4 | 12.0 |
| w1 tol. B13 | 8.0 |
| w2 | 8.0 |
| w3 tol. h11 | 16.0 |
| w4 | 16.0 |
| Weight g | 54.0 |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue