Menu Search

Clevis Joints with Pin

In production

These Clevis Joints with Pin are a coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

The clevis pin is held with a cotter pin and a washer to prevent it from falling loose. This ensures the joint's stability and integrity, even under heavy loads and stresses. If necessary, the joint can be disassembled for maintenance by withdrawing the cotter pin. This enables component inspection, lubrication, or replacement, assuring the joint's continuous performance and durability.

They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • Held with a cotter pin and a washer to prevent it from falling loose
  • It is employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning.
Material: 303 Stainless Steel, Steel Series Code: SRR3407, SRR3406, SRR3405, SRR3390, SRR3404, SRR3389

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
169 results
Product SKUs information
Item Code Price range Availability d2 d3 Clevis Size Material d1 tol. H9 l2 ±0.5 l1 ±0.5 View
£ 24.5514 - £ 40.9224 Request the lead time here
M12
20.0
12x48
303 Stainless Steel
12.0
86.0
48.0
£ 67.5342 - £ 112.557 Request the lead time here
M16
26.0
16x64
303 Stainless Steel
16.0
115.0
64.0
£ 26.5098 - £ 44.1864 Request the lead time here
M12
20.0
12x48
303 Stainless Steel
12.0
86.0
48.0
£ 2.3358 - £ 3.8964 Request the lead time here
M5
9.0
5x20
Steel
5.0
36.0
20.0
£ 1.683 - £ 2.805 Request the lead time here
M8
14.0
8x16
Steel
8.0
42.0
16.0
£ 31.6098 - £ 52.683 Request the lead time here
M16
26.0
16x32
303 Stainless Steel
16.0
83.0
32.0
£ 1.2648 - £ 2.1114 Request the lead time here
M6
10.0
6x24
Steel
6.0
43.0
24.0
£ 37.7808 - £ 62.9748 Request the lead time here
M16
26.0
16x32
303 Stainless Steel
16.0
83.0
32.0
£ 72.9096 - £ 121.5228 Request the lead time here
M20
34.0
20x40
303 Stainless Steel
20.0
105.0
40.0
£ 18.4722 - £ 30.7938 Request the lead time here
M12
20.0
12x24
303 Stainless Steel
12.0
62.0
24.0
£ 4.1412 - £ 6.8952 Request the lead time here
M12
20.0
12x24
Steel
12.0
62.0
24.0
£ 7.9152 - £ 13.1886 Request the lead time here
M14
24.0
14x28
Steel
14.0
72.0
28.0
£ 1.887 - £ 3.1416 Request the lead time here
M8
14.0
8x32
Steel
8.0
58.0
32.0
£ 4.8858 - £ 8.1396 Request the lead time here
M12
20.0
12x48
Steel
12.0
86.0
48.0
£ 2.091 - £ 3.4884 Request the lead time here
M8
14.0
8x16
Steel
8.0
42.0
16.0
£ 7.9458 - £ 13.2498 Request the lead time here
M12
20.0
12x48
Steel
12.0
86.0
48.0
£ 13.7292 - £ 22.8786 Request the lead time here
M10
18.0
10x20
303 Stainless Steel
10.0
52.0
20.0
£ 107.406 - £ 179.01 Request the lead time here
M36
60.0
36x72
Steel
35.0
188.0
72.0
£ 104.1012 - £ 173.502 Request the lead time here
M30
52.0
30x60
Steel
30.0
160.0
60.0
£ 107.406 - £ 179.01 Request the lead time here
M36
60.0
36x72
Steel
35.0
188.0
72.0
  • of 9
Clevis Joint with Pin M12 12x48 48.0 303 Stainless Steel

20194437

Price Range
£ 40.9224 - £ 24.5514

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Pin M16 16x64 64.0 303 Stainless Steel

20194451

Price Range
£ 112.557 - £ 67.5342

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint with Pin M12 12x48 48.0 303 Stainless Steel

20194581

Price Range
£ 44.1864 - £ 26.5098

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Pin M5 5x20 20.0 Steel

20192877

Price Range
£ 3.8964 - £ 2.3358

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
Clevis Joint with Pin M8 8x16 16.0 Steel

20192884

Price Range
£ 2.805 - £ 1.683

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint with Pin M16 16x32 32.0 303 Stainless Steel

20192839

Price Range
£ 52.683 - £ 31.6098

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint with Pin M6 6x24 24.0 Steel

20192853

Price Range
£ 2.1114 - £ 1.2648

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0
Clevis Joint with Pin M16 16x32 32.0 303 Stainless Steel

20192280

Price Range
£ 62.9748 - £ 37.7808

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint with Pin M20 20x40 40.0 303 Stainless Steel

20192365

Price Range
£ 121.5228 - £ 72.9096

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint with Pin M12 12x24 24.0 303 Stainless Steel

20192341

Price Range
£ 30.7938 - £ 18.4722

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Pin M12 12x24 24.0 Steel

20192976

Price Range
£ 6.8952 - £ 4.1412

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Pin M14 14x28 28.0 Steel

20193003

Price Range
£ 13.1886 - £ 7.9152

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint with Pin M8 8x32 32.0 Steel

20192907

Price Range
£ 3.1416 - £ 1.887

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint with Pin M12 12x48 48.0 Steel

20192983

Price Range
£ 8.1396 - £ 4.8858

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Pin M8 8x16 16.0 Steel

20192891

Price Range
£ 3.4884 - £ 2.091

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint with Pin M12 12x48 48.0 Steel

20192990

Price Range
£ 13.2498 - £ 7.9458

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Pin M10 10x20 20.0 303 Stainless Steel

20192334

Price Range
£ 22.8786 - £ 13.7292

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint with Pin M36 36x72 72.0 Steel

20193249

Price Range
£ 179.01 - £ 107.406

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    36x72
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    35.0
  • l1 ±0.5
    72.0
Clevis Joint with Pin M30 30x60 60.0 Steel

20193201

Price Range
£ 173.502 - £ 104.1012

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    30x60
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    30.0
  • l1 ±0.5
    60.0
Clevis Joint with Pin M36 36x72 72.0 Steel

20193256

Price Range
£ 179.01 - £ 107.406

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    36x72
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    35.0
  • l1 ±0.5
    72.0