Menu Search

Clevis Joints with Pin

In production

These Clevis Joints with Pin are a coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

The clevis pin is held with a cotter pin and a washer to prevent it from falling loose. This ensures the joint's stability and integrity, even under heavy loads and stresses. If necessary, the joint can be disassembled for maintenance by withdrawing the cotter pin. This enables component inspection, lubrication, or replacement, assuring the joint's continuous performance and durability.

They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • Held with a cotter pin and a washer to prevent it from falling loose
  • It is employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning.
Material: 303 Stainless Steel, Steel Series Code: SRR3407, SRR3406, SRR3405, SRR3390, SRR3404, SRR3389

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
169 results
Product SKUs information
Item Code Price range Availability d2 d3 Clevis Size Material d1 tol. H9 l2 ±0.5 l1 ±0.5 View
£ 3.2028 - £ 5.3346 Request the lead time here
M5
9.0
5x10
303 Stainless Steel
5.0
26.0
10.0
£ 7.0176 - £ 11.6994 Request the lead time here
M6
10.0
6x12
303 Stainless Steel
6.0
31.0
12.0
£ 23.2764 - £ 38.8008 Request the lead time here
M12
20.0
12x24
303 Stainless Steel
12.0
62.0
24.0
£ 5.3346 - £ 8.8944 Request the lead time here
M5
9.0
5x10
303 Stainless Steel
5.0
26.0
10.0
£ 69.1458 - £ 115.2396 Request the lead time here
M20
34.0
20x40
303 Stainless Steel
20.0
105.0
40.0
£ 16.0854 - £ 26.8056 Request the lead time here
M10
18.0
10x20
303 Stainless Steel
10.0
52.0
20.0
£ 72.9096 - £ 121.5228 Request the lead time here
M20
34.0
20x40
303 Stainless Steel
20.0
105.0
40.0
£ 9.0984 - £ 15.1674 Request the lead time here
M8
14.0
8x16
303 Stainless Steel
8.0
42.0
16.0
£ 1.173 - £ 1.9482 Request the lead time here
M6
10.0
6x12
Steel
6.0
31.0
12.0
£ 2.3256 - £ 3.876 Request the lead time here
M8
14.0
8x32
Steel
8.0
58.0
32.0
£ 46.0836 - £ 76.806 Request the lead time here
M18
30.0
18x36
Steel
18.0
94.0
36.0
£ 15.9426 - £ 26.571 Request the lead time here
M16
26.0
16x64
Steel
16.0
115.0
64.0
£ 1.8156 - £ 3.0192 Request the lead time here
M5
9.0
5x10
Steel
5.0
26.0
10.0
£ 6.6912 - £ 11.1486 Request the lead time here
M16
26.0
16x32
Steel
16.0
83.0
32.0
£ 51.0918 - £ 85.1445 Request the lead time here
M24
42.0
25x50
Steel
25.0
132.0
50.0
£ 17.2788 - £ 28.7946 Request the lead time here
M20
34.0
20x40
Steel
20.0
105.0
40.0
£ 4.6002 - £ 7.6704 Request the lead time here
M12
20.0
12x24
Steel
12.0
62.0
24.0
£ 4.8858 - £ 8.1396 Request the lead time here
M12
20.0
12x48
Steel
12.0
86.0
48.0
£ 43.9212 - £ 73.1952 Request the lead time here
M20
34.0
20x80
Steel
20.0
145.0
80.0
£ 4.1412 - £ 6.8952 Request the lead time here
M12
20.0
12x24
Steel
12.0
62.0
24.0
  • of 9
Clevis Joint with Pin M5 5x10 10.0 303 Stainless Steel

20192235

Price Range
£ 5.3346 - £ 3.2028

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint with Pin M6 6x12 12.0 303 Stainless Steel

20192242

Price Range
£ 11.6994 - £ 7.0176

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
Clevis Joint with Pin M12 12x24 24.0 303 Stainless Steel

20192273

Price Range
£ 38.8008 - £ 23.2764

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Pin M5 5x10 10.0 303 Stainless Steel

20192303

Price Range
£ 8.8944 - £ 5.3346

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint with Pin M20 20x40 40.0 303 Stainless Steel

20192297

Price Range
£ 115.2396 - £ 69.1458

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint with Pin M10 10x20 20.0 303 Stainless Steel

20192266

Price Range
£ 26.8056 - £ 16.0854

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint with Pin M20 20x40 40.0 303 Stainless Steel

20192365

Price Range
£ 121.5228 - £ 72.9096

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint with Pin M8 8x16 16.0 303 Stainless Steel

20192259

Price Range
£ 15.1674 - £ 9.0984

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint with Pin M6 6x12 12.0 Steel

20192846

Price Range
£ 1.9482 - £ 1.173

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
Clevis Joint with Pin M8 8x32 32.0 Steel

20192914

Price Range
£ 3.876 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint with Pin M18 18x36 36.0 Steel

20193096

Price Range
£ 76.806 - £ 46.0836

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    18x36
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    18.0
  • l1 ±0.5
    36.0
Clevis Joint with Pin M16 16x64 64.0 Steel

20193072

Price Range
£ 26.571 - £ 15.9426

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint with Pin M5 5x10 10.0 Steel

20192860

Price Range
£ 3.0192 - £ 1.8156

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint with Pin M16 16x32 32.0 Steel

20193058

Price Range
£ 11.1486 - £ 6.6912

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint with Pin M24 25x50 50.0 Steel

20193140

Price Range
£ 85.1445 - £ 51.0918

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint with Pin M20 20x40 40.0 Steel

20193102

Price Range
£ 28.7946 - £ 17.2788

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint with Pin M12 12x24 24.0 Steel

20192969

Price Range
£ 7.6704 - £ 4.6002

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Pin M12 12x48 48.0 Steel

20192983

Price Range
£ 8.1396 - £ 4.8858

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Pin M20 20x80 80.0 Steel

20193133

Price Range
£ 73.1952 - £ 43.9212

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x80
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    80.0
Clevis Joint with Pin M12 12x24 24.0 Steel

20192976

Price Range
£ 6.8952 - £ 4.1412

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0