Menu Search

Clamping Levers - Teardrop Handle/Threaded Insert

In stock

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Base Height Overall Height Base Diameter Handle Radius View
10268353 £ 9.7477 - £ 9.9392 Request the lead time here
M8
31.5 mm
13.5 mm
£ 13.0166 - £ 13.0166 Request the lead time here
M12
43.0 mm
18.5 mm
£ 11.3675 - £ 11.3675 50 In stock
M8
36.0 mm
15.7 mm
£ 8.1133 - £ 8.1133 Request the lead time here
M5
25.0 mm
9.7 mm
£ 7.9513 - £ 8.1133 Request the lead time here
M6
25.0 mm
9.7 mm
£ 11.3675 - £ 11.3675 Request the lead time here
M10
36.0 mm
15.7 mm
£ 9.9392 - £ 9.9392 Request the lead time here
M6
31.5 mm
13.5 mm
£ 13.0166 - £ 13.0166 10 In stock
M10
43.0 mm
18.5 mm
£ 17.1837 - £ 17.1837 Request the lead time here
M16
51.0 mm
22.7 mm
£ 3.0333 - £ 3.0333 Request the lead time here
M3
6.0 mm
30.0 mm
12.0 mm
30.0 mm
£ 3.0333 - £ 3.0333 Request the lead time here
M3
6.0 mm
30.0 mm
12.0 mm
30.0 mm
£ 3.0333 - £ 3.0333 Request the lead time here
M4
6.0 mm
30.0 mm
12.0 mm
30.0 mm
£ 2.9766 - £ 3.0333 Request the lead time here
M5
6.0 mm
32.5 mm
12.0 mm
44.0 mm
10190159 £ 3.1467 - £ 3.2175 Request the lead time here
M6
6.0 mm
32.5 mm
12.0 mm
44.0 mm
£ 3.5435 - £ 3.6144 Request the lead time here
M8
8.0 mm
43.0 mm
15.0 mm
63.0 mm
£ 3.0333 - £ 3.0333 Request the lead time here
M4
6.0 mm
30.0 mm
12.0 mm
30.0 mm
£ 2.9766 - £ 3.0333 Request the lead time here
M5
6.0 mm
32.5 mm
12.0 mm
44.0 mm
£ 3.1467 - £ 3.2175 Request the lead time here
M6
6.0 mm
32.5 mm
12.0 mm
44.0 mm
£ 3.5435 - £ 3.6144 Request the lead time here
M8
8.0 mm
43.0 mm
15.0 mm
63.0 mm
£ 3.0333 - £ 3.0333 750 In stock
M4
6.0 mm
30.0 mm
12.0 mm
30.0 mm
  • of 2
Clamping Lever M8 65.0 mm 50.0 mm Black Die Cast Zinc

10268353

Price Range
£ 9.9392 - £ 9.7477

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Base Diameter
    13.5 mm
Clamping Lever M12

10268391

Price Range
£ 13.0166 - £ 13.0166

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    43.0 mm
  • Base Diameter
    18.5 mm
Clamping Lever M8 78.0 mm 58.0 mm Black Die Cast Zinc

10268360

Price Range
£ 11.3675 - £ 11.3675

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Base Diameter
    15.7 mm
Clamping Lever M5 42.0 mm 37.0 mm Black Die Cast Zinc

10268315

Price Range
£ 8.1133 - £ 8.1133

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Base Diameter
    9.7 mm
Clamping Lever M6 42.0 mm 37.0 mm Black Die Cast Zinc

10268322

Price Range
£ 8.1133 - £ 7.9513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Base Diameter
    9.7 mm
Clamping Lever M10

10268377

Price Range
£ 11.3675 - £ 11.3675

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Base Diameter
    15.7 mm
Clamping Lever M6 65.0 mm 50.0 mm Black Die Cast Zinc

10268346

Price Range
£ 9.9392 - £ 9.9392

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Base Diameter
    13.5 mm
Clamping Lever M10

10268384

Price Range
£ 13.0166 - £ 13.0166

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    43.0 mm
  • Base Diameter
    18.5 mm
Clamping Lever M16

10268414

Price Range
£ 17.1837 - £ 17.1837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    51.0 mm
  • Base Diameter
    22.7 mm
Clamping Lever M3 30.0 mm Threaded Insert Red

10189948

Price Range
£ 3.0333 - £ 3.0333

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M3 30.0 mm Threaded Insert Black

10189917

Price Range
£ 3.0333 - £ 3.0333

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M4 30.0 mm Threaded Insert Black

10189955

Price Range
£ 3.0333 - £ 3.0333

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M5 44.0 mm Threaded Insert Black

10190111

Price Range
£ 3.0333 - £ 2.9766

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M6 44.0 mm Threaded Insert Black

10190159

Price Range
£ 3.2175 - £ 3.1467

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M8 63.0 mm Threaded Insert Black

10190357

Price Range
£ 3.6144 - £ 3.5435

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M4 30.0 mm Threaded Insert Orange

10189962

Price Range
£ 3.0333 - £ 3.0333

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M5 44.0 mm Threaded Insert Orange

10190128

Price Range
£ 3.0333 - £ 2.9766

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M6 44.0 mm Threaded Insert Orange

10190166

Price Range
£ 3.2175 - £ 3.1467

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Polyamide
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M8 63.0 mm Threaded Insert Orange

10190364

Price Range
£ 3.6144 - £ 3.5435

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Polyamide;Brass
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M4 30.0 mm Threaded Insert Red

10189986

Price Range
£ 3.0333 - £ 3.0333

Stock Levels
750 In stock
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert