10190357
1219273
| Quantity | Unit price |
|---|---|
| 10 - 299 | £ 3.6144 |
| 300 + | £ 3.5435 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Button Color | Black |
|---|---|
| Colour | Black |
| Full Material | Glass Fibre Reinforced Polyamide Based Technopolymer |
| Handle Style | Angled Arm |
| Mount Type | Threaded Insert |
| Base Height | 8.0 mm |
| Base Height | 0.315 in |
| Base Diameter | 0.591 in |
| Base Diameter | 15.0 mm |
| Handle Length | 73.5 mm |
| Handle Length | 2.894 in |
| Handle Radius | 63.0 mm |
| Handle Radius | 2.48 in |
| Overall Height | 1.693 in |
| Overall Height | 43.0 mm |
| Thread Length | 13.0 mm |
| Thread Length | 0.512 in |
| Thread Size | M8 |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue