Menu Search

Clamping Levers - Tapered Handle/Threaded Stud

In stock

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Item Code Price range Availability Body Height Thread Size Base Diameter View
466006 £ 5.2586 - £ 5.2586 Request the lead time here
26.0 mm
M6
12.0 mm
£ 6.4634 - £ 13.8412 Request the lead time here
46.0 mm
M10
19.0 mm
£ 6.4634 - £ 13.8412 Request the lead time here
46.0 mm
M10
19.0 mm
£ 5.5563 - £ 5.6697 Request the lead time here
37.0 mm
M8
15.0 mm
£ 5.2586 - £ 5.2586 Request the lead time here
26.0 mm
M5
12.0 mm
466303 £ 5.5563 - £ 11.9064 190 In stock
37.0 mm
M8
15.0 mm
£ 5.3011 - £ 5.4145 Request the lead time here
37.0 mm
M8
15.0 mm
£ 8.2636 - £ 16.9825 Request the lead time here
51.0 mm
M12
24.0 mm
£ 5.0318 - £ 5.0318 70 In stock
26.0 mm
M6
12.0 mm
£ 18.9507 - £ 18.9507 Request the lead time here
M8
13.5 mm
£ 25.2382 - £ 25.2382 Request the lead time here
M10
15.7 mm
£ 32.8803 - £ 32.8803 Request the lead time here
M12
18.5 mm
£ 26.5634 - £ 26.5634 Request the lead time here
M10
15.7 mm
£ 34.7798 - £ 34.7798 Request the lead time here
M12
22.7 mm
£ 19.5692 - £ 19.5692 Request the lead time here
M8
13.5 mm
£ 30.9808 - £ 30.9808 Request the lead time here
M12
18.5 mm
£ 8.6321 - £ 9.0626 Request the lead time here
51.0 mm
M12
24.0 mm
£ 8.2636 - £ 9.4613 Request the lead time here
51.0 mm
M12
24.0 mm
£ 5.0318 - £ 5.0318 Request the lead time here
26.0 mm
M5
12.0 mm
£ 5.0318 - £ 5.0318 450 In stock
26.0 mm
M6
12.0 mm
  • of 2
Clamping Lever Stud M6 20.0 mm Nylon Orange

466006

Price Range
£ 5.2586 - £ 5.2586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm
Clamping Lever Stud M10 40.0 mm Nylon Orange

466010

Price Range
£ 13.8412 - £ 6.4634

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    19.0 mm
  • Body Height
    46.0 mm
  • Handle Length
    83.0 mm
Clamping Lever 83.0 mm Threaded Stud M10 30.0 mm Black

466305

Price Range
£ 13.8412 - £ 6.4634

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    19.0 mm
  • Body Height
    46.0 mm
  • Handle Length
    83.0 mm
Clamping Lever Stud M8 40.0 mm Nylon Orange

466008

Price Range
£ 5.6697 - £ 5.5563

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
  • Handle Length
    65.0 mm
Clamping Lever 43.0 mm Threaded Stud M5 20.0 mm Black

466301

Price Range
£ 5.2586 - £ 5.2586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm
Clamping Lever 65.0 mm Threaded Stud M8 30.0 mm Black

466303

Price Range
£ 11.9064 - £ 5.5563

Stock Levels
190 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
  • Handle Length
    65.0 mm
Clamping Lever 65.0 mm Threaded Stud M8 10.0 mm Black

466420

Price Range
£ 5.4145 - £ 5.3011

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
  • Handle Length
    65.0 mm
Clamping Lever 104.0 mm Threaded Stud M12 50.0 mm Black

466424

Price Range
£ 16.9825 - £ 8.2636

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    24.0 mm
  • Body Height
    51.0 mm
  • Handle Length
    104.0 mm
Clamping Lever 43.0 mm Threaded Stud M6 10.0 mm Black

466675

Price Range
£ 5.0318 - £ 5.0318

Stock Levels
70 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm
Clamping Lever 65.0 mm M8 25.0 mm Black

493887

Price Range
£ 18.9507 - £ 18.9507

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    13.5 mm
  • Handle Length
    65.0 mm
  • Thread Length
    25.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 78.0 mm M10 32.0 mm Black

493892

Price Range
£ 25.2382 - £ 25.2382

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    15.7 mm
  • Handle Length
    78.0 mm
  • Thread Length
    32.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 92.0 mm M12 50.0 mm Black

493896

Price Range
£ 32.8803 - £ 32.8803

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    18.5 mm
  • Handle Length
    92.0 mm
  • Thread Length
    50.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 78.0 mm M10 40.0 mm Black

493893

Price Range
£ 26.5634 - £ 26.5634

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    15.7 mm
  • Handle Length
    78.0 mm
  • Thread Length
    40.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 108.0 mm M12 63.0 mm Black

493897

Price Range
£ 34.7798 - £ 34.7798

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    22.7 mm
  • Handle Length
    108.0 mm
  • Thread Length
    63.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 65.0 mm M8 32.0 mm Black

493888

Price Range
£ 19.5692 - £ 19.5692

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    13.5 mm
  • Handle Length
    65.0 mm
  • Thread Length
    32.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 92.0 mm M12 40.0 mm Black

493895

Price Range
£ 30.9808 - £ 30.9808

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    18.5 mm
  • Handle Length
    92.0 mm
  • Thread Length
    40.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 104.0 mm Threaded Stud M12 35.0 mm Black

466307

Price Range
£ 9.0626 - £ 8.6321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    24.0 mm
  • Body Height
    51.0 mm
  • Handle Length
    104.0 mm
Clamping Lever 104.0 mm Threaded Stud M12 20.0 mm Black

466423

Price Range
£ 9.4613 - £ 8.2636

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    24.0 mm
  • Body Height
    51.0 mm
  • Handle Length
    104.0 mm
Clamping Lever 43.0 mm Threaded Stud M5 25.0 mm Black

466674

Price Range
£ 5.0318 - £ 5.0318

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm
Clamping Lever 43.0 mm Threaded Stud M6 25.0 mm Black

466677

Price Range
£ 5.0318 - £ 5.0318

Stock Levels
450 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm