| Quantity | Unit price |
|---|---|
| 10 + | £ 5.2586 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Handle Style | Angled Arm |
| Base Diameter | 0.472 in |
| Base Diameter | 12.0 mm |
| Body Height | 1.024 in |
| Body Height | 26.0 mm |
| Handle Length | 43.0 mm |
| Handle Length | 1.693 in |
| Thread Length | 20.0 mm |
| Thread Length | 0.787 in |
| Full Material | Glass Filled Nylon 6/6 |
| Thread Size | M5 |
| Commodity Code | 3926300090 |
| Overall Height | 32.0 mm |
| Overall Height | 1.26 in |
| Mount Type | Threaded Stud |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue