Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Body Height | Thread Size | Colour | Handle Radius | View | |
|---|---|---|---|---|---|---|---|
| £ 4.4251 - £ 4.4389 | Request the lead time here |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||
| £ 4.5924 - £ 4.6775 | Request the lead time here |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||
| £ 4.5357 - £ 4.5499 | Request the lead time here |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||
| £ 4.5924 - £ 4.6775 | 7 In stock |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||
| £ 5.4996 - £ 5.5846 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.3793 - £ 5.4484 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.5563 - £ 5.6413 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.5988 - £ 5.6838 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.3793 - £ 5.4484 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.5138 - £ 5.5846 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.5563 - £ 5.6413 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.5563 - £ 5.6413 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.3011 - £ 5.372 | 100 In stock |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 13.0019 - £ 13.267 | Request the lead time here |
|
M6
|
Black
|
|
||
| £ 5.3011 - £ 5.372 | 21 In stock |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.5563 - £ 5.6413 | 6 In stock |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.4996 - £ 5.5846 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.5138 - £ 5.5846 | 7 In stock |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 13.959 - £ 14.2535 | Request the lead time here |
|
M6
|
Black
|
|
||
| £ 5.5563 - £ 5.6413 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue