Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Body Height | Thread Size | Colour | Handle Radius | View | |
|---|---|---|---|---|---|---|---|
| £ 4.72 - £ 4.8192 | Request the lead time here |
1.024 in
26.0 mm
|
M5
|
Orange
|
1.693 in
43.0 mm
|
||
| £ 6.3642 - £ 13.6328 | Request the lead time here |
1.811 in
46.0 mm
|
M10
|
Orange
|
3.268 in
83.0 mm
|
||
| £ 5.3793 - £ 5.4484 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.5138 - £ 5.5846 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.5563 - £ 5.6413 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.5563 - £ 5.6413 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.3011 - £ 5.372 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 13.0019 - £ 13.267 | Request the lead time here |
|
M6
|
Black
|
|
||
| £ 4.5924 - £ 4.6775 | Request the lead time here |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||
| £ 5.5138 - £ 5.5846 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.5138 - £ 5.5846 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.5563 - £ 5.6413 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.5563 - £ 5.6413 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 4.4942 - £ 4.5496 | Request the lead time here |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||
| £ 5.4996 - £ 5.5846 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.3793 - £ 5.4484 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.5563 - £ 5.6413 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.5988 - £ 5.6838 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.3011 - £ 5.372 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
| £ 5.3011 - £ 5.372 | 21 In stock |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm