Quantity | Unit price |
---|---|
10 - 499 | £ 4.6549 |
500 + | £ 4.5591 |
Cap Color | Black |
---|---|
Colour | Orange |
Handle Style | Angled Arm |
Mount Type | Threaded Insert |
Body Height | 26.0 mm |
Body Height | 1.024 in |
Handle Radius | 43.0 mm |
Handle Radius | 1.693 in |
Thread Size | M5 |
Full Material | Glass Filled Polyamide 6 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue