The Centre Pull Plug easily plugs into a threaded or non-threaded hole. Due to the tapered design, is can be used to plug multiple inner diameters. These plug offers a snug and secure fit that prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy remova, by pulling the tab upwards. The plug protects against damage, dirt, moisture, and corrosion during storage and shipping.
Used in various applications.
Material: LDPE, LDPE - PIR Colour: Yellow, Orange, Red Series Code: SR1174, SR1068
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0695 - £ 0.0709 | 18810 In stock |
0.394 in
10.0 mm
|
1.161 in
29.5 mm
|
0.61 in
15.5 mm
|
LDPE - PIR
|
0.531 in
13.5 mm
|
|
||
| £ 0.1009 - £ 0.103 | Request the lead time here |
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
1.004 in
25.5 mm
|
LDPE
|
0.886 in
22.5 mm
|
|
||
| £ 0.4819 - £ 0.8478 | 320 In stock |
1.024 in
26.0 mm
|
2.559 in
65.0 mm
|
2.402 in
61.0 mm
|
LDPE - PIR
|
2.165 in
55.0 mm
|
|
||
| £ 0.0367 - £ 0.4544 | 1000 In stock |
0.406 in
10.3 mm
|
0.469 in
11.9 mm
|
0.335 in
8.5 mm
|
LDPE
|
0.268 in
6.8 mm
|
1
|
||
| £ 0.0338 - £ 0.076 | 110000 In stock |
0.374 in
9.5 mm
|
0.531 in
13.5 mm
|
0.394 in
10.0 mm
|
LDPE - PIR
|
0.331 in
8.4 mm
|
|
||
| £ 0.0816 - £ 0.1568 | 2000 In stock |
0.539 in
13.7 mm
|
0.937 in
23.8 mm
|
0.787 in
20.0 mm
|
LDPE - PIR
|
0.701 in
17.8 mm
|
|
||
| £ 0.0299 - £ 0.0805 | Request the lead time here |
0.374 in
9.5 mm
|
0.437 in
11.1 mm
|
0.303 in
7.7 mm
|
LDPE - PIR
|
0.244 in
6.2 mm
|
|
||
| £ 0.0886 - £ 0.0904 | Request the lead time here |
0.394 in
10.0 mm
|
1.339 in
34.0 mm
|
0.768 in
19.5 mm
|
LDPE
|
0.689 in
17.5 mm
|
|
||
| £ 0.1324 - £ 0.3667 | 500 In stock |
0.78 in
19.8 mm
|
1.409 in
35.8 mm
|
1.22 in
31.0 mm
|
LDPE
|
1.094 in
27.8 mm
|
1
|
||
| £ 0.1601 - £ 0.4571 | 3300 In stock |
0.882 in
22.4 mm
|
1.752 in
44.5 mm
|
1.528 in
38.8 mm
|
LDPE
|
1.343 in
34.1 mm
|
1
|
||
| £ 0.0876 - £ 0.249 | 3500 In stock |
0.591 in
15.0 mm
|
1 in
25.4 mm
|
0.827 in
21.0 mm
|
LDPE
|
0.728 in
18.5 mm
|
1
|
||
| £ 0.1051 - £ 0.2423 | 7500 In stock |
0.701 in
17.8 mm
|
1.138 in
28.9 mm
|
1.004 in
25.5 mm
|
LDPE - PIR
|
0.886 in
22.5 mm
|
|
||
| £ 0.0948 - £ 0.0967 | 154 In stock |
0.394 in
10.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
LDPE - PIR
|
0.709 in
18.0 mm
|
|
||
| £ 0.1009 - £ 0.103 | 114178 In stock |
0.472 in
12.0 mm
|
1.661 in
42.2 mm
|
1.102 in
28.0 mm
|
LDPE
|
0.984 in
25.0 mm
|
|
||
| £ 0.0695 - £ 0.0709 | 7800 In stock |
0.394 in
10.0 mm
|
1.193 in
30.3 mm
|
0.638 in
16.2 mm
|
LDPE - PIR
|
0.559 in
14.2 mm
|
|
||
| £ 0.1387 - £ 0.3641 | 3600 In stock |
0.752 in
19.1 mm
|
1.551 in
39.4 mm
|
1.287 in
32.7 mm
|
LDPE
|
1.15 in
29.2 mm
|
1
|
||
| £ 0.1715 - £ 0.4783 | 2550 In stock |
0.752 in
19.1 mm
|
1.752 in
44.5 mm
|
1.602 in
40.7 mm
|
LDPE
|
1.453 in
36.9 mm
|
1
|
||
| £ 0.0772 - £ 0.156 | 2000 In stock |
0.484 in
12.3 mm
|
0.874 in
22.2 mm
|
0.72 in
18.3 mm
|
LDPE - PIR
|
0.646 in
16.4 mm
|
|
||
| £ 0.4053 - £ 0.5687 | 210 In stock |
1.039 in
26.4 mm
|
2.248 in
57.1 mm
|
2.075 in
52.7 mm
|
LDPE - PIR
|
1.898 in
48.2 mm
|
|
||
| 10152959 | £ 0.1023 - £ 0.2843 | 3600 In stock |
0.752 in
19.1 mm
|
1.122 in
28.5 mm
|
0.972 in
24.7 mm
|
LDPE
|
0.87 in
22.1 mm
|
1
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue