Menu Search

Centre Pull Tab Plug 25.4 mm 27.8 mm LDPE Orange

This orange LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 27.8 to 31 mm. The central pull tab allows an easy fit and removal.
Essentra Part Number:

10152980

Manufacturer Part Number:

CP-42

500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.3667
2500 + £ 0.1324
Standard pack: 2500

Order in multiple of 250

Total price:

£ 91.68

250 x £ 0.3667

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 35.8 mm
d1 27.8 mm
d2 31.0 mm
H 19.8 mm
Thread Size Non Threaded
Thread Standard Non Threaded
Type 1
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us