The Centre Pull Plug easily plugs into a threaded or non-threaded hole. Due to the tapered design, is can be used to plug multiple inner diameters. These plug offers a snug and secure fit that prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy remova, by pulling the tab upwards. The plug protects against damage, dirt, moisture, and corrosion during storage and shipping.
Used in various applications.
Material: LDPE, LDPE - PIR Colour: Yellow, Orange, Red Series Code: SR1174, SR1068
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0695 - £ 0.0709 | 18810 In stock |
0.394 in
10.0 mm
|
1.161 in
29.5 mm
|
0.61 in
15.5 mm
|
LDPE - PIR
|
0.531 in
13.5 mm
|
|
||
| £ 0.0886 - £ 0.0904 | Request the lead time here |
0.394 in
10.0 mm
|
1.339 in
34.0 mm
|
0.768 in
19.5 mm
|
LDPE
|
0.689 in
17.5 mm
|
|
||
| £ 0.0551 - £ 0.1148 | 1500 In stock |
0.433 in
11.0 mm
|
0.677 in
17.2 mm
|
0.539 in
13.7 mm
|
LDPE - PIR
|
0.461 in
11.7 mm
|
|
||
| £ 0.0686 - £ 0.1068 | 25200 In stock |
0.374 in
9.5 mm
|
0.626 in
15.9 mm
|
0.465 in
11.8 mm
|
LDPE
|
0.402 in
10.2 mm
|
1
|
||
| £ 0.6222 - £ 1.273 | 120 In stock |
1.24 in
31.5 mm
|
2.78 in
70.6 mm
|
2.65 in
67.3 mm
|
LDPE - PIR
|
2.335 in
59.3 mm
|
|
||
| 10153079 | £ 0.1115 - £ 0.3003 | 17500 In stock |
0.374 in
9.5 mm
|
0.594 in
15.1 mm
|
0.429 in
10.9 mm
|
LDPE
|
0.362 in
9.2 mm
|
1
|
|
| £ 0.0732 - £ 0.2112 | 80000 In stock |
0.531 in
13.5 mm
|
0.839 in
21.3 mm
|
0.697 in
17.7 mm
|
LDPE
|
0.61 in
15.5 mm
|
1
|
||
| £ 0.0691 - £ 0.228 | 37950 In stock |
0.531 in
13.5 mm
|
0.811 in
20.6 mm
|
0.669 in
17.0 mm
|
LDPE
|
0.579 in
14.7 mm
|
1
|
||
| £ 0.0695 - £ 0.0709 | 4800 In stock |
0.394 in
10.0 mm
|
1.193 in
30.3 mm
|
0.638 in
16.2 mm
|
LDPE - PIR
|
0.559 in
14.2 mm
|
|
||
| £ 0.0948 - £ 0.0967 | Request the lead time here |
0.394 in
10.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
LDPE - PIR
|
0.709 in
18.0 mm
|
|
||
| 10152911 | £ 0.0593 - £ 0.2301 | Request the lead time here |
0.469 in
11.9 mm
|
0.72 in
18.3 mm
|
0.567 in
14.4 mm
|
LDPE
|
0.5 in
12.7 mm
|
1
|
|
| £ 0.7923 - £ 1.3819 | 720 In stock |
0.984 in
25.0 mm
|
2.937 in
74.6 mm
|
2.764 in
70.2 mm
|
LDPE - PIR
|
2.654 in
67.4 mm
|
|
||
| £ 0.0499 - £ 0.2248 | Request the lead time here |
0.406 in
10.3 mm
|
0.657 in
16.7 mm
|
0.484 in
12.3 mm
|
LDPE
|
0.449 in
11.4 mm
|
1
|
||
| £ 0.1009 - £ 0.103 | 114178 In stock |
0.472 in
12.0 mm
|
1.661 in
42.2 mm
|
1.102 in
28.0 mm
|
LDPE
|
0.984 in
25.0 mm
|
|
||
| £ 0.0338 - £ 0.076 | 110000 In stock |
0.374 in
9.5 mm
|
0.531 in
13.5 mm
|
0.394 in
10.0 mm
|
LDPE - PIR
|
0.331 in
8.4 mm
|
|
||
| £ 0.1324 - £ 0.3667 | 500 In stock |
0.78 in
19.8 mm
|
1.409 in
35.8 mm
|
1.22 in
31.0 mm
|
LDPE
|
1.094 in
27.8 mm
|
1
|
||
| £ 0.0876 - £ 0.249 | 3500 In stock |
0.591 in
15.0 mm
|
1 in
25.4 mm
|
0.827 in
21.0 mm
|
LDPE
|
0.728 in
18.5 mm
|
1
|
||
| £ 0.4819 - £ 0.8478 | 320 In stock |
1.024 in
26.0 mm
|
2.559 in
65.0 mm
|
2.402 in
61.0 mm
|
LDPE - PIR
|
2.165 in
55.0 mm
|
|
||
| £ 0.0367 - £ 0.4544 | 1000 In stock |
0.406 in
10.3 mm
|
0.469 in
11.9 mm
|
0.335 in
8.5 mm
|
LDPE
|
0.268 in
6.8 mm
|
1
|
||
| £ 0.1715 - £ 0.4783 | 2550 In stock |
0.752 in
19.1 mm
|
1.752 in
44.5 mm
|
1.602 in
40.7 mm
|
LDPE
|
1.453 in
36.9 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue