We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.
Series Code :SR5629 ,SR5646, SR5767
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Colour | Wheel Material | Load Capacity | View | |
|---|---|---|---|---|---|---|---|
| £ 2.197 - £ 2.197 | 48 In stock |
2.953 in
75.0 mm
|
Dark Grey
|
Plastic
|
60.0 kg
60.0 kg
|
||
| 10270509 | £ 0.6846 - £ 0.7143 | 552 In stock |
1.969 in
50.0 mm
|
Black
|
Plastic
|
40.0 kg
40.0 kg
|
|
| £ 2.197 - £ 2.197 | 48 In stock |
2.362 in
60.0 mm
|
Grey
|
Plastic
|
60.0 kg
60.0 kg
|
||
| £ 2.7923 - £ 2.7923 | Request the lead time here |
3.937 in
100.0 mm
|
Black
|
Plastic
|
80.0 kg
80.0 kg
|
||
| 10209202 | £ 14.8263 - £ 15.1239 | 72 In stock |
3.937 in
100.0 mm
|
Blue
|
Plastic
|
152.3 kg
152.3 kg
|
|
| £ 0.9581 - £ 2.0331 | Request the lead time here |
1.969 in
50.0 mm
|
Black
|
Thermoplastic Polymer
|
15.0 kg
15.0 kg
|
||
| £ 2.3529 - £ 5.1824 | 360 In stock |
1.969 in
50.0 mm
|
Red
|
PA
|
56.1 kg
56.1 kg
|
||
| £ 1.7859 - £ 1.8143 | 80 In stock |
2.48 in
63.0 mm
|
Grey
|
Plastic
|
61.2 kg
61.2 kg
|
||
| £ 20.5102 - £ 20.9354 | 20 In stock |
4.921 in
125.0 mm
|
Blue
|
Plastic
|
203.1 kg
203.1 kg
|
||
| £ 0.9695 - £ 1.0092 | 1776 In stock |
2.362 in
60.0 mm
|
White
|
PA
|
60.0 kg
60.0 kg
|
||
| £ 1.7859 - £ 1.7859 | Request the lead time here |
3.15 in
80.0 mm
|
White
|
PA
|
80.0 kg
80.0 kg
|
||
| 10270394 | £ 0.5131 - £ 0.5343 | 3130 In stock |
1.969 in
50.0 mm
|
White
|
PA
|
55.0 kg
55.0 kg
|
|
| £ 6.3359 - £ 13.4212 | 99 In stock |
1.772 in
45.0 mm
|
Black
|
PP
|
15.0 kg
15.0 kg
|
||
| £ 2.5088 - £ 2.5088 | 157 In stock |
2.953 in
75.0 mm
|
White
|
PA
|
80.0 kg
80.0 kg
|
||
| £ 0.6766 - £ 1.4474 | 560 In stock |
1.181 in
30.0 mm
|
Black;Grey
|
PP
|
20.0 kg
20.0 kg
|
||
| £ 45.5278 - £ 101.922 | Request the lead time here |
4.921 in
125.0 mm
|
Red
|
Cast Iron
|
305.9 kg
305.9 kg
|
||
| £ 3.9262 - £ 7.9198 | 48 In stock |
3.15 in
80.0 mm
|
Black
|
Steel
|
50.0 kg
50.0 kg
|
||
| £ 2.4805 - £ 2.4805 | 30 In stock |
3.15 in
80.0 mm
|
Grey
|
Plastic
|
60.0 kg
60.0 kg
|
||
| £ 3.3876 - £ 3.3876 | Request the lead time here |
3.937 in
100.0 mm
|
Black
|
Plastic
|
70.0 kg
70.0 kg
|
||
| £ 24.479 - £ 47.413 | Request the lead time here |
10.236 in
260.0 mm
|
Black
|
Plastic
|
100.0 kg
100.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue