Menu Search

Castor Wheels

In stock

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629 ,SR5646, SR5767

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Colour Wheel Material Load Capacity View
£ 2.197 - £ 2.197 48 In stock
75.0 mm
Dark Grey
Plastic
60.0 kg
10270509 £ 0.6846 - £ 0.7143 552 In stock
50.0 mm
Black
Plastic
40.0 kg
£ 2.197 - £ 2.197 48 In stock
60.0 mm
Grey
Plastic
60.0 kg
£ 2.7923 - £ 2.7923 Request the lead time here
100.0 mm
Black
Plastic
80.0 kg
10209202 £ 14.8263 - £ 15.1239 72 In stock
100.0 mm
Blue
Plastic
152.3 kg
£ 0.9581 - £ 2.0331 Request the lead time here
50.0 mm
Black
Thermoplastic Polymer
15.0 kg
£ 2.3529 - £ 5.1824 360 In stock
50.0 mm
Red
PA
56.1 kg
£ 1.7859 - £ 1.8143 80 In stock
63.0 mm
Grey
Plastic
61.2 kg
£ 20.5102 - £ 20.9354 20 In stock
125.0 mm
Blue
Plastic
203.1 kg
£ 0.9695 - £ 1.0092 1776 In stock
60.0 mm
White
PA
60.0 kg
£ 1.7859 - £ 1.7859 Request the lead time here
80.0 mm
White
PA
80.0 kg
10270394 £ 0.5131 - £ 0.5343 3130 In stock
50.0 mm
White
PA
55.0 kg
£ 6.3359 - £ 13.4212 99 In stock
45.0 mm
Black
PP
15.0 kg
£ 2.5088 - £ 2.5088 157 In stock
75.0 mm
White
PA
80.0 kg
£ 0.6766 - £ 1.4474 560 In stock
30.0 mm
Black;Grey
PP
20.0 kg
£ 45.5278 - £ 101.922 Request the lead time here
125.0 mm
Red
Cast Iron
305.9 kg
£ 3.9262 - £ 7.9198 48 In stock
80.0 mm
Black
Steel
50.0 kg
£ 2.4805 - £ 2.4805 30 In stock
80.0 mm
Grey
Plastic
60.0 kg
£ 3.3876 - £ 3.3876 Request the lead time here
100.0 mm
Black
Plastic
70.0 kg
£ 24.479 - £ 47.413 Request the lead time here
260.0 mm
Black
Plastic
100.0 kg
  • of 3
Wheel 75.0 mm (DIA) 24.0 mm 60.0 kg Plastic Dark Grey

10270523

Price Range
£ 2.197 - £ 2.197

Stock Levels
48 In stock
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Dark Grey
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    75.0 mm
  • Wheel Width
    24.0 mm
Wheel 50.0 mm (DIA) 19.0 mm 40.0 kg Plastic Black

10270509

Price Range
£ 0.7143 - £ 0.6846

Stock Levels
552 In stock
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    40.0 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    19.0 mm
Wheel 60.0 mm (DIA) 20.0 mm 60.0 kg Plastic Grey

10270448

Price Range
£ 2.197 - £ 2.197

Stock Levels
48 In stock
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    20.0 mm
Wheel 100.0 mm (DIA) 27.0 mm 80.0 kg Plastic Black

10270547

Price Range
£ 2.7923 - £ 2.7923

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    27.0 mm
Wheel 100.0 mm (DIA) 36.0 mm 152.3 kg Plastic Blue

10209202

Price Range
£ 15.1239 - £ 14.8263

Stock Levels
72 In stock
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Blue
  • Load Capacity
    152.3 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    36.0 mm
Wheel 50.0 mm 11.8 mm 15.0 kg Thermoplastic Polymer Black

10292358

Price Range
£ 2.0331 - £ 0.9581

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Thermoplastic Polymer
  • Colour
    Black
  • Load Capacity
    15.0 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    11.8 mm
Wheel 50.0 mm (DIA) 18.0 mm 56.1 kg PA Red

10209110

Price Range
£ 5.1824 - £ 2.3529

Stock Levels
360 In stock
Attributes
  • Wheel Full Material
    Polyamide 6
  • Colour
    Red
  • Load Capacity
    56.1 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    18.0 mm
Wheel 63.0 mm (DIA) 22.0 mm 61.2 kg Plastic Grey

10209240

Price Range
£ 1.8143 - £ 1.7859

Stock Levels
80 In stock
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    61.2 kg
  • Wheel Diameter
    63.0 mm
  • Wheel Width
    22.0 mm
Wheel 125.0 mm (DIA) 36.0 mm 203.1 kg Plastic Blue

10209219

Price Range
£ 20.9354 - £ 20.5102

Stock Levels
20 In stock
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Blue
  • Load Capacity
    203.1 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    36.0 mm
Wheel 60.0 mm (DIA) 22.0 mm 60.0 kg PA White

10270400

Price Range
£ 1.0092 - £ 0.9695

Stock Levels
1776 In stock
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    22.0 mm
Wheel 80.0 mm (DIA) 22.0 mm 80.0 kg PA White

10270424

Price Range
£ 1.7859 - £ 1.7859

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    22.0 mm
Wheel 50.0 mm (DIA) 17.0 mm 55.0 kg PA White

10270394

Price Range
£ 0.5343 - £ 0.5131

Stock Levels
3130 In stock
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    55.0 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    17.0 mm
Spherical Wheel Castor Screw Mount 45.0 mm 15.0 kg PP Black

10292280

Price Range
£ 13.4212 - £ 6.3359

Stock Levels
99 In stock
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    15.0 kg
  • Wheel Diameter
    45.0 mm
  • Wheel Width
    28.0 mm
Wheel 75.0 mm (DIA) 23.0 mm 80.0 kg PA White

10270417

Price Range
£ 2.5088 - £ 2.5088

Stock Levels
157 In stock
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    75.0 mm
  • Wheel Width
    23.0 mm
Wheel 30.0 mm (DIA) 17.5 mm 20.0 kg PP Black;Grey

10352007

Price Range
£ 1.4474 - £ 0.6766

Stock Levels
560 In stock
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black;Grey
  • Load Capacity
    20.0 kg
  • Wheel Diameter
    30.0 mm
  • Wheel Width
    17.5 mm
Wheel 125.0 mm (DIA) 30.0 mm 305.9 kg Cast Iron Red

10209158

Price Range
£ 101.922 - £ 45.5278

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    305.9 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    30.0 mm
Wheel 80.0 mm (DIA) 25.0 mm 50.0 kg Steel Black

10270363

Price Range
£ 7.9198 - £ 3.9262

Stock Levels
48 In stock
Attributes
  • Wheel Full Material
    Steel
  • Colour
    Black
  • Load Capacity
    50.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    25.0 mm
Wheel 80.0 mm (DIA) 22.0 mm 60.0 kg Plastic Grey

10270455

Price Range
£ 2.4805 - £ 2.4805

Stock Levels
30 In stock
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    22.0 mm
Wheel 100.0 mm (DIA) 30.0 mm 70.0 kg Plastic Black

10270486

Price Range
£ 3.3876 - £ 3.3876

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    70.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    30.0 mm
Wheel 260.0 mm (DIA) 85.0 mm 100.0 kg Plastic Black

10278147

Price Range
£ 47.413 - £ 24.479

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    100.0 kg
  • Wheel Diameter
    260.0 mm
  • Wheel Width
    85.0 mm