Menu Search

Captive Thumb Screws - Low Head

In production

This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0161A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
152 results
Product SKUs information
Item Code Price range Availability d1 l2 025 Material d4 min d2 a012 d3 View
£ 1.8745 - £ 2.6778 Request the lead time here
M5
7.5
Blackened Stainless 303
5.5
3.7
10.0
£ 1.8534 - £ 2.6477 Request the lead time here
M3
4.5
Blackened Stainless 303
3.5
2.0
8.0
£ 2.1693 - £ 3.0991 Request the lead time here
M5
7.5
Blackened Stainless 303
5.5
3.7
10.0
£ 1.7481 - £ 2.4973 Request the lead time here
M3.5
6.0
Blackened Stainless 303
3.8
2.3
8.0
£ 2.1693 - £ 3.0991 Request the lead time here
M4
6.0
Blackened Stainless 303
4.5
2.8
10.0
£ 1.8745 - £ 2.6778 Request the lead time here
M4
6.0
Blackened Stainless 303
4.5
2.8
10.0
£ 1.7692 - £ 2.5274 Request the lead time here
M3
4.5
Blackened Stainless 303
3.5
2.0
8.0
£ 2.5274 - £ 3.6106 Request the lead time here
M6
7.5
Blackened Stainless 303
6.5
4.5
12.0
£ 2.0008 - £ 2.8584 Request the lead time here
M4
6.0
Blackened Stainless 303
4.5
2.8
10.0
£ 2.0851 - £ 2.9787 Request the lead time here
M4
6.0
Blackened Stainless 303
4.5
2.8
10.0
£ 2.064 - £ 2.9486 Request the lead time here
M3
4.5
Blackened Stainless 316
3.5
2.0
8.0
£ 2.0851 - £ 2.9787 Request the lead time here
M5
7.5
Blackened Stainless 303
5.5
3.7
10.0
£ 1.9377 - £ 2.7681 Request the lead time here
M3
4.5
Blackened Stainless 316
3.5
2.0
8.0
£ 2.3378 - £ 3.3398 Request the lead time here
M5
7.5
Blackened Stainless 316
5.5
3.7
10.0
£ 2.064 - £ 2.9486 Request the lead time here
M3.5
6.0
Blackened Stainless 316
3.8
2.3
8.0
£ 1.8323 - £ 2.6177 Request the lead time here
M3
4.5
Blackened Stainless 303
3.5
2.0
8.0
£ 1.8534 - £ 2.6477 Request the lead time here
M3.5
6.0
Blackened Stainless 303
3.8
2.3
8.0
£ 1.7481 - £ 2.4973 Request the lead time here
M3
4.5
Blackened Stainless 303
3.5
2.0
8.0
£ 2.2325 - £ 3.1893 Request the lead time here
M4
6.0
Blackened Stainless 316
4.5
2.8
10.0
£ 2.1272 - £ 3.0389 Request the lead time here
M4
6.0
Blackened Stainless 316
4.5
2.8
10.0
  • of 8
Captive Thumb Screw M5 10.0 Blackened Stainless 303

20184629

Price Range
£ 2.6778 - £ 1.8745

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    10.0
Captive Thumb Screw M3 16.0 Blackened Stainless 303

20184490

Price Range
£ 2.6477 - £ 1.8534

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    8.0
  • d4 min
    3.5
  • l1 025
    16.0
Captive Thumb Screw M5 25.0 Blackened Stainless 303

20184674

Price Range
£ 3.0991 - £ 2.1693

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    25.0
Captive Thumb Screw M3.5 8.0 Blackened Stainless 303

20184506

Price Range
£ 2.4973 - £ 1.7481

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    8.0
  • d4 min
    3.8
  • l1 025
    8.0
Captive Thumb Screw M4 25.0 Blackened Stainless 303

20184612

Price Range
£ 3.0991 - £ 2.1693

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    10.0
  • d4 min
    4.5
  • l1 025
    25.0
Captive Thumb Screw M4 10.0 Blackened Stainless 303

20184551

Price Range
£ 2.6778 - £ 1.8745

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    10.0
  • d4 min
    4.5
  • l1 025
    10.0
Captive Thumb Screw M3 10.0 Blackened Stainless 303

20184469

Price Range
£ 2.5274 - £ 1.7692

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    8.0
  • d4 min
    3.5
  • l1 025
    10.0
Captive Thumb Screw M6 18.0 Blackened Stainless 303

20184728

Price Range
£ 3.6106 - £ 2.5274

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • d3
    12.0
  • d4 min
    6.5
  • l1 025
    18.0
Captive Thumb Screw M4 16.0 Blackened Stainless 303

20184582

Price Range
£ 2.8584 - £ 2.0008

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    10.0
  • d4 min
    4.5
  • l1 025
    16.0
Captive Thumb Screw M4 20.0 Blackened Stainless 303

20184605

Price Range
£ 2.9787 - £ 2.0851

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    10.0
  • d4 min
    4.5
  • l1 025
    20.0
Captive Thumb Screw M3 16.0 Blackened Stainless 316

20184803

Price Range
£ 2.9486 - £ 2.064

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    8.0
  • d4 min
    3.5
  • l1 025
    16.0
Captive Thumb Screw M5 20.0 Blackened Stainless 303

20184667

Price Range
£ 2.9787 - £ 2.0851

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    20.0
Captive Thumb Screw M3 10.0 Blackened Stainless 316

20184773

Price Range
£ 2.7681 - £ 1.9377

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    8.0
  • d4 min
    3.5
  • l1 025
    10.0
Captive Thumb Screw M5 20.0 Blackened Stainless 316

20184971

Price Range
£ 3.3398 - £ 2.3378

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    20.0
Captive Thumb Screw M3.5 16.0 Blackened Stainless 316

20184858

Price Range
£ 2.9486 - £ 2.064

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    8.0
  • d4 min
    3.8
  • l1 025
    16.0
Captive Thumb Screw M3 14.0 Blackened Stainless 303

20184483

Price Range
£ 2.6177 - £ 1.8323

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    8.0
  • d4 min
    3.5
  • l1 025
    14.0
Captive Thumb Screw M3.5 16.0 Blackened Stainless 303

20184544

Price Range
£ 2.6477 - £ 1.8534

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    8.0
  • d4 min
    3.8
  • l1 025
    16.0
Captive Thumb Screw M3 8.0 Blackened Stainless 303

20184452

Price Range
£ 2.4973 - £ 1.7481

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    8.0
  • d4 min
    3.5
  • l1 025
    8.0
Captive Thumb Screw M4 16.0 Blackened Stainless 316

20184896

Price Range
£ 3.1893 - £ 2.2325

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    10.0
  • d4 min
    4.5
  • l1 025
    16.0
Captive Thumb Screw M4 12.0 Blackened Stainless 316

20184872

Price Range
£ 3.0389 - £ 2.1272

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    10.0
  • d4 min
    4.5
  • l1 025
    12.0