Menu Search

Captive Thumb Screws - Low Head with Slot

In production

This range of Captive Thumb Screws features a low head with a slotted drive. Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings. An appropriately fitted blade should be used to minimise slippage.

These screws are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC. They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can findsome of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability
  • Used to comply with the Machinery Detective 2006/42/EC.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0162A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
108 results
Product SKUs information
Item Code Price range Availability d1 l2 025 h1 Material l1 025 d2 a012 d3 View
£ 2.5843 - £ 3.6918 Request the lead time here
M5
7.5
5.0
Blackened Stainless 303
20.0
3.7
10.0
£ 2.401 - £ 3.43 Request the lead time here
M3
4.5
5.0
Blackened Stainless 303
16.0
2.0
8.0
£ 2.3589 - £ 3.3699 Request the lead time here
M3
4.5
5.0
Blackened Stainless 303
12.0
2.0
8.0
£ 2.42 - £ 3.4571 Request the lead time here
M4
6.0
5.0
Blackened Stainless 303
16.0
2.8
10.0
£ 2.4642 - £ 3.5203 Request the lead time here
M5
7.5
5.0
Blackened Stainless 303
12.0
3.7
10.0
£ 2.5084 - £ 3.5835 Request the lead time here
M4
6.0
5.0
Blackened Stainless 303
20.0
2.8
10.0
£ 2.5084 - £ 3.5835 Request the lead time here
M4
6.0
5.0
Blackened Stainless 303
25.0
2.8
10.0
£ 2.6285 - £ 3.755 Request the lead time here
M6
7.5
6.0
Blackened Stainless 303
30.0
4.5
12.0
£ 2.5843 - £ 3.6918 Request the lead time here
M6
7.5
6.0
Blackened Stainless 303
12.0
4.5
12.0
£ 2.5843 - £ 3.6918 Request the lead time here
M6
7.5
6.0
Blackened Stainless 303
14.0
4.5
12.0
£ 2.8644 - £ 4.092 Request the lead time here
M6
7.5
6.0
316 Stainless Steel
20.0
4.5
12.0
£ 2.2746 - £ 3.2495 Request the lead time here
M3
4.5
5.0
316 Stainless Steel
14.0
2.0
8.0
£ 2.7801 - £ 3.9716 Request the lead time here
M5
7.5
5.0
316 Stainless Steel
20.0
3.7
10.0
£ 2.6959 - £ 3.8513 Request the lead time here
M6
7.5
6.0
316 Stainless Steel
14.0
4.5
12.0
£ 2.5906 - £ 3.7008 Request the lead time here
M4
6.0
5.0
316 Stainless Steel
14.0
2.8
10.0
£ 2.5274 - £ 3.6106 Request the lead time here
M5
7.5
5.0
316 Stainless Steel
10.0
3.7
10.0
£ 2.6327 - £ 3.761 Request the lead time here
M6
7.5
6.0
316 Stainless Steel
12.0
4.5
12.0
£ 2.8012 - £ 4.0017 Request the lead time here
M6
7.5
6.0
316 Stainless Steel
18.0
4.5
12.0
£ 2.9065 - £ 4.1522 Request the lead time here
M5
7.5
5.0
316 Stainless Steel
25.0
3.7
10.0
£ 2.6748 - £ 3.8212 Request the lead time here
M5
7.5
5.0
316 Stainless Steel
16.0
3.7
10.0
  • of 6
Captive Thumb Screw M5 20.0 Blackened Stainless 303

20185244

Price Range
£ 3.6918 - £ 2.5843

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M3 16.0 Blackened Stainless 303

20185114

Price Range
£ 3.43 - £ 2.401

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    8.0
  • d4 min
    3.5
Captive Thumb Screw M3 12.0 Blackened Stainless 303

20185091

Price Range
£ 3.3699 - £ 2.3589

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    8.0
  • d4 min
    3.5
Captive Thumb Screw M4 16.0 Blackened Stainless 303

20185152

Price Range
£ 3.4571 - £ 2.42

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M5 12.0 Blackened Stainless 303

20185206

Price Range
£ 3.5203 - £ 2.4642

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M4 20.0 Blackened Stainless 303

20185176

Price Range
£ 3.5835 - £ 2.5084

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M4 25.0 Blackened Stainless 303

20185183

Price Range
£ 3.5835 - £ 2.5084

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M6 30.0 Blackened Stainless 303

20185336

Price Range
£ 3.755 - £ 2.6285

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M6 12.0 Blackened Stainless 303

20185275

Price Range
£ 3.6918 - £ 2.5843

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M6 14.0 Blackened Stainless 303

20185282

Price Range
£ 3.6918 - £ 2.5843

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M6 20.0 316 Stainless Steel

20182144

Price Range
£ 4.092 - £ 2.8644

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M3 14.0 316 Stainless Steel

20181932

Price Range
£ 3.2495 - £ 2.2746

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    8.0
  • d4 min
    3.5
Captive Thumb Screw M5 20.0 316 Stainless Steel

20182076

Price Range
£ 3.9716 - £ 2.7801

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M6 14.0 316 Stainless Steel

20182113

Price Range
£ 3.8513 - £ 2.6959

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M4 14.0 316 Stainless Steel

20181970

Price Range
£ 3.7008 - £ 2.5906

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M5 10.0 316 Stainless Steel

20182021

Price Range
£ 3.6106 - £ 2.5274

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M6 12.0 316 Stainless Steel

20182106

Price Range
£ 3.761 - £ 2.6327

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M6 18.0 316 Stainless Steel

20182137

Price Range
£ 4.0017 - £ 2.8012

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M5 25.0 316 Stainless Steel

20182083

Price Range
£ 4.1522 - £ 2.9065

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M5 16.0 316 Stainless Steel

20182052

Price Range
£ 3.8212 - £ 2.6748

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5