Menu Search

Captive Thumb Screws - Low Head with Slot

In production

This range of Captive Thumb Screws features a low head with a slotted drive. Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings. An appropriately fitted blade should be used to minimise slippage.

These screws are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC. They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can findsome of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability
  • Used to comply with the Machinery Detective 2006/42/EC.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0162A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
108 results
Product SKUs information
Item Code Price range Availability d1 l2 025 h1 Material l1 025 d2 a012 d3 View
£ 2.1705 - £ 3.1008 Request the lead time here
M6
7.5
6.0
303 Stainless Steel
30.0
4.5
12.0
£ 2.092 - £ 2.9886 Request the lead time here
M5
7.5
5.0
303 Stainless Steel
14.0
3.7
10.0
£ 2.1705 - £ 3.1008 Request the lead time here
M6
7.5
6.0
303 Stainless Steel
18.0
4.5
12.0
£ 2.1705 - £ 3.1008 Request the lead time here
M6
7.5
6.0
303 Stainless Steel
20.0
4.5
12.0
£ 2.1277 - £ 3.0396 Request the lead time here
M6
7.5
6.0
303 Stainless Steel
12.0
4.5
12.0
£ 2.1277 - £ 3.0396 Request the lead time here
M5
7.5
5.0
303 Stainless Steel
18.0
3.7
10.0
£ 2.0134 - £ 2.8764 Request the lead time here
M4
6.0
5.0
303 Stainless Steel
16.0
2.8
10.0
£ 2.0134 - £ 2.8764 Request the lead time here
M4
6.0
5.0
303 Stainless Steel
10.0
2.8
10.0
£ 2.1705 - £ 3.1008 Request the lead time here
M6
7.5
6.0
303 Stainless Steel
25.0
4.5
12.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
4.5
5.0
303 Stainless Steel
12.0
2.0
8.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
4.5
5.0
303 Stainless Steel
16.0
2.0
8.0
£ 2.1277 - £ 3.0396 Request the lead time here
M6
7.5
6.0
303 Stainless Steel
16.0
4.5
12.0
£ 2.0563 - £ 2.9376 Request the lead time here
M4
6.0
5.0
303 Stainless Steel
18.0
2.8
10.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
4.5
5.0
303 Stainless Steel
14.0
2.0
8.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
4.5
5.0
303 Stainless Steel
8.0
2.0
8.0
£ 2.0134 - £ 2.8764 Request the lead time here
M4
6.0
5.0
303 Stainless Steel
14.0
2.8
10.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
4.5
5.0
303 Stainless Steel
10.0
2.0
8.0
£ 2.0134 - £ 2.8764 Request the lead time here
M4
6.0
5.0
303 Stainless Steel
12.0
2.8
10.0
£ 2.092 - £ 2.9886 Request the lead time here
M5
7.5
5.0
303 Stainless Steel
12.0
3.7
10.0
£ 2.0563 - £ 2.9376 Request the lead time here
M4
6.0
5.0
303 Stainless Steel
20.0
2.8
10.0
  • of 6
Captive Thumb Screw M6 30.0 303 Stainless Steel

20139452

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M5 14.0 303 Stainless Steel

20139346

Price Range
£ 2.9886 - £ 2.092

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M6 18.0 303 Stainless Steel

20139421

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M6 20.0 303 Stainless Steel

20139438

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M6 12.0 303 Stainless Steel

20139407

Price Range
£ 3.0396 - £ 2.1277

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M5 18.0 303 Stainless Steel

20139360

Price Range
£ 3.0396 - £ 2.1277

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M4 16.0 303 Stainless Steel

20139285

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M4 10.0 303 Stainless Steel

20139254

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M6 25.0 303 Stainless Steel

20139445

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M3 12.0 303 Stainless Steel

20139223

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    8.0
  • d4 min
    3.5
Captive Thumb Screw M3 16.0 303 Stainless Steel

20139247

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    8.0
  • d4 min
    3.5
Captive Thumb Screw M6 16.0 303 Stainless Steel

20139155

Price Range
£ 3.0396 - £ 2.1277

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M4 18.0 303 Stainless Steel

20139292

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M3 14.0 303 Stainless Steel

20139230

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    8.0
  • d4 min
    3.5
Captive Thumb Screw M3 8.0 303 Stainless Steel

20139186

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    8.0
  • d4 min
    3.5
Captive Thumb Screw M4 14.0 303 Stainless Steel

20139278

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M3 10.0 303 Stainless Steel

20139216

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    8.0
  • d4 min
    3.5
Captive Thumb Screw M4 12.0 303 Stainless Steel

20139261

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M5 12.0 303 Stainless Steel

20139339

Price Range
£ 2.9886 - £ 2.092

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M4 20.0 303 Stainless Steel

20139308

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5