Menu Search

Captive Screws with Washer

In production

Captive screws with washers that feature a cap head and a hexagonal drive. Hexagonal drives are ideal for precision assembly and are particularly useful when space is limited.

These screws are an excellent option for panels with non-threaded holes.. Each screw includes an integrated washer that ensures secure retention in unthreaded panels. This evenly distributes the load and reduces the risk of damage to delicate surfaces.

Please note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Constructed from stainless steel, with resistant to corrosion. They offer excellent strength, durability and longevity.
  • A popular choice in construction, industrial machinery and automotive applications.
  • Complies with the Machinery Directive 2006/42/EC (typically corresponding to ISO 4762)
Material: 303 Stainless Steel Series Code: SRP0163

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Essentra Part Number Price range Availability d1 d4 min d6 l1 025 H1 max d3 max d2 a012 View
£ 3.18 - £ 5.30 Request the lead time here
M6
6.5
12.0
16.0
6.0
10.0
4.2
£ 7.79 - £ 12.99 Request the lead time here
M16
17.5
32.0
35.0
16.0
24.0
12.0
£ 8.19 - £ 13.65 Request the lead time here
M16
17.5
32.0
60.0
16.0
24.0
12.0
£ 3.32 - £ 5.53 Request the lead time here
M4
4.5
8.0
30.0
4.0
7.0
2.8
£ 3.18 - £ 5.30 Request the lead time here
M5
5.5
10.0
28.0
5.0
8.5
37
£ 3.39 - £ 5.65 Request the lead time here
M3
4.5
8.0
40.0
4.0
7.0
2.8
£ 3.37 - £ 5.62 Request the lead time here
M6
6.5
12.0
35.0
6.0
10.0
4.2
£ 3.06 - £ 5.10 Request the lead time here
M5
5.5
10.0
16.0
5.0
8.5
3.7
£ 3.01 - £ 5.01 Request the lead time here
M5
5.5
10.0
12.0
5.0
8.5
3.7
£ 3.56 - £ 5.94 Request the lead time here
M5
5.5
10.0
50.0
5.0
8.5
3.7
£ 3.44 - £ 5.74 Request the lead time here
M6
6.5
12.0
40.0
6.0
10.0
4.2
£ 3.88 - £ 6.47 Request the lead time here
M6
5.5
12.0
80.0
6.0
10.0
4.2
£ 3.69 - £ 6.15 Request the lead time here
M8
8.5
16.0
40.0
8.0
13.0
6.0
£ 3.43 - £ 5.71 Request the lead time here
M8
8.5
16.0
25.0
8.0
13.0
6.0
£ 3.88 - £ 6.47 Request the lead time here
M8
8.5
16.0
50.0
8.0
13.0
6.0
£ 4.76 - £ 7.93 Request the lead time here
M10
10.6
20.0
50.0
10.0
16.0
7.5
£ 3.35 - £ 5.59 Request the lead time here
M4
4.5
8.0
35.0
4.0
7.0
2.8
£ 3.27 - £ 5.45 Request the lead time here
M5
5.5
10.0
30.0
5.0
8.5
3.7
£ 3.33 - £ 5.55 Request the lead time here
M5
5.5
10.0
35.0
5.0
8.5
3.7
£ 3.22 - £ 5.37 Request the lead time here
M6
6.5
12.0
20.0
6.0
10.0
4.2
  • of 4
Captive Screw Hex Drive M6 16.0 303 Stainless Steel

20758943

Price Range
£ 5.30 - £ 3.18

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    6.5
  • d6
    12.0
Captive Screw M16 32.0 303 Stainless Steel

20759315

Price Range
£ 12.99 - £ 7.79

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2 a012
    12.0
  • d3 max
    24.0
  • d4 min
    17.5
  • d6
    32.0
Captive Screw M16 32.0 303 Stainless Steel

20759353

Price Range
£ 13.65 - £ 8.19

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2 a012
    12.0
  • d3 max
    24.0
  • d4 min
    17.5
  • d6
    32.0
Captive Screw Hex Drive M4 30.0 303 Stainless Steel

20758813

Price Range
£ 5.53 - £ 3.32

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
  • d6
    8.0
Captive Screw Hex Drive M5 28.0 303 Stainless Steel

20758882

Price Range
£ 5.30 - £ 3.18

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    37
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M3 40.0 303 Stainless Steel

20758837

Price Range
£ 5.65 - £ 3.39

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
  • d6
    8.0
Captive Screw Hex Drive M6 35.0 303 Stainless Steel

20758981

Price Range
£ 5.62 - £ 3.37

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    6.5
  • d6
    12.0
Captive Screw Hex Drive M5 16.0 303 Stainless Steel

20758868

Price Range
£ 5.10 - £ 3.06

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M5 12.0 303 Stainless Steel

20758851

Price Range
£ 5.01 - £ 3.01

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M5 50.0 303 Stainless Steel

20758929

Price Range
£ 5.94 - £ 3.56

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M6 40.0 303 Stainless Steel

20758998

Price Range
£ 5.74 - £ 3.44

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    6.5
  • d6
    12.0
Captive Screw Hex Drive M6 80.0 303 Stainless Steel

20759025

Price Range
£ 6.47 - £ 3.88

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    5.5
  • d6
    12.0
Captive Screw Hex Drive M8 40.0 303 Stainless Steel

20759087

Price Range
£ 6.15 - £ 3.69

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    13.0
  • d4 min
    8.5
  • d6
    16.0
Captive Screw Hex Drive M8 25.0 303 Stainless Steel

20759056

Price Range
£ 5.71 - £ 3.43

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    13.0
  • d4 min
    8.5
  • d6
    16.0
Captive Screw Hex Drive M8 50.0 303 Stainless Steel

20759100

Price Range
£ 6.47 - £ 3.88

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    13.0
  • d4 min
    8.5
  • d6
    16.0
Captive Screw M10 20.0 303 Stainless Steel

20759193

Price Range
£ 7.93 - £ 4.76

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2 a012
    7.5
  • d3 max
    16.0
  • d4 min
    10.6
  • d6
    20.0
Captive Screw Hex Drive M4 35.0 303 Stainless Steel

20758820

Price Range
£ 5.59 - £ 3.35

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
  • d6
    8.0
Captive Screw Hex Drive M5 30.0 303 Stainless Steel

20758899

Price Range
£ 5.45 - £ 3.27

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M5 35.0 303 Stainless Steel

20758905

Price Range
£ 5.55 - £ 3.33

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M6 20.0 303 Stainless Steel

20758950

Price Range
£ 5.37 - £ 3.22

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    6.5
  • d6
    12.0