Menu Search

Captive Screws - Cheese Head

In stock

This range of Captive Screws feature a cheese head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel Series Code: SRP0155

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 025 h1 d4 min l10 25 d2 a012 d3 View
£ 1.9777 - £ 2.8254 50 In stock
M2
3.0
1.3
2.5
10.0
1.2
3.8
£ 2.0563 - £ 2.9376 90 In stock
M4
6.0
2.6
4.5
19.0
2.8
7.0
£ 2.1277 - £ 3.0396 100 In stock
M5
7.5
3.3
5.5
25.0
3.7
8.5
£ 2.0134 - £ 2.8764 100 In stock
M3
4.5
2.0
3.5
18.0
2.0
5.5
£ 2.0563 - £ 2.9376 100 In stock
M4
6.0
2.6
4.5
50.0
2.8
7.0
£ 2.0134 - £ 2.8764 100 In stock
M3
4.5
2.0
3.5
11.0
2.0
5.5
£ 2.0134 - £ 2.8764 67 In stock
M3
4.5
2.0
3.5
13.0
2.0
5.5
£ 1.8135 - £ 2.5908 Request the lead time here
M2.5
3.7
2.0
2.8
8.0
1.7
4.5
£ 2.1705 - £ 3.1008 100 In stock
M5
7.5
3.3
5.5
60.0
3.7
8.5
£ 2.1705 - £ 3.1008 46 In stock
M6
7.5
3.9
6.5
20.0
4.2
10.0
£ 2.2062 - £ 3.1518 Request the lead time here
M6
7.5
3.9
6.5
80.0
4.2
10.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3.5
5.2
2.4
3.8
30.0
2.3
6.0
£ 1.9777 - £ 2.8254 100 In stock
M2
3.0
1.3
2.5
12.0
1.2
3.8
£ 2.1705 - £ 3.1008 100 In stock
M5
7.5
3.3
5.5
50.0
3.7
8.5
£ 2.2062 - £ 3.1518 100 In stock
M6
7.5
3.9
6.5
50.0
4.2
10.0
£ 1.9777 - £ 2.8254 Request the lead time here
M2
3.0
1.3
2.5
16.0
1.2
3.8
£ 2.092 - £ 2.9886 Request the lead time here
M5
7.5
3.3
5.5
18.0
3.7
8.5
£ 2.1705 - £ 3.1008 Request the lead time here
M6
7.5
3.9
6.5
25.0
4.2
10.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3
4.5
2.0
3.5
25.0
2.0
5.5
£ 2.0134 - £ 2.8764 300 In stock
M2.5
3.7
1.6
2.8
16.0
1.7
4.5
  • of 3
Captive Screw M2 N/A 303 Stainless Steel

20137267

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
50 In stock
Attributes
  • d1
    M2
  • d2 a012
    1.2
  • l2 025
    3.0
  • d3
    3.8
  • d4 min
    2.5
Captive Screw M4 N/A 303 Stainless Steel

20138813

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
90 In stock
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    7.0
  • d4 min
    4.5
Captive Screw M5 N/A 303 Stainless Steel

20138905

Price Range
£ 3.0396 - £ 2.1277

Stock Levels
100 In stock
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    8.5
  • d4 min
    5.5
Captive Screw M3 N/A 303 Stainless Steel

20138868

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
100 In stock
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    5.5
  • d4 min
    3.5
Captive Screw M4 N/A 303 Stainless Steel

20138882

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
100 In stock
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    7.0
  • d4 min
    4.5
Captive Screw M3 N/A 303 Stainless Steel

20138837

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
100 In stock
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    5.5
  • d4 min
    3.5
Captive Screw M3 N/A 303 Stainless Steel

20138844

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
67 In stock
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    5.5
  • d4 min
    3.5
Captive Screw M2.5 N/A 303 Stainless Steel

20140779

Price Range
£ 2.5908 - £ 1.8135

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.7
  • l2 025
    3.7
  • d3
    4.5
  • d4 min
    2.8
Captive Screw M5 N/A 303 Stainless Steel

20137588

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
100 In stock
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    8.5
  • d4 min
    5.5
Captive Screw M6 N/A 303 Stainless Steel

20137618

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
46 In stock
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    6.5
Captive Screw M6 N/A 303 Stainless Steel

20137663

Price Range
£ 3.1518 - £ 2.2062

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    6.5
Captive Screw M3.5 N/A 303 Stainless Steel

20137441

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • l2 025
    5.2
  • d3
    6.0
  • d4 min
    3.8
Captive Screw M2 N/A 303 Stainless Steel

20137274

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
100 In stock
Attributes
  • d1
    M2
  • d2 a012
    1.2
  • l2 025
    3.0
  • d3
    3.8
  • d4 min
    2.5
Captive Screw M5 N/A 303 Stainless Steel

20137571

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
100 In stock
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    8.5
  • d4 min
    5.5
Captive Screw M6 N/A 303 Stainless Steel

20137649

Price Range
£ 3.1518 - £ 2.2062

Stock Levels
100 In stock
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    6.5
Captive Screw M2 N/A 303 Stainless Steel

20137281

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2 a012
    1.2
  • l2 025
    3.0
  • d3
    3.8
  • d4 min
    2.5
Captive Screw M5 N/A 303 Stainless Steel

20138899

Price Range
£ 2.9886 - £ 2.092

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    8.5
  • d4 min
    5.5
Captive Screw M6 N/A 303 Stainless Steel

20138912

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    6.5
Captive Screw M3 N/A 303 Stainless Steel

20137373

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    5.5
  • d4 min
    3.5
Captive Screw M2.5 N/A 303 Stainless Steel

20137205

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
300 In stock
Attributes
  • d1
    M2.5
  • d2 a012
    1.7
  • l2 025
    3.7
  • d3
    4.5
  • d4 min
    2.8