Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Captive Screws feature a cheese head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207. Captive Screws are commonly used with Threaded Captive Washers (sold separately).
These screws are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.
Material: 303 Stainless Steel Series Code: SRP0155
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | l2 025 | h1 | d4 min | l10 25 | d2 a012 | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.0563 - £ 2.9376 | Request the lead time here |
M4
|
6.0
|
2.6
|
4.5
|
18.0
|
2.8
|
7.0
|
||
| £ 2.1277 - £ 3.0396 | 100 In stock |
M5
|
7.5
|
3.3
|
5.5
|
25.0
|
3.7
|
8.5
|
||
| £ 2.1705 - £ 3.1008 | Request the lead time here |
M6
|
7.5
|
3.9
|
6.5
|
25.0
|
4.2
|
10.0
|
||
| £ 2.0563 - £ 2.9376 | Request the lead time here |
M5
|
7.5
|
3.3
|
5.5
|
10.0
|
3.7
|
8.5
|
||
| £ 1.8135 - £ 2.5908 | Request the lead time here |
M2.5
|
3.7
|
2.0
|
2.8
|
8.0
|
1.7
|
4.5
|
||
| £ 2.1277 - £ 3.0396 | 100 In stock |
M5
|
7.5
|
3.3
|
5.5
|
22.0
|
3.7
|
8.5
|
||
| £ 2.0134 - £ 2.8764 | 100 In stock |
M3
|
4.5
|
2.0
|
3.5
|
11.0
|
2.0
|
5.5
|
||
| £ 2.0563 - £ 2.9376 | 100 In stock |
M4
|
6.0
|
2.6
|
4.5
|
25.0
|
2.8
|
7.0
|
||
| £ 2.0134 - £ 2.8764 | 67 In stock |
M3
|
4.5
|
2.0
|
3.5
|
13.0
|
2.0
|
5.5
|
||
| £ 2.0563 - £ 2.9376 | 100 In stock |
M4
|
6.0
|
2.6
|
4.5
|
50.0
|
2.8
|
7.0
|
||
| £ 2.0134 - £ 2.8764 | 76 In stock |
M3
|
4.5
|
2.0
|
3.5
|
10.0
|
2.0
|
5.5
|
||
| £ 2.0563 - £ 2.9376 | 80 In stock |
M3
|
4.5
|
2.0
|
3.5
|
30.0
|
2.0
|
5.5
|
||
| £ 2.2062 - £ 3.1518 | 100 In stock |
M6
|
7.5
|
3.9
|
6.5
|
50.0
|
4.2
|
10.0
|
||
| £ 2.1705 - £ 3.1008 | 69 In stock |
M6
|
7.5
|
3.9
|
6.5
|
30.0
|
4.2
|
10.0
|
||
| £ 2.0134 - £ 2.8764 | 3548 In stock |
M4
|
6.0
|
2.6
|
4.5
|
16.0
|
2.8
|
7.0
|
||
| £ 2.0134 - £ 2.8764 | Request the lead time here |
M4
|
6.0
|
2.6
|
4.5
|
12.0
|
2.8
|
7.0
|
||
| £ 2.1277 - £ 3.0396 | 100 In stock |
M5
|
7.5
|
3.3
|
5.5
|
20.0
|
3.7
|
8.5
|
||
| £ 2.1705 - £ 3.1008 | 100 In stock |
M5
|
7.5
|
3.3
|
5.5
|
60.0
|
3.7
|
8.5
|
||
| £ 2.0134 - £ 2.8764 | 4 In stock |
M3
|
4.5
|
2.0
|
3.5
|
20.0
|
2.0
|
5.5
|
||
| £ 2.0563 - £ 2.9376 | 100 In stock |
M3.5
|
5.2
|
2.4
|
3.8
|
16.0
|
2.3
|
6.0