Menu Search

Captive Screws - Cap Head

In stock

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762.
  • The material is a popular choice for construction and automotive applications.
Material: Titanium G5, Titanium G2, Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0154A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
463 results
Product SKUs information
Essentra Part Number Price range Availability d1 l20 25 Material d4 min l10 25 d3 max d2 a012 View
£ 8.9723 - £ 12.8177 Request the lead time here
M10
12.5
Titanium G5
10.6
45.0
16.0
7.5
£ 10.969 - £ 15.67 Request the lead time here
M12
15.0
Titanium G5
13.2
25.0
18.0
8.0
£ 14.0146 - £ 20.0208 Request the lead time here
M16
20.0
Titanium G5
17.5
30.0
24.0
12.0
£ 7.0515 - £ 10.0736 Request the lead time here
M6
7.5
Titanium G5
6.5
80.0
10.0
4.2
£ 12.7256 - £ 18.1794 Request the lead time here
M12
15.0
Titanium G5
13.2
50.0
18.0
8.0
£ 3.9385 - £ 5.6265 Request the lead time here
M5
7.5
Titanium G2
5.5
20.0
8.5
3.7
£ 2.8433 - £ 4.0619 Request the lead time here
M4
6.0
Titanium G2
4.5
40.0
7.0
2.8
£ 2.5906 - £ 3.7008 Request the lead time here
M4
6.0
Titanium G2
4.5
30.0
7.0
2.8
£ 5.7941 - £ 8.2773 Request the lead time here
M5
7.5
Titanium G2
5.5
50.0
8.5
3.7
£ 3.0961 - £ 4.423 Request the lead time here
M4
6.0
Titanium G2
4.5
50.0
7.0
2.8
£ 5.5814 - £ 7.9734 Request the lead time here
M8
10.0
Titanium G2
8.5
30.0
13.0
6.0
£ 8.4458 - £ 12.0654 Request the lead time here
M10
12.5
Titanium G2
10.6
60.0
16.0
7.5
£ 1.5375 - £ 2.1964 Request the lead time here
M2.5
3.0
Titanium G5
2.8
8.0
4.5
1.8
£ 1.7902 - £ 2.5575 Request the lead time here
M3
4.5
Titanium G5
3.5
12.0
5.5
2.0
£ 7.0515 - £ 10.0736 Request the lead time here
M8
10.0
Titanium G5
8.5
45.0
13.0
6.0
£ 14.4695 - £ 20.6708 Request the lead time here
M16
20.0
Titanium G5
17.5
40.0
24.0
12.0
£ 16.681 - £ 23.83 Request the lead time here
M16
20.0
Titanium G5
17.5
100.0
24.0
12.0
£ 6.7819 - £ 9.6884 Request the lead time here
M10
12.5
Titanium G5
10.6
20.0
16.0
7.5
£ 5.3286 - £ 7.6123 Request the lead time here
M8
10.0
Titanium G5
8.5
20.0
13.0
6.0
£ 14.2231 - £ 20.3187 Request the lead time here
M16
20.0
Titanium G5
17.5
35.0
24.0
12.0
  • of 24
Captive Screw Cap Head M10 7.5 Titanium G5

20187781

Price Range
£ 12.8177 - £ 8.9723

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    45.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M12 8.0 Titanium G5

20187828

Price Range
£ 15.67 - £ 10.969

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l10 25
    25.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M16 12.0 Titanium G5

20187903

Price Range
£ 20.0208 - £ 14.0146

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    30.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M6 4.2 Titanium G5

20187637

Price Range
£ 10.0736 - £ 7.0515

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    80.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M12 8.0 Titanium G5

20187873

Price Range
£ 18.1794 - £ 12.7256

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l10 25
    50.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M5 3.7 Titanium G2

20186722

Price Range
£ 5.6265 - £ 3.9385

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l10 25
    20.0
  • d2 a012
    3.7
  • l20 25
    7.5
  • d3 max
    8.5
Captive Screw Cap Head M4 2.8 Titanium G2

20186685

Price Range
£ 4.0619 - £ 2.8433

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l10 25
    40.0
  • d2 a012
    2.8
  • l20 25
    6.0
  • d3 max
    7.0
Captive Screw Cap Head M4 2.8 Titanium G2

20186661

Price Range
£ 3.7008 - £ 2.5906

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l10 25
    30.0
  • d2 a012
    2.8
  • l20 25
    6.0
  • d3 max
    7.0
Captive Screw Cap Head M5 3.7 Titanium G2

20186777

Price Range
£ 8.2773 - £ 5.7941

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l10 25
    50.0
  • d2 a012
    3.7
  • l20 25
    7.5
  • d3 max
    8.5
Captive Screw Cap Head M4 2.8 Titanium G2

20186692

Price Range
£ 4.423 - £ 3.0961

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l10 25
    50.0
  • d2 a012
    2.8
  • l20 25
    6.0
  • d3 max
    7.0
Captive Screw Cap Head M8 6.0 Titanium G2

20186913

Price Range
£ 7.9734 - £ 5.5814

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    30.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M10 7.5 Titanium G2

20187057

Price Range
£ 12.0654 - £ 8.4458

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    60.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M2.5 1.8 Titanium G5

20187293

Price Range
£ 2.1964 - £ 1.5375

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l10 25
    8.0
  • d2 a012
    1.8
  • l20 25
    3.0
  • d3 max
    4.5
Captive Screw Cap Head M3 2.0 Titanium G5

20187347

Price Range
£ 2.5575 - £ 1.7902

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l10 25
    12.0
  • d2 a012
    2.0
  • l20 25
    4.5
  • d3 max
    5.5
Captive Screw Cap Head M8 6.0 Titanium G5

20187705

Price Range
£ 10.0736 - £ 7.0515

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    45.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M16 12.0 Titanium G5

20187927

Price Range
£ 20.6708 - £ 14.4695

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    40.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M16 12.0 Titanium G5

20187972

Price Range
£ 23.83 - £ 16.681

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    100.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M10 7.5 Titanium G5

20187743

Price Range
£ 9.6884 - £ 6.7819

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    20.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M8 6.0 Titanium G5

20187651

Price Range
£ 7.6123 - £ 5.3286

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    20.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M16 12.0 Titanium G5

20187910

Price Range
£ 20.3187 - £ 14.2231

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    35.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0