Menu Search

Captive Screws - Cap Head

In stock

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762.
  • The material is a popular choice for construction and automotive applications.
Material: Titanium G5, Titanium G2, Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0154A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
463 results
Product SKUs information
Essentra Part Number Price range Availability d1 l20 25 Material d4 min l10 25 d3 max d2 a012 View
£ 2.4684 - £ 3.5292 4 In stock
M8
10.0
303 Stainless Steel
8.5
30.0
13.0
6.0
£ 2.3868 - £ 3.417 Request the lead time here
M4
6.0
303 Stainless Steel
4.5
16.0
7.0
2.8
£ 4.2432 - £ 6.0588 20 In stock
M12
15.0
303 Stainless Steel
13.2
80.0
18.0
8.0
£ 3.4986 - £ 5.0082 100 In stock
M8
10.0
303 Stainless Steel
8.5
80.0
13.0
6.0
£ 2.601 - £ 3.7128 100 In stock
M6
7.5
303 Stainless Steel
6.5
50.0
10.0
4.2
£ 2.6622 - £ 3.8046 68 In stock
M8
10.0
303 Stainless Steel
8.5
40.0
13.0
6.0
£ 3.4884 - £ 4.9878 100 In stock
M12
15.0
303 Stainless Steel
13.2
30.0
18.0
8.0
£ 2.7234 - £ 3.8862 100 In stock
M6
7.5
303 Stainless Steel
6.5
60.0
10.0
4.2
£ 2.4378 - £ 3.4782 300 In stock
M4
6.0
303 Stainless Steel
4.5
20.0
7.0
2.8
£ 2.9682 - £ 4.2432 166 In stock
M6
7.5
303 Stainless Steel
6.5
80.0
10.0
4.2
£ 2.3868 - £ 3.417 Request the lead time here
M5
7.5
303 Stainless Steel
5.5
30.0
8.5
3.7
£ 3.7944 - £ 5.4162 100 In stock
M12
15.0
303 Stainless Steel
13.2
50.0
18.0
8.0
£ 3.0702 - £ 4.386 100 In stock
M10
12.5
303 Stainless Steel
10.6
25.0
16.0
7.5
£ 3.9882 - £ 5.6916 88 In stock
M10
12.5
303 Stainless Steel
10.6
60.0
16.0
7.5
£ 2.7744 - £ 3.9576 100 In stock
M8
10.0
303 Stainless Steel
8.5
45.0
13.0
6.0
£ 2.652 - £ 3.7842 90 In stock
M4
6.0
303 Stainless Steel
4.5
40.0
7.0
2.8
£ 2.5194 - £ 3.6006 56 In stock
M4
6.0
303 Stainless Steel
4.5
25.0
7.0
2.8
£ 2.2542 - £ 3.2232 2 In stock
M8
10.0
303 Stainless Steel
8.5
20.0
13.0
6.0
£ 2.2746 - £ 3.2538 Request the lead time here
M6
7.5
303 Stainless Steel
6.5
25.0
10.0
4.2
£ 1.9788 - £ 2.8254 Request the lead time here
M2.5
3.0
303 Stainless Steel
2.8
5.0
4.5
1.8
  • of 24
Captive Screw Cap Head M8 6.0 303 Stainless Steel

20137199

Price Range
£ 3.5292 - £ 2.4684

Stock Levels
4 In stock
Attributes
  • d1
    M8
  • l10 25
    30.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M4 2.8 303 Stainless Steel

20137182

Price Range
£ 3.417 - £ 2.3868

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l10 25
    16.0
  • d2 a012
    2.8
  • l20 25
    6.0
  • d3 max
    7.0
Captive Screw Cap Head M12 8.0 303 Stainless Steel

20138622

Price Range
£ 6.0588 - £ 4.2432

Stock Levels
20 In stock
Attributes
  • d1
    M12
  • l10 25
    80.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M8 6.0 303 Stainless Steel

20138455

Price Range
£ 5.0082 - £ 3.4986

Stock Levels
100 In stock
Attributes
  • d1
    M8
  • l10 25
    80.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M6 4.2 303 Stainless Steel

20138387

Price Range
£ 3.7128 - £ 2.601

Stock Levels
100 In stock
Attributes
  • d1
    M6
  • l10 25
    50.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M8 6.0 303 Stainless Steel

20138424

Price Range
£ 3.8046 - £ 2.6622

Stock Levels
68 In stock
Attributes
  • d1
    M8
  • l10 25
    40.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M12 8.0 303 Stainless Steel

20138561

Price Range
£ 4.9878 - £ 3.4884

Stock Levels
100 In stock
Attributes
  • d1
    M12
  • l10 25
    30.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M6 4.2 303 Stainless Steel

20138394

Price Range
£ 3.8862 - £ 2.7234

Stock Levels
100 In stock
Attributes
  • d1
    M6
  • l10 25
    60.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M4 2.8 303 Stainless Steel

20138318

Price Range
£ 3.4782 - £ 2.4378

Stock Levels
300 In stock
Attributes
  • d1
    M4
  • l10 25
    20.0
  • d2 a012
    2.8
  • l20 25
    6.0
  • d3 max
    7.0
Captive Screw Cap Head M6 4.2 303 Stainless Steel

20138400

Price Range
£ 4.2432 - £ 2.9682

Stock Levels
166 In stock
Attributes
  • d1
    M6
  • l10 25
    80.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M5 3.7 303 Stainless Steel

20138356

Price Range
£ 3.417 - £ 2.3868

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l10 25
    30.0
  • d2 a012
    3.7
  • l20 25
    7.5
  • d3 max
    8.5
Captive Screw Cap Head M12 8.0 303 Stainless Steel

20138608

Price Range
£ 5.4162 - £ 3.7944

Stock Levels
100 In stock
Attributes
  • d1
    M12
  • l10 25
    50.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M10 7.5 303 Stainless Steel

20138479

Price Range
£ 4.386 - £ 3.0702

Stock Levels
100 In stock
Attributes
  • d1
    M10
  • l10 25
    25.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M10 7.5 303 Stainless Steel

20138530

Price Range
£ 5.6916 - £ 3.9882

Stock Levels
88 In stock
Attributes
  • d1
    M10
  • l10 25
    60.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M8 6.0 303 Stainless Steel

20138974

Price Range
£ 3.9576 - £ 2.7744

Stock Levels
100 In stock
Attributes
  • d1
    M8
  • l10 25
    45.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M4 2.8 303 Stainless Steel

20138936

Price Range
£ 3.7842 - £ 2.652

Stock Levels
90 In stock
Attributes
  • d1
    M4
  • l10 25
    40.0
  • d2 a012
    2.8
  • l20 25
    6.0
  • d3 max
    7.0
Captive Screw Cap Head M4 2.8 303 Stainless Steel

20138929

Price Range
£ 3.6006 - £ 2.5194

Stock Levels
56 In stock
Attributes
  • d1
    M4
  • l10 25
    25.0
  • d2 a012
    2.8
  • l20 25
    6.0
  • d3 max
    7.0
Captive Screw Cap Head M8 6.0 303 Stainless Steel

20137250

Price Range
£ 3.2232 - £ 2.2542

Stock Levels
2 In stock
Attributes
  • d1
    M8
  • l10 25
    20.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M6 4.2 303 Stainless Steel

20138851

Price Range
£ 3.2538 - £ 2.2746

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    25.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M2.5 1.8 303 Stainless Steel

20139193

Price Range
£ 2.8254 - £ 1.9788

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l10 25
    5.0
  • d2 a012
    1.8
  • l20 25
    3.0
  • d3 max
    4.5