This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).
These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.
Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.
Material: Titanium G5, Titanium G2, Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0154A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | l20 25 | Material | d4 min | l10 25 | d3 max | d2 a012 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 3.213 - £ 4.59 | Request the lead time here |
M10
|
12.5
|
303 Stainless Steel
|
10.6
|
30.0
|
16.0
|
7.5
|
||
| £ 4.5084 - £ 6.4362 | Request the lead time here |
M10
|
12.5
|
303 Stainless Steel
|
10.6
|
80.0
|
16.0
|
7.5
|
||
| £ 3.4884 - £ 4.9878 | Request the lead time here |
M12
|
15.0
|
303 Stainless Steel
|
13.2
|
30.0
|
18.0
|
8.0
|
||
| £ 3.7944 - £ 5.4162 | Request the lead time here |
M12
|
15.0
|
303 Stainless Steel
|
13.2
|
50.0
|
18.0
|
8.0
|
||
| £ 2.091 - £ 2.9886 | Request the lead time here |
M5
|
7.5
|
303 Stainless Steel
|
5.5
|
12.0
|
8.5
|
3.7
|
||
| £ 2.5602 - £ 3.6516 | Request the lead time here |
M5
|
7.5
|
303 Stainless Steel
|
5.5
|
40.0
|
8.5
|
3.7
|
||
| £ 2.1726 - £ 3.1008 | Request the lead time here |
M8
|
10.0
|
303 Stainless Steel
|
8.5
|
16.0
|
13.0
|
6.0
|
||
| £ 2.8764 - £ 4.1106 | Request the lead time here |
M8
|
10.0
|
303 Stainless Steel
|
8.5
|
50.0
|
13.0
|
6.0
|
||
| £ 3.468 - £ 4.947 | Request the lead time here |
M10
|
12.5
|
303 Stainless Steel
|
10.6
|
40.0
|
16.0
|
7.5
|
||
| £ 3.7128 - £ 5.304 | Request the lead time here |
M10
|
12.5
|
303 Stainless Steel
|
10.6
|
50.0
|
16.0
|
7.5
|
||
| £ 3.7026 - £ 5.2938 | Request the lead time here |
M12
|
15.0
|
303 Stainless Steel
|
13.2
|
45.0
|
18.0
|
8.0
|
||
| £ 2.7234 - £ 3.8862 | Request the lead time here |
M6
|
7.5
|
303 Stainless Steel
|
6.5
|
60.0
|
10.0
|
4.2
|
||
| £ 2.9682 - £ 4.2432 | Request the lead time here |
M6
|
7.5
|
303 Stainless Steel
|
6.5
|
80.0
|
10.0
|
4.2
|
||
| £ 3.4986 - £ 5.0082 | Request the lead time here |
M8
|
10.0
|
303 Stainless Steel
|
8.5
|
80.0
|
13.0
|
6.0
|
||
| £ 2.2542 - £ 3.2232 | Request the lead time here |
M3
|
4.5
|
303 Stainless Steel
|
3.5
|
30.0
|
5.5
|
2.0
|
||
| £ 2.4378 - £ 3.4782 | Request the lead time here |
M4
|
6.0
|
303 Stainless Steel
|
4.5
|
20.0
|
7.0
|
2.8
|
||
| £ 2.2032 - £ 3.1518 | Request the lead time here |
M3
|
4.5
|
303 Stainless Steel
|
3.5
|
25.0
|
5.5
|
2.0
|
||
| £ 2.5602 - £ 3.6618 | Request the lead time here |
M4
|
6.0
|
303 Stainless Steel
|
4.5
|
30.0
|
7.0
|
2.8
|
||
| £ 2.1726 - £ 3.111 | Request the lead time here |
M6
|
7.5
|
303 Stainless Steel
|
6.5
|
16.0
|
10.0
|
4.2
|
||
| £ 2.346 - £ 3.3558 | Request the lead time here |
M6
|
7.5
|
303 Stainless Steel
|
6.5
|
30.0
|
10.0
|
4.2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue