Menu Search

Captive Screws - Button Head

In production

Captive Screws are fasteners designed to remain attached to the component they are securing, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly.

This range of Captive Screws has a button head and a Torx drive. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. They are an excellent fitting option for panels with non-threaded holes when used in conjunction with our threaded captive washers. They are used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583, which requires fasteners to stay attached to fixed guards or applications when they are removed.

The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic, and you can find a group of screws with a blackened finish and others without.These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices. Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.

  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583.
  • Designed to remain attached to the component they are installed in, even when fully loosened.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0149.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
140 results
Product SKUs information
Essentra Part Number Price range Availability d3 max h1 max Material l1 025 d1 d2 a012 d4 min View
£ 1.7692 - £ 2.5274 Request the lead time here
4.5
1.50
303 Stainless Steel
10.0
M2.5
1.7
2.8
£ 3.0645 - £ 4.3778 Request the lead time here
10.5
4.70
316 Stainless Steel
60.0
M6
4.2
6.5
£ 1.8113 - £ 2.5876 Request the lead time here
4.5
1.50
Blackened Stainless 303
16.0
M2.5
1.7
2.8
£ 3.0139 - £ 4.3056 Request the lead time here
9.5
3.70
316 Stainless Steel
50.0
M5
3.7
5.5
£ 3.0139 - £ 4.3056 Request the lead time here
10.5
4.70
316 Stainless Steel
20.0
M6
4.2
6.5
£ 2.8644 - £ 4.092 Request the lead time here
9.5
3.70
316 Stainless Steel
20.0
M5
3.7
5.5
£ 2.8875 - £ 4.1251 Request the lead time here
7.6
3.10
316 Stainless Steel
60.0
M4
2.8
4.5
£ 3.0139 - £ 4.3056 Request the lead time here
10.5
4.70
316 Stainless Steel
40.0
M6
4.2
6.5
£ 2.5906 - £ 3.7008 Request the lead time here
7.6
3.10
316 Stainless Steel
16.0
M4
2.8
4.5
£ 2.7169 - £ 3.8814 Request the lead time here
9.5
3.70
316 Stainless Steel
12.0
M5
3.7
5.5
£ 1.9798 - £ 2.8283 Request the lead time here
5.7
1.65
Blackened Stainless 303
10.0
M3
2.0
3.5
£ 2.9697 - £ 4.2424 Request the lead time here
9.5
3.70
316 Stainless Steel
25.0
M5
3.7
5.5
£ 2.7591 - £ 3.9416 Request the lead time here
7.6
3.10
316 Stainless Steel
30.0
M4
2.8
4.5
£ 2.5484 - £ 3.6407 Request the lead time here
7.6
3.10
316 Stainless Steel
12.0
M4
2.8
4.5
£ 2.0851 - £ 2.9787 Request the lead time here
4.5
1.50
316 Stainless Steel
10.0
M2.5
1.7
2.8
£ 2.4642 - £ 3.5203 Request the lead time here
5.7
1.65
316 Stainless Steel
25.0
M3
2.0
3.5
£ 2.1061 - £ 3.0088 Request the lead time here
4.5
1.50
316 Stainless Steel
12.0
M2.5
1.7
2.8
£ 3.0139 - £ 4.3056 Request the lead time here
10.5
4.70
316 Stainless Steel
30.0
M6
4.2
6.5
£ 2.38 - £ 3.40 Request the lead time here
5.7
1.65
316 Stainless Steel
16.0
M3
2.0
3.5
£ 2.3168 - £ 3.3097 Request the lead time here
5.7
1.65
316 Stainless Steel
10.0
M3
2.0
3.5
  • of 7
Captive Screw Button Head M2.5 10.0 303 Stainless Steel

20188603

Price Range
£ 2.5274 - £ 1.7692

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    10.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M6 60.0 316 Stainless Steel

20189273

Price Range
£ 4.3778 - £ 3.0645

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    60.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M2.5 16.0 Blackened Stainless 303

20189327

Price Range
£ 2.5876 - £ 1.8113

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    16.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M5 50.0 316 Stainless Steel

20189198

Price Range
£ 4.3056 - £ 3.0139

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    50.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M6 20.0 316 Stainless Steel

20189228

Price Range
£ 4.3056 - £ 3.0139

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    20.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M5 20.0 316 Stainless Steel

20189150

Price Range
£ 4.092 - £ 2.8644

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    20.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 60.0 316 Stainless Steel

20189129

Price Range
£ 4.1251 - £ 2.8875

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    60.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M6 40.0 316 Stainless Steel

20189259

Price Range
£ 4.3056 - £ 3.0139

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    40.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M4 16.0 316 Stainless Steel

20189068

Price Range
£ 3.7008 - £ 2.5906

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    16.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M5 12.0 316 Stainless Steel

20189136

Price Range
£ 3.8814 - £ 2.7169

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    12.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M3 10.0 Blackened Stainless 303

20189341

Price Range
£ 2.8283 - £ 1.9798

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    10.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M5 25.0 316 Stainless Steel

20189167

Price Range
£ 4.2424 - £ 2.9697

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    25.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 30.0 316 Stainless Steel

20189099

Price Range
£ 3.9416 - £ 2.7591

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    30.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M4 12.0 316 Stainless Steel

20189051

Price Range
£ 3.6407 - £ 2.5484

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    12.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M2.5 10.0 316 Stainless Steel

20188955

Price Range
£ 2.9787 - £ 2.0851

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    10.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M3 25.0 316 Stainless Steel

20189020

Price Range
£ 3.5203 - £ 2.4642

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    25.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M2.5 12.0 316 Stainless Steel

20188962

Price Range
£ 3.0088 - £ 2.1061

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    12.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M6 30.0 316 Stainless Steel

20189242

Price Range
£ 4.3056 - £ 3.0139

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    30.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M3 16.0 316 Stainless Steel

20189006

Price Range
£ 3.40 - £ 2.38

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    16.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M3 10.0 316 Stainless Steel

20188993

Price Range
£ 3.3097 - £ 2.3168

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    10.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5