Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Captive Screws are fasteners designed to remain attached to the component they are securing, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly.
This range of Captive Screws has a button head and a Torx drive. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. They are an excellent fitting option for panels with non-threaded holes when used in conjunction with our threaded captive washers. They are used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583, which requires fasteners to stay attached to fixed guards or applications when they are removed.
The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic, and you can find a group of screws with a blackened finish and others without.These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices. Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0149.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d3 max | h1 max | Material | l1 025 | d1 | d2 a012 | d4 min | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.7692 - £ 2.5274 | Request the lead time here |
4.5
|
1.50
|
303 Stainless Steel
|
10.0
|
M2.5
|
1.7
|
2.8
|
||
| £ 3.0645 - £ 4.3778 | Request the lead time here |
10.5
|
4.70
|
316 Stainless Steel
|
60.0
|
M6
|
4.2
|
6.5
|
||
| £ 1.8113 - £ 2.5876 | Request the lead time here |
4.5
|
1.50
|
Blackened Stainless 303
|
16.0
|
M2.5
|
1.7
|
2.8
|
||
| £ 3.0139 - £ 4.3056 | Request the lead time here |
9.5
|
3.70
|
316 Stainless Steel
|
50.0
|
M5
|
3.7
|
5.5
|
||
| £ 3.0139 - £ 4.3056 | Request the lead time here |
10.5
|
4.70
|
316 Stainless Steel
|
20.0
|
M6
|
4.2
|
6.5
|
||
| £ 2.8644 - £ 4.092 | Request the lead time here |
9.5
|
3.70
|
316 Stainless Steel
|
20.0
|
M5
|
3.7
|
5.5
|
||
| £ 2.8875 - £ 4.1251 | Request the lead time here |
7.6
|
3.10
|
316 Stainless Steel
|
60.0
|
M4
|
2.8
|
4.5
|
||
| £ 3.0139 - £ 4.3056 | Request the lead time here |
10.5
|
4.70
|
316 Stainless Steel
|
40.0
|
M6
|
4.2
|
6.5
|
||
| £ 2.5906 - £ 3.7008 | Request the lead time here |
7.6
|
3.10
|
316 Stainless Steel
|
16.0
|
M4
|
2.8
|
4.5
|
||
| £ 2.7169 - £ 3.8814 | Request the lead time here |
9.5
|
3.70
|
316 Stainless Steel
|
12.0
|
M5
|
3.7
|
5.5
|
||
| £ 1.9798 - £ 2.8283 | Request the lead time here |
5.7
|
1.65
|
Blackened Stainless 303
|
10.0
|
M3
|
2.0
|
3.5
|
||
| £ 2.9697 - £ 4.2424 | Request the lead time here |
9.5
|
3.70
|
316 Stainless Steel
|
25.0
|
M5
|
3.7
|
5.5
|
||
| £ 2.7591 - £ 3.9416 | Request the lead time here |
7.6
|
3.10
|
316 Stainless Steel
|
30.0
|
M4
|
2.8
|
4.5
|
||
| £ 2.5484 - £ 3.6407 | Request the lead time here |
7.6
|
3.10
|
316 Stainless Steel
|
12.0
|
M4
|
2.8
|
4.5
|
||
| £ 2.0851 - £ 2.9787 | Request the lead time here |
4.5
|
1.50
|
316 Stainless Steel
|
10.0
|
M2.5
|
1.7
|
2.8
|
||
| £ 2.4642 - £ 3.5203 | Request the lead time here |
5.7
|
1.65
|
316 Stainless Steel
|
25.0
|
M3
|
2.0
|
3.5
|
||
| £ 2.1061 - £ 3.0088 | Request the lead time here |
4.5
|
1.50
|
316 Stainless Steel
|
12.0
|
M2.5
|
1.7
|
2.8
|
||
| £ 3.0139 - £ 4.3056 | Request the lead time here |
10.5
|
4.70
|
316 Stainless Steel
|
30.0
|
M6
|
4.2
|
6.5
|
||
| £ 2.38 - £ 3.40 | Request the lead time here |
5.7
|
1.65
|
316 Stainless Steel
|
16.0
|
M3
|
2.0
|
3.5
|
||
| £ 2.3168 - £ 3.3097 | Request the lead time here |
5.7
|
1.65
|
316 Stainless Steel
|
10.0
|
M3
|
2.0
|
3.5