Menu Search

Captive Screws - Button Head

In production

Captive Screws are fasteners designed to remain attached to the component they are securing, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly.

This range of Captive Screws has a button head and a Torx drive. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. They are an excellent fitting option for panels with non-threaded holes when used in conjunction with our threaded captive washers. They are used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583, which requires fasteners to stay attached to fixed guards or applications when they are removed.

The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic, and you can find a group of screws with a blackened finish and others without.These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices. Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.

  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583.
  • Designed to remain attached to the component they are installed in, even when fully loosened.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0149.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
140 results
Product SKUs information
Essentra Part Number Price range Availability d3 max h1 max Material l1 025 d1 d2 a012 d4 min View
£ 2.6959 - £ 3.8513 Request the lead time here
7.6
3.10
316 Stainless Steel
25.0
M4
2.8
4.5
£ 1.7481 - £ 2.4973 Request the lead time here
4.5
1.50
Blackened Stainless 303
8.0
M2.5
1.7
2.8
£ 3.0139 - £ 4.3056 Request the lead time here
9.5
3.70
316 Stainless Steel
60.0
M5
3.7
5.5
£ 2.0851 - £ 2.9787 Request the lead time here
5.7
1.65
Blackened Stainless 303
25.0
M3
2.0
3.5
£ 2.5906 - £ 3.7008 Request the lead time here
7.6
3.10
316 Stainless Steel
16.0
M4
2.8
4.5
£ 2.7169 - £ 3.8814 Request the lead time here
9.5
3.70
316 Stainless Steel
12.0
M5
3.7
5.5
£ 1.9798 - £ 2.8283 Request the lead time here
5.7
1.65
Blackened Stainless 303
10.0
M3
2.0
3.5
£ 3.0139 - £ 4.3056 Request the lead time here
10.5
4.70
316 Stainless Steel
40.0
M6
4.2
6.5
£ 2.7591 - £ 3.9416 Request the lead time here
7.6
3.10
316 Stainless Steel
30.0
M4
2.8
4.5
£ 2.8875 - £ 4.1251 Request the lead time here
7.6
3.10
316 Stainless Steel
60.0
M4
2.8
4.5
£ 2.5484 - £ 3.6407 Request the lead time here
7.6
3.10
316 Stainless Steel
12.0
M4
2.8
4.5
£ 2.4221 - £ 3.4601 Request the lead time here
5.7
1.65
316 Stainless Steel
20.0
M3
2.0
3.5
£ 2.2746 - £ 3.2495 Request the lead time here
7.6
3.10
Blackened Stainless 303
20.0
M4
2.8
4.5
£ 3.0645 - £ 4.3778 Request the lead time here
10.5
4.70
316 Stainless Steel
50.0
M6
4.2
6.5
£ 1.8323 - £ 2.6177 Request the lead time here
4.5
1.50
Blackened Stainless 303
20.0
M2.5
1.7
2.8
£ 2.064 - £ 2.9486 Request the lead time here
4.5
1.50
316 Stainless Steel
8.0
M2.5
1.7
2.8
£ 2.8012 - £ 4.0017 Request the lead time here
9.5
3.70
316 Stainless Steel
16.0
M5
3.7
5.5
£ 3.0139 - £ 4.3056 Request the lead time here
9.5
3.70
316 Stainless Steel
30.0
M5
3.7
5.5
£ 2.8854 - £ 4.1221 Request the lead time here
7.6
3.10
316 Stainless Steel
40.0
M4
2.8
4.5
£ 3.0139 - £ 4.3056 Request the lead time here
9.5
3.70
316 Stainless Steel
40.0
M5
3.7
5.5
  • of 7
Captive Screw Button Head M4 25.0 316 Stainless Steel

20189082

Price Range
£ 3.8513 - £ 2.6959

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    25.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M2.5 8.0 Blackened Stainless 303

20189297

Price Range
£ 2.4973 - £ 1.7481

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    8.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M5 60.0 316 Stainless Steel

20189204

Price Range
£ 4.3056 - £ 3.0139

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    60.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M3 25.0 Blackened Stainless 303

20189372

Price Range
£ 2.9787 - £ 2.0851

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    25.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M4 16.0 316 Stainless Steel

20189068

Price Range
£ 3.7008 - £ 2.5906

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    16.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M5 12.0 316 Stainless Steel

20189136

Price Range
£ 3.8814 - £ 2.7169

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    12.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M3 10.0 Blackened Stainless 303

20189341

Price Range
£ 2.8283 - £ 1.9798

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    10.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M6 40.0 316 Stainless Steel

20189259

Price Range
£ 4.3056 - £ 3.0139

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    40.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M4 30.0 316 Stainless Steel

20189099

Price Range
£ 3.9416 - £ 2.7591

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    30.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M4 60.0 316 Stainless Steel

20189129

Price Range
£ 4.1251 - £ 2.8875

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    60.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M4 12.0 316 Stainless Steel

20189051

Price Range
£ 3.6407 - £ 2.5484

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    12.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M3 20.0 316 Stainless Steel

20189013

Price Range
£ 3.4601 - £ 2.4221

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    20.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M4 20.0 Blackened Stainless 303

20189426

Price Range
£ 3.2495 - £ 2.2746

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    20.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M6 50.0 316 Stainless Steel

20189266

Price Range
£ 4.3778 - £ 3.0645

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    50.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M2.5 20.0 Blackened Stainless 303

20189334

Price Range
£ 2.6177 - £ 1.8323

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    20.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M2.5 8.0 316 Stainless Steel

20188948

Price Range
£ 2.9486 - £ 2.064

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    8.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M5 16.0 316 Stainless Steel

20189143

Price Range
£ 4.0017 - £ 2.8012

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    16.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M5 30.0 316 Stainless Steel

20189174

Price Range
£ 4.3056 - £ 3.0139

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    30.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 40.0 316 Stainless Steel

20189105

Price Range
£ 4.1221 - £ 2.8854

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    40.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M5 40.0 316 Stainless Steel

20189181

Price Range
£ 4.3056 - £ 3.0139

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    40.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5