Menu Search

Cap Screws - Low Head

In stock

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
£ 2.2848 - £ 2.2848 Request the lead time here
8.0
M4
0.9
303 Stainless Steel
20.0
Torx Drive
0.5
£ 2.1318 - £ 2.1318 Request the lead time here
6.0
M2.5
0.6
303 Stainless Steel
6.0
Torx Drive
0.3
£ 2.3154 - £ 2.3154 Request the lead time here
9.0
M5
1.0
303 Stainless Steel
25.0
Torx Drive
0.6
£ 2.1726 - £ 2.1726 Request the lead time here
7.0
M3
0.8
303 Stainless Steel
10.0
Torx Drive
0.4
£ 2.1624 - £ 2.1624 Request the lead time here
6.0
M2.5
0.6
303 Stainless Steel
5.0
Torx Drive
0.3
£ 2.1726 - £ 2.1726 Request the lead time here
7.0
M3
0.8
303 Stainless Steel
5.0
Torx Drive
0.4
£ 2.2848 - £ 2.2848 Request the lead time here
8.0
M4
0.9
303 Stainless Steel
25.0
Torx Drive
0.5
£ 2.3154 - £ 2.3154 Request the lead time here
12.0
M6
1.2
303 Stainless Steel
8.0
Torx Drive
0.7
£ 2.295 - £ 2.295 Request the lead time here
12.0
M6
1.2
303 Stainless Steel
25.0
Torx Drive
0.7
£ 2.3256 - £ 3.315 Request the lead time here
5.0
M2.5
1.5
316 Stainless Steel
5.0
Hex Drive
0.10
£ 2.3256 - £ 3.315 Request the lead time here
4.0
M2
1.5
316 Stainless Steel
4.0
Hex Drive
0.10
£ 2.1318 - £ 2.1318 Request the lead time here
6.0
M2.5
0.6
303 Stainless Steel
4.0
Torx Drive
0.3
£ 2.5296 - £ 3.6108 Request the lead time here
8.0
M4
1.5
Blackened Stainless 316
20.0
Hex Drive
0.20
£ 3.4986 - £ 4.998 Request the lead time here
10.0
M6
1.5
Blackened Stainless 316
18.0
Hex Drive
0.25
£ 3.723 - £ 5.3244 Request the lead time here
13.0
M8
1.5
Blackened Stainless 316
8.0
Hex Drive
0.40
£ 2.856 - £ 4.08 Request the lead time here
9.0
M5
1.5
Blackened Stainless 316
16.0
Hex Drive
0.20
£ 2.5296 - £ 3.6108 Request the lead time here
8.0
M4
1.5
Blackened Stainless 316
12.0
Hex Drive
0.20
£ 3.2946 - £ 4.7124 Request the lead time here
9.0
M5
1.5
Blackened Stainless 316
20.0
Hex Drive
0.20
£ 3.8964 - £ 5.559 Request the lead time here
10.0
M6
1.5
Blackened Stainless 316
25.0
Hex Drive
0.25
£ 3.723 - £ 5.3244 Request the lead time here
13.0
M8
1.5
Blackened Stainless 316
12.0
Hex Drive
0.40
  • of 30
Cap Screw M4 20.0 303 Stainless Steel

20202811

Price Range
£ 2.2848 - £ 2.2848

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    20.0
Cap Screw M2.5 6.0 303 Stainless Steel

20202668

Price Range
£ 2.1318 - £ 2.1318

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    6.0
Cap Screw M5 25.0 303 Stainless Steel

20202880

Price Range
£ 2.3154 - £ 2.3154

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    25.0
Cap Screw M3 10.0 303 Stainless Steel

20202736

Price Range
£ 2.1726 - £ 2.1726

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    7.0
  • h1
    0.8
  • H2 max
    2.0
  • l1
    10.0
Cap Screw M2.5 5.0 303 Stainless Steel

20202651

Price Range
£ 2.1624 - £ 2.1624

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    5.0
Cap Screw M3 5.0 303 Stainless Steel

20202705

Price Range
£ 2.1726 - £ 2.1726

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    7.0
  • h1
    0.8
  • H2 max
    2.0
  • l1
    5.0
Cap Screw M4 25.0 303 Stainless Steel

20202828

Price Range
£ 2.2848 - £ 2.2848

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    25.0
Cap Screw M6 8.0 303 Stainless Steel

20202903

Price Range
£ 2.3154 - £ 2.3154

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    8.0
Cap Screw M6 25.0 303 Stainless Steel

20202958

Price Range
£ 2.295 - £ 2.295

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    25.0
Cap Screw M2.5 5.0 316 Stainless Steel

20203092

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5
Cap Screw M2 4.0 316 Stainless Steel

20203016

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M2.5 4.0 303 Stainless Steel

20202644

Price Range
£ 2.1318 - £ 2.1318

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    4.0
Cap Screw M4 20.0 Blackened Stainless 316

20204662

Price Range
£ 3.6108 - £ 2.5296

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M6 18.0 Blackened Stainless 316

20204822

Price Range
£ 4.998 - £ 3.4986

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M8 8.0 Blackened Stainless 316

20204877

Price Range
£ 5.3244 - £ 3.723

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M5 16.0 Blackened Stainless 316

20204723

Price Range
£ 4.08 - £ 2.856

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M4 12.0 Blackened Stainless 316

20204624

Price Range
£ 3.6108 - £ 2.5296

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M5 20.0 Blackened Stainless 316

20204747

Price Range
£ 4.7124 - £ 3.2946

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M6 25.0 Blackened Stainless 316

20204846

Price Range
£ 5.559 - £ 3.8964

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M8 12.0 Blackened Stainless 316

20204891

Price Range
£ 5.3244 - £ 3.723

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0