Menu Search

Cap Screws - Low Head

In stock

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
£ 2.2848 - £ 2.2848 Request the lead time here
8.0
M4
0.9
303 Stainless Steel
6.0
Torx Drive
0.5
£ 2.448 - £ 3.4986 Request the lead time here
4.0
M2
1.5
Blackened Stainless 316
5.0
Hex Drive
0.10
£ 3.366 - £ 4.8042 Request the lead time here
16.0
M10
1.5
Blackened Stainless 303
16.0
Hex Drive
0.40
£ 2.448 - £ 3.4986 Request the lead time here
4.0
M2
1.5
Blackened Stainless 316
3.0
Hex Drive
0.10
£ 2.6112 - £ 3.7332 Request the lead time here
9.0
M5
1.5
Blackened Stainless 316
6.0
Hex Drive
0.20
£ 2.856 - £ 4.08 Request the lead time here
9.0
M5
1.5
Blackened Stainless 316
18.0
Hex Drive
0.20
£ 3.0294 - £ 4.3248 Request the lead time here
13.0
M8
1.5
Blackened Stainless 303
10.0
Hex Drive
0.40
£ 2.5296 - £ 3.6108 Request the lead time here
6.0
M3
1.5
Blackened Stainless 316
10.0
Hex Drive
0.10
£ 2.448 - £ 3.4986 Request the lead time here
8.0
M4
1.5
Blackened Stainless 316
6.0
Hex Drive
0.20
£ 2.5296 - £ 3.6108 Request the lead time here
8.0
M4
1.5
Blackened Stainless 316
16.0
Hex Drive
0.20
£ 2.448 - £ 3.4986 Request the lead time here
6.0
M3
1.5
Blackened Stainless 316
8.0
Hex Drive
0.10
£ 2.448 - £ 3.4986 Request the lead time here
4.0
M2
1.5
Blackened Stainless 316
4.0
Hex Drive
0.10
£ 2.448 - £ 3.4986 Request the lead time here
4.0
M2
1.5
Blackened Stainless 316
12.0
Hex Drive
0.10
£ 2.448 - £ 3.4986 Request the lead time here
5.0
M2.5
1.5
Blackened Stainless 316
8.0
Hex Drive
0.10
£ 2.448 - £ 3.4986 Request the lead time here
6.0
M3
1.5
Blackened Stainless 316
6.0
Hex Drive
0.10
£ 2.448 - £ 3.4986 Request the lead time here
8.0
M4
1.5
Blackened Stainless 316
5.0
Hex Drive
0.20
£ 2.7234 - £ 3.8862 Request the lead time here
9.0
M5
1.5
Blackened Stainless 316
10.0
Hex Drive
0.20
£ 2.5296 - £ 3.6108 Request the lead time here
6.0
M3
1.5
Blackened Stainless 316
16.0
Hex Drive
0.10
£ 2.5296 - £ 3.6108 Request the lead time here
6.0
M3
1.5
Blackened Stainless 316
14.0
Hex Drive
0.10
£ 2.448 - £ 3.4986 Request the lead time here
6.0
M3
1.5
Blackened Stainless 316
5.0
Hex Drive
0.10
  • of 30
Cap Screw M4 6.0 303 Stainless Steel

20202767

Price Range
£ 2.2848 - £ 2.2848

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    6.0
Cap Screw M2 5.0 Blackened Stainless 316

20204389

Price Range
£ 3.4986 - £ 2.448

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M10 16.0 Blackened Stainless 303

20204310

Price Range
£ 4.8042 - £ 3.366

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • h1
    1.5
  • H2 max
    6.0
  • h3 max
    3.5
Cap Screw M2 3.0 Blackened Stainless 316

20204365

Price Range
£ 3.4986 - £ 2.448

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M5 6.0 Blackened Stainless 316

20204679

Price Range
£ 3.7332 - £ 2.6112

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M5 18.0 Blackened Stainless 316

20204730

Price Range
£ 4.08 - £ 2.856

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M8 10.0 Blackened Stainless 303

20204204

Price Range
£ 4.3248 - £ 3.0294

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M3 10.0 Blackened Stainless 316

20204549

Price Range
£ 3.6108 - £ 2.5296

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M4 6.0 Blackened Stainless 316

20204594

Price Range
£ 3.4986 - £ 2.448

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M4 16.0 Blackened Stainless 316

20204648

Price Range
£ 3.6108 - £ 2.5296

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M3 8.0 Blackened Stainless 316

20204532

Price Range
£ 3.4986 - £ 2.448

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M2 4.0 Blackened Stainless 316

20204372

Price Range
£ 3.4986 - £ 2.448

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M2 12.0 Blackened Stainless 316

20204426

Price Range
£ 3.4986 - £ 2.448

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M2.5 8.0 Blackened Stainless 316

20204471

Price Range
£ 3.4986 - £ 2.448

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5
Cap Screw M3 6.0 Blackened Stainless 316

20204525

Price Range
£ 3.4986 - £ 2.448

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M4 5.0 Blackened Stainless 316

20204587

Price Range
£ 3.4986 - £ 2.448

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M5 10.0 Blackened Stainless 316

20204693

Price Range
£ 3.8862 - £ 2.7234

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M3 16.0 Blackened Stainless 316

20204570

Price Range
£ 3.6108 - £ 2.5296

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M3 14.0 Blackened Stainless 316

20204563

Price Range
£ 3.6108 - £ 2.5296

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M3 5.0 Blackened Stainless 316

20204518

Price Range
£ 3.4986 - £ 2.448

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6