Menu Search

Cap Screws - Low Head

In stock

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
£ 2.7132 - £ 3.876 Request the lead time here
6.0
M3
0.8
316 Stainless Steel
5.0
Hex Drive
0.10
£ 2.8662 - £ 4.1004 Request the lead time here
4.0
M2
0.5
Blackened Stainless 316
5.0
Hex Drive
0.10
£ 2.7744 - £ 3.9576 Request the lead time here
8.0
M4
0.9
316 Stainless Steel
12.0
Hex Drive
0.20
£ 3.4986 - £ 4.998 Request the lead time here
10.0
M6
1.2
Blackened Stainless 316
16.0
Hex Drive
0.25
£ 2.8662 - £ 4.1004 20 In stock
8.0
M4
0.9
Blackened Stainless 316
8.0
Hex Drive
0.20
£ 2.8662 - £ 4.1004 Request the lead time here
5.0
M2.5
0.6
Blackened Stainless 316
4.0
Hex Drive
0.10
£ 2.8662 - £ 4.1004 Request the lead time here
4.0
M2
0.5
Blackened Stainless 316
6.0
Hex Drive
0.10
£ 2.4684 - £ 3.519 Request the lead time here
9.0
M5
1.0
Blackened Stainless 303
6.0
Hex Drive
0.20
£ 3.1824 - £ 4.5492 Request the lead time here
10.0
M6
1.2
Blackened Stainless 303
20.0
Hex Drive
0.25
£ 3.1518 - £ 4.4982 Request the lead time here
9.0
M5
1.0
Blackened Stainless 303
20.0
Hex Drive
0.20
£ 2.9682 - £ 4.233 Request the lead time here
6.0
M3
0.8
Blackened Stainless 316
10.0
Hex Drive
0.10
£ 2.7132 - £ 3.876 Request the lead time here
4.0
M2
0.5
316 Stainless Steel
10.0
Hex Drive
0.10
£ 2.8662 - £ 4.1004 Request the lead time here
4.0
M2
0.5
Blackened Stainless 316
3.0
Torx Drive
0.3
£ 4.9164 - £ 7.0278 Request the lead time here
12.0
M6
1.2
Blackened Stainless 316
16.0
Torx Drive
0.7
£ 5.4162 - £ 7.7316 Request the lead time here
12.0
M6
1.2
Blackened Stainless 316
40.0
Torx Drive
0.7
£ 4.4268 - £ 6.324 Request the lead time here
12.0
M6
1.2
Blackened Stainless 303
25.0
Torx Drive
0.7
£ 2.8662 - £ 4.1004 Request the lead time here
8.0
M4
0.9
Blackened Stainless 316
8.0
Torx Drive
0.5
£ 3.1416 - £ 4.488 Request the lead time here
9.0
M5
1.0
Blackened Stainless 316
10.0
Torx Drive
0.6
£ 3.8148 - £ 5.4468 Request the lead time here
9.0
M5
1.0
Blackened Stainless 316
20.0
Torx Drive
0.6
£ 3.3456 - £ 4.7736 Request the lead time here
9.0
M5
1.0
Blackened Stainless 316
16.0
Torx Drive
0.6
  • of 30
Cap Screw M3 5.0 316 Stainless Steel

20205140

Price Range
£ 3.876 - £ 2.7132

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    0.8
  • H2 max
    2.0
  • h3 max
    1.4
Cap Screw M2 5.0 Blackened Stainless 316

20205805

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M4 12.0 316 Stainless Steel

20205249

Price Range
£ 3.9576 - £ 2.7744

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • h3 max
    1.5
Cap Screw M6 16.0 Blackened Stainless 316

20206123

Price Range
£ 4.998 - £ 3.4986

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.2
  • H2 max
    4.0
  • h3 max
    2.2
Cap Screw M4 8.0 Blackened Stainless 316

20205966

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
20 In stock
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • h3 max
    1.5
Cap Screw M2.5 4.0 Blackened Stainless 316

20205850

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    0.6
  • H2 max
    1.5
  • h3 max
    1.2
Cap Screw M2 6.0 Blackened Stainless 316

20205812

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M5 6.0 Blackened Stainless 303

20205652

Price Range
£ 3.519 - £ 2.4684

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • h3 max
    1.8
Cap Screw M6 20.0 Blackened Stainless 303

20205768

Price Range
£ 4.5492 - £ 3.1824

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.2
  • H2 max
    4.0
  • h3 max
    2.2
Cap Screw M5 20.0 Blackened Stainless 303

20205706

Price Range
£ 4.4982 - £ 3.1518

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • h3 max
    1.8
Cap Screw M3 10.0 Blackened Stainless 316

20205911

Price Range
£ 4.233 - £ 2.9682

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    0.8
  • H2 max
    2.0
  • h3 max
    1.4
Cap Screw M2 10.0 316 Stainless Steel

20205096

Price Range
£ 3.876 - £ 2.7132

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M2 3.0 Blackened Stainless 316

20207038

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.5
  • l1
    3.0
Cap Screw M6 16.0 Blackened Stainless 316

20207410

Price Range
£ 7.0278 - £ 4.9164

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    16.0
Cap Screw M6 40.0 Blackened Stainless 316

20207465

Price Range
£ 7.7316 - £ 5.4162

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    40.0
Cap Screw M6 25.0 Blackened Stainless 303

20206994

Price Range
£ 6.324 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    25.0
Cap Screw M4 8.0 Blackened Stainless 316

20207243

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    8.0
Cap Screw M5 10.0 Blackened Stainless 316

20207311

Price Range
£ 4.488 - £ 3.1416

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    10.0
Cap Screw M5 20.0 Blackened Stainless 316

20207342

Price Range
£ 5.4468 - £ 3.8148

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    20.0
Cap Screw M5 16.0 Blackened Stainless 316

20207335

Price Range
£ 4.7736 - £ 3.3456

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    16.0