Menu Search

Cap Screws - Low Head

In stock

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
£ 2.4061 - £ 3.4374 100 In stock
10.0
M6
1.2
303 Stainless Steel
12.0
Hex Drive
0.25
£ 2.8274 - £ 4.0392 Request the lead time here
16.0
M10
1.5
303 Stainless Steel
16.0
Hex Drive
0.4
£ 1.9777 - £ 2.8254 88 In stock
5.0
M2.5
0.6
303 Stainless Steel
3.0
Hex Drive
0.1
£ 2.0277 - £ 2.8968 100 In stock
8.0
M4
0.9
303 Stainless Steel
16.0
Hex Drive
0.2
£ 1.9777 - £ 2.8254 100 In stock
5.0
M2.5
0.6
303 Stainless Steel
5.0
Hex Drive
0.1
£ 2.0277 - £ 2.8968 100 In stock
8.0
M4
0.9
303 Stainless Steel
12.0
Hex Drive
0.2
£ 1.9777 - £ 2.8254 Request the lead time here
4.0
M2
0.5
303 Stainless Steel
5.0
Hex Drive
0.1
£ 2.1777 - £ 3.111 78 In stock
9.0
M5
1.0
303 Stainless Steel
12.0
Hex Drive
0.2
£ 2.0277 - £ 2.8968 98 In stock
6.0
M3
0.8
303 Stainless Steel
12.0
Hex Drive
0.1
£ 1.9777 - £ 2.8254 100 In stock
4.0
M2
0.5
303 Stainless Steel
3.0
Hex Drive
0.1
£ 1.9777 - £ 2.8254 100 In stock
5.0
M2.5
0.6
303 Stainless Steel
6.0
Hex Drive
0.1
£ 1.9777 - £ 2.8254 Request the lead time here
6.0
M3
0.8
303 Stainless Steel
6.0
Hex Drive
0.1
£ 1.9777 - £ 2.8254 113 In stock
8.0
M4
0.9
303 Stainless Steel
8.0
Hex Drive
0.2
£ 1.9777 - £ 2.8254 88 In stock
8.0
M4
0.9
303 Stainless Steel
6.0
Hex Drive
0.2
£ 2.0277 - £ 2.8968 90 In stock
8.0
M4
0.9
303 Stainless Steel
25.0
Hex Drive
0.2
£ 1.9777 - £ 2.8254 500 In stock
6.0
M3
0.8
303 Stainless Steel
5.0
Hex Drive
0.1
£ 1.9777 - £ 2.8254 190 In stock
6.0
M3
0.8
303 Stainless Steel
8.0
Hex Drive
0.1
£ 2.4061 - £ 3.4374 99 In stock
10.0
M6
1.2
303 Stainless Steel
10.0
Hex Drive
0.25
£ 1.6921 - £ 2.4174 100 In stock
4.0
M2
1.5
303 Stainless Steel
5.0
Hex Drive
0.1
£ 1.6921 - £ 2.4174 Request the lead time here
5.0
M2.5
1.5
303 Stainless Steel
3.0
Hex Drive
0.1
  • of 30
Cap Screw M6 12.0 303 Stainless Steel

20141790

Price Range
£ 3.4374 - £ 2.4061

Stock Levels
100 In stock
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.2
  • H2 max
    4.0
  • h3 max
    2.2
Cap Screw M10 16.0 303 Stainless Steel

20141417

Price Range
£ 4.0392 - £ 2.8274

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • h1
    1.5
  • H2 max
    6.0
  • h3 max
    3.5
Cap Screw M2.5 3.0 303 Stainless Steel

20141523

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
88 In stock
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    0.6
  • H2 max
    1.5
  • h3 max
    1.2
Cap Screw M4 16.0 303 Stainless Steel

20141677

Price Range
£ 2.8968 - £ 2.0277

Stock Levels
100 In stock
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • h3 max
    1.5
Cap Screw M2.5 5.0 303 Stainless Steel

20141547

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
100 In stock
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    0.6
  • H2 max
    1.5
  • h3 max
    1.2
Cap Screw M4 12.0 303 Stainless Steel

20141660

Price Range
£ 2.8968 - £ 2.0277

Stock Levels
100 In stock
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • h3 max
    1.5
Cap Screw M2 5.0 303 Stainless Steel

20141486

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M5 12.0 303 Stainless Steel

20141738

Price Range
£ 3.111 - £ 2.1777

Stock Levels
78 In stock
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • h3 max
    1.8
Cap Screw M3 12.0 303 Stainless Steel

20141608

Price Range
£ 2.8968 - £ 2.0277

Stock Levels
98 In stock
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    0.8
  • H2 max
    2.0
  • h3 max
    1.4
Cap Screw M2 3.0 303 Stainless Steel

20141462

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
100 In stock
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M2.5 6.0 303 Stainless Steel

20141554

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
100 In stock
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    0.6
  • H2 max
    1.5
  • h3 max
    1.2
Cap Screw M3 6.0 303 Stainless Steel

20141578

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    0.8
  • H2 max
    2.0
  • h3 max
    1.4
Cap Screw M4 8.0 303 Stainless Steel

20141646

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
113 In stock
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • h3 max
    1.5
Cap Screw M4 6.0 303 Stainless Steel

20141639

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
88 In stock
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • h3 max
    1.5
Cap Screw M4 25.0 303 Stainless Steel

20141691

Price Range
£ 2.8968 - £ 2.0277

Stock Levels
90 In stock
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • h3 max
    1.5
Cap Screw M3 5.0 303 Stainless Steel

20141561

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
500 In stock
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    0.8
  • H2 max
    2.0
  • h3 max
    1.4
Cap Screw M3 8.0 303 Stainless Steel

20141585

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
190 In stock
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    0.8
  • H2 max
    2.0
  • h3 max
    1.4
Cap Screw M6 10.0 303 Stainless Steel

20141783

Price Range
£ 3.4374 - £ 2.4061

Stock Levels
99 In stock
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.2
  • H2 max
    4.0
  • h3 max
    2.2
Cap Screw M2 5.0 303 Stainless Steel

20140809

Price Range
£ 2.4174 - £ 1.6921

Stock Levels
100 In stock
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M2.5 3.0 303 Stainless Steel

20140854

Price Range
£ 2.4174 - £ 1.6921

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5