Menu Search

Cap Screws - Low Head

In production

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Item Code Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
£ 3.672 - £ 5.2428 Request the lead time here
10.0
M6
1.2
316 Stainless Steel
20.0
Hex Drive
0.25
£ 3.162 - £ 4.5186 Request the lead time here
10.0
M6
1.2
Blackened Stainless 316
8.0
Hex Drive
0.25
£ 3.4986 - £ 4.998 Request the lead time here
10.0
M6
1.2
Blackened Stainless 316
12.0
Hex Drive
0.25
£ 2.8662 - £ 4.1004 Request the lead time here
8.0
M4
0.9
Blackened Stainless 316
6.0
Hex Drive
0.20
£ 2.7132 - £ 3.876 Request the lead time here
7.0
M3
0.8
316 Stainless Steel
6.0
Torx Drive
0.4
£ 2.7132 - £ 3.876 Request the lead time here
4.0
M2
0.5
316 Stainless Steel
8.0
Torx Drive
0.3
£ 2.5194 - £ 3.6006 Request the lead time here
6.0
M3
0.8
Blackened Stainless 303
10.0
Hex Drive
0.10
£ 2.3358 - £ 3.3354 Request the lead time here
6.0
M2.5
0.6
Blackened Stainless 303
10.0
Torx Drive
0.3
£ 2.3358 - £ 3.3354 Request the lead time here
6.0
M2.5
0.6
Blackened Stainless 303
4.0
Torx Drive
0.3
£ 2.3358 - £ 3.3354 Request the lead time here
6.0
M2.5
0.6
Blackened Stainless 303
6.0
Torx Drive
0.3
£ 2.7132 - £ 3.876 Request the lead time here
4.0
M2
0.5
316 Stainless Steel
12.0
Torx Drive
0.3
£ 2.7132 - £ 3.876 Request the lead time here
8.0
M4
0.9
316 Stainless Steel
6.0
Torx Drive
0.5
£ 2.7132 - £ 3.876 Request the lead time here
4.0
M2
0.5
316 Stainless Steel
3.0
Torx Drive
0.3
£ 2.7744 - £ 3.9576 Request the lead time here
8.0
M4
0.9
316 Stainless Steel
25.0
Torx Drive
0.5
£ 2.7744 - £ 3.9576 Request the lead time here
8.0
M4
0.9
316 Stainless Steel
20.0
Torx Drive
0.5
£ 2.3358 - £ 3.3354 Request the lead time here
4.0
M2
0.5
Blackened Stainless 303
4.0
Torx Drive
0.3
£ 2.856 - £ 4.08 Request the lead time here
10.0
M6
1.2
Blackened Stainless 303
12.0
Hex Drive
0.25
£ 2.9886 - £ 4.2738 Request the lead time here
9.0
M5
1.0
316 Stainless Steel
12.0
Torx Drive
0.6
£ 2.3358 - £ 3.3354 Request the lead time here
4.0
M2
0.5
Blackened Stainless 303
12.0
Torx Drive
0.3
£ 2.3358 - £ 3.3354 Request the lead time here
6.0
M2.5
0.6
Blackened Stainless 303
12.0
Torx Drive
0.3
  • of 30
Cap Screw M6 20.0 316 Stainless Steel

20205393

Price Range
£ 5.2428 - £ 3.672

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.2
  • H2 max
    4.0
  • h3 max
    2.2
Cap Screw M6 8.0 Blackened Stainless 316

20206093

Price Range
£ 4.5186 - £ 3.162

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.2
  • H2 max
    4.0
  • h3 max
    2.2
Cap Screw M6 12.0 Blackened Stainless 316

20206116

Price Range
£ 4.998 - £ 3.4986

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.2
  • H2 max
    4.0
  • h3 max
    2.2
Cap Screw M4 6.0 Blackened Stainless 316

20205959

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • h3 max
    1.5
Cap Screw M3 6.0 316 Stainless Steel

20206307

Price Range
£ 3.876 - £ 2.7132

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    7.0
  • h1
    0.8
  • H2 max
    2.0
  • l1
    6.0
Cap Screw M2 8.0 316 Stainless Steel

20206192

Price Range
£ 3.876 - £ 2.7132

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.5
  • l1
    8.0
Cap Screw M3 10.0 Blackened Stainless 303

20205546

Price Range
£ 3.6006 - £ 2.5194

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    0.8
  • H2 max
    2.0
  • h3 max
    1.4
Cap Screw M2.5 10.0 Blackened Stainless 303

20206710

Price Range
£ 3.3354 - £ 2.3358

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    10.0
Cap Screw M2.5 4.0 Blackened Stainless 303

20206673

Price Range
£ 3.3354 - £ 2.3358

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    4.0
Cap Screw M2.5 6.0 Blackened Stainless 303

20206697

Price Range
£ 3.3354 - £ 2.3358

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    6.0
Cap Screw M2 12.0 316 Stainless Steel

20206215

Price Range
£ 3.876 - £ 2.7132

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.5
  • l1
    12.0
Cap Screw M4 6.0 316 Stainless Steel

20206352

Price Range
£ 3.876 - £ 2.7132

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    6.0
Cap Screw M2 3.0 316 Stainless Steel

20206154

Price Range
£ 3.876 - £ 2.7132

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.5
  • l1
    3.0
Cap Screw M4 25.0 316 Stainless Steel

20206413

Price Range
£ 3.9576 - £ 2.7744

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    25.0
Cap Screw M4 20.0 316 Stainless Steel

20206406

Price Range
£ 3.9576 - £ 2.7744

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    20.0
Cap Screw M2 4.0 Blackened Stainless 303

20206604

Price Range
£ 3.3354 - £ 2.3358

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.5
  • l1
    4.0
Cap Screw M6 12.0 Blackened Stainless 303

20205744

Price Range
£ 4.08 - £ 2.856

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.2
  • H2 max
    4.0
  • h3 max
    2.2
Cap Screw M5 12.0 316 Stainless Steel

20206444

Price Range
£ 4.2738 - £ 2.9886

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    12.0
Cap Screw M2 12.0 Blackened Stainless 303

20206659

Price Range
£ 3.3354 - £ 2.3358

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.5
  • l1
    12.0
Cap Screw M2.5 12.0 Blackened Stainless 303

20206727

Price Range
£ 3.3354 - £ 2.3358

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    12.0