Menu Search

Canoe Clips

In stock

Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.

Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.

Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 Flame Rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Essentra Part Number Price range Availability Colour Head Diameter Compatible Panel Thickness Range Anchor Length Compatible Hole Diameter Range View
£ 0.2438 - £ 0.2537 66007 In stock
Black
13.8 mm
3.0 - 6.0 mm
14.4 mm
5.0 mm
£ 0.0426 - £ 0.0526 17000 In stock
Natural
7.1 mm
1.6 - 3.2 mm
9.9 mm
3.0 - 3.1 mm
£ 0.0425 - £ 0.0524 4000 In stock
Natural
9.5 mm
4.2 - 4.7 mm
13.1 mm
4.6 - 4.9 mm
£ 0.1087 - £ 0.1342 Request the lead time here
Natural
15.7 mm
9.1 - 9.7 mm
19.5 mm
6.4 - 6.6 mm
£ 0.0453 - £ 0.0559 27468 In stock
Natural
7.1 mm
1.6 - 3.2 mm
9.9 mm
3.8 - 4.1 mm
£ 0.043 - £ 0.0531 4000 In stock
Natural
3.2 mm
0.81 - 2.72 mm
4.7 mm
2.16 - 2.29 mm
£ 0.1292 - £ 0.1595 44915 In stock
Natural
22 mm
1.6 - 3.6 mm
11.4 mm
8.5 - 8.8 mm
£ 0.0454 - £ 0.0561 Request the lead time here
Natural
9.4 mm
3.2 - 4.8 mm
11.4 mm
5.4 - 5.7 mm
£ 0.0619 - £ 0.0764 Request the lead time here
Natural
17.4 mm
3.2 - 8.9 mm
22.7 mm
8.4 - 8.6 mm
£ 0.0425 - £ 0.0524 Request the lead time here
Natural
9.4 mm
1.6 - 3.2 mm
13.7 mm
5.4 - 5.7 mm
£ 0.0434 - £ 0.0535 2000 In stock
Natural
9.4 mm
7.9 - 8.4 mm
13.5 mm
4.6 - 4.9 mm
£ 0.0434 - £ 0.0535 18145 In stock
Natural
7.1 mm
1.6 - 3.7 mm
10.2 mm
3.8 - 4.1 mm
£ 0.081 - £ 0.0844 Request the lead time here
Natural
7.1 mm
0.8 - 3.2 mm
10.2 mm
4.1 - 4.2 mm
£ 0.044 - £ 0.0544 3498 In stock
Natural
9.1 mm
1.6 - 3.2 mm
10.2 mm
4.6 - 4.9 mm
£ 0.0368 - £ 0.0455 9894 In stock
Black
7.1 mm
0.8 - 3.2 mm
10.2 mm
4.1 - 4.2 mm
10365137 £ 0.0558 - £ 0.0689 Request the lead time here
Natural
7.6 mm
0.8 - 3.2 mm
10.2 mm
4.1 - 4.2 mm
£ 0.0729 - £ 0.09 1837 In stock
Natural
9.5 mm
1.6 - 3.2 mm
11.4 mm
4.9 - 5.4 mm
£ 0.0401 - £ 0.0495 9000 In stock
Natural
12.7 mm
3.2 - 6.4 mm
16 mm
6.4 - 6.6 mm
£ 0.0385 - £ 0.0401 Request the lead time here
Natural
11.1 mm
£ 0.121 - £ 0.1467 40125 In stock
Natural
6.9 mm
2.0 - 2.5 mm
8.4 mm
3.1 - 3.2 mm
  • of 4
Push-In Rivet 3.0 mm 6.0 mm Nylon 6/6 Black

10066294

Price Range
£ 0.2537 - £ 0.2438

Stock Levels
66007 In stock
Attributes
  • Anchor Length
    14.4 mm
  • Head Diameter
    13.8 mm
  • Head Height
    2.2 mm
  • Compatible Hole Diameter Range
    5.0 mm
  • Compatible Panel Thickness Range
    3.0 - 6.0 mm
Push-In Rivet 1.6 mm 3.2 mm Nylon 6/6 Natural

10223284

Price Range
£ 0.0526 - £ 0.0426

Stock Levels
17000 In stock
Attributes
  • Anchor Length
    9.9 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    3.0 - 3.1 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Push-In Rivet 4.9 mm 4.2 mm 4.7 mm Nylon 6/6 Natural

10223277

Price Range
£ 0.0524 - £ 0.0425

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    13.1 mm
  • Head Diameter
    9.5 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.6 - 4.9 mm
  • Compatible Panel Thickness Range
    4.2 - 4.7 mm
Push-In Rivet 9.1 mm 9.7 mm Nylon 6/6 Natural

10365083

Price Range
£ 0.1342 - £ 0.1087

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    19.5 mm
  • Head Diameter
    15.7 mm
  • Head Height
    1.7 mm
  • Compatible Hole Diameter Range
    6.4 - 6.6 mm
  • Compatible Panel Thickness Range
    9.1 - 9.7 mm
Push-In Rivet 3.8 mm 1.6 mm 3.2 mm Nylon 6/6 Natural

10223253

Price Range
£ 0.0559 - £ 0.0453

Stock Levels
27468 In stock
Attributes
  • Anchor Length
    9.9 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1 mm
  • Compatible Hole Diameter Range
    3.8 - 4.1 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Push-In Rivet 0.81 mm 2.72 mm Nylon 6/6 Natural

10223314

Price Range
£ 0.0531 - £ 0.043

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    4.7 mm
  • Head Diameter
    3.2 mm
  • Head Height
    0.8 mm
  • Compatible Hole Diameter Range
    2.16 - 2.29 mm
  • Compatible Panel Thickness Range
    0.81 - 2.72 mm
Push-In Rivet 1.6 mm 3.6 mm Nylon 6/6 Natural

10223321

Price Range
£ 0.1595 - £ 0.1292

Stock Levels
44915 In stock
Attributes
  • Anchor Length
    11.4 mm
  • Head Diameter
    22 mm
  • Head Height
    1.3 mm
  • Compatible Hole Diameter Range
    8.5 - 8.8 mm
  • Compatible Panel Thickness Range
    1.6 - 3.6 mm
Push-In Rivet 3.2 mm 4.8 mm Nylon 6/6 Natural

10365045

Price Range
£ 0.0561 - £ 0.0454

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.4 mm
  • Head Diameter
    9.4 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    5.4 - 5.7 mm
  • Compatible Panel Thickness Range
    3.2 - 4.8 mm
Push-In Rivet 3.2 mm 8.9 mm Nylon 6/6 Natural

10223307

Price Range
£ 0.0764 - £ 0.0619

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.7 mm
  • Head Diameter
    17.4 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    8.4 - 8.6 mm
  • Compatible Panel Thickness Range
    3.2 - 8.9 mm
Push-In Rivet 1.6 mm 3.2 mm Nylon 6/6 Natural

10365069

Price Range
£ 0.0524 - £ 0.0425

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.7 mm
  • Head Diameter
    9.4 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    5.4 - 5.7 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Push-In Rivet 7.9 mm 8.4 mm Nylon 6/6 Natural

10365052

Price Range
£ 0.0535 - £ 0.0434

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    13.5 mm
  • Head Diameter
    9.4 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.6 - 4.9 mm
  • Compatible Panel Thickness Range
    7.9 - 8.4 mm
Push-In Rivet 3.8 mm 1.6 mm 3.7 mm Nylon 6/6 Natural

10223260

Price Range
£ 0.0535 - £ 0.0434

Stock Levels
18145 In stock
Attributes
  • Anchor Length
    10.2 mm
  • Head Diameter
    7.1 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    3.8 - 4.1 mm
  • Compatible Panel Thickness Range
    1.6 - 3.7 mm
Push-In Rivet 0.8 mm 3.2 mm Nylon 6/6 Natural

10223291

Price Range
£ 0.0844 - £ 0.081

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.2 mm
  • Head Diameter
    7.1 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.2 mm
Push-In Rivet 1.6 mm 3.2 mm Nylon 6/6 Natural

10365038

Price Range
£ 0.0544 - £ 0.044

Stock Levels
3498 In stock
Attributes
  • Anchor Length
    10.2 mm
  • Head Diameter
    9.1 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.6 - 4.9 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Push-In Rivet 4.1 mm 0.8 mm 3.2 mm Nylon 6/6 Black

10365090

Price Range
£ 0.0455 - £ 0.0368

Stock Levels
9894 In stock
Attributes
  • Anchor Length
    10.2 mm
  • Head Diameter
    7.1 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.2 mm
Push-In Rivet 4.2 mm 0.8 mm 3.2 mm Nylon 6/6 Natural

10365137

Price Range
£ 0.0689 - £ 0.0558

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.2 mm
  • Head Diameter
    7.6 mm
  • Head Height
    2.8 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.2 mm
Push-In Rivet 5.4 mm 1.6 mm 3.2 mm Nylon 6/6 Natural

10365120

Price Range
£ 0.09 - £ 0.0729

Stock Levels
1837 In stock
Attributes
  • Anchor Length
    11.4 mm
  • Head Diameter
    9.5 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.9 - 5.4 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Push-In Rivet 6.6 mm 3.2 mm 6.4 mm Nylon 6/6 Natural

10365113

Price Range
£ 0.0495 - £ 0.0401

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    16 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.3 mm
  • Compatible Hole Diameter Range
    6.4 - 6.6 mm
  • Compatible Panel Thickness Range
    3.2 - 6.4 mm
Arrow Clip 11.1 mm 1.3 mm 3.96 mm Nylon 6/6 Natural

10373613

Price Range
£ 0.0401 - £ 0.0385

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    11.1 mm
  • Head Height
    1.3 mm
  • Colour
    Natural
Push-In Rivet 3.1 mm 2.0 mm 2.5 mm Nylon 6/6 Natural

10015919

Price Range
£ 0.1467 - £ 0.121

Stock Levels
40125 In stock
Attributes
  • Anchor Length
    8.4 mm
  • Head Diameter
    6.9 mm
  • Head Height
    1 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    2.0 - 2.5 mm