Menu Search

Arrow Clip 11.1 mm 1.3 mm 3.96 mm Nylon 6/6 Natural

This Canoe Clip provides a fast way to assemble and secure materials together. For installation, snap the clip into the round panel hole and apply pressure to the head of the clip. It provides excellent electrical insulation, is removable and resilient to vibration, abrasion and corrosion.
Essentra Part Number:

10373613

Manufacturer Part Number:

401011

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.0401
5000 - 9999 £ 0.0392
10000 + £ 0.0385
Add sample +

Specifications

Imperial
Metric
SKU attributes
Head Diameter 11.1 mm
Head Height 1.3 mm
Colour Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us