Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.
These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.
The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Housing Height | Key Type | View | |
|---|---|---|---|---|---|---|
| £ 8.2458 - £ 8.2458 | Request the lead time here |
|
|
|
||
| 10273210 | £ 8.2458 - £ 8.2458 | 230 In stock |
|
|
|
|
| 10273258 | £ 8.6876 - £ 8.6876 | 90 In stock |
|
|
|
|
| 10273234 | £ 8.204 - £ 8.5458 | 90 In stock |
|
|
|
|
| £ 8.6876 - £ 17.9458 | 16 In stock |
|
|
|
||
| £ 9.4262 - £ 17.6627 | Request the lead time here |
|
|
Euro Key
|
||
| £ 7.9459 - £ 59.3994 | 19 In stock |
|
0.787 in
20.0 mm
|
|
||
| £ 7.9459 - £ 59.3994 | 64 In stock |
|
0.787 in
20.0 mm
|
|
||
| £ 2.2498 - £ 2.4998 | Request the lead time here |
|
|
Euro Key
|
||
| £ 2.2526 - £ 2.503 | Request the lead time here |
|
|
Keyed Different
|
||
| £ 2.5858 - £ 3.6201 | Request the lead time here |
0.669 in
17.0 mm
|
0.433 in
11.0 mm
|
Keyed Alike SS Shutter
|
||
| £ 1.4049 - £ 2.1854 | Request the lead time here |
0.669 in
17.0 mm
|
0.433 in
11.0 mm
|
Keyed Different SS Shutter
|
||
| £ 6.8148 - £ 9.5407 | 170 In stock |
|
0.65 in
16.5 mm
|
|
||
| 20048976 | £ 6.8148 - £ 9.5407 | 60 In stock |
|
0.65 in
16.5 mm
|
|
|
| £ 2.3899 - £ 2.6555 | 28 In stock |
0.335 in
8.5 mm
|
0.787 in
20.0 mm
|
Keyed To Differ
|
||
| £ 10.4736 - £ 18.8525 | Request the lead time here |
0.571 in
14.5 mm
|
0.787 in
20.0 mm
|
Euro Key (5333)
|
||
| £ 16.3947 - £ 30.6425 | Request the lead time here |
0.571 in
14.5 mm
|
0.787 in
20.0 mm
|
Master Key
|
||
| £ 13.7553 - £ 25.6612 | 51 In stock |
1.043 in
26.5 mm
|
0.787 in
20.0 mm
|
Keyed To Differ
|
||
| £ 10.4736 - £ 19.6112 | 50 In stock |
0.335 in
8.5 mm
|
0.787 in
20.0 mm
|
Euro Key (5333)
|
||
| £ 16.3947 - £ 30.6425 | Request the lead time here |
0.728 in
18.5 mm
|
0.787 in
20.0 mm
|
Master Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue