Menu Search

Cam Levers - Threaded Stud

In stock

Cam Handles, also know as Cam Clamping Levers or Cam Clamps, are fastening devices that allow for quick fastening or releasing of a work-piece, without the use of tools. They also allow for fine adjustments to the clamping action. Once the Cam Lever Fasteners are threaded onto their application, clamping force is applied by pushing down the Cam Lever Bolt.

Featured in our range are;

Open Handled Clamp Levers that are made from Back Glass Filled Nylon. They have an open handled design to stop dust collection, and feature a low profile handle which is ideal for use in limited space applications.

Clamp Levers With and Without Adjustable Ring-nut, which have a cam lever body made from Glass-fibre Reinforced Nylon, with a black finish. Several types are included that feature rotating pins made from alternative metal materials - depending on your application needs.

Clamping Levers with Eccentrical Cams made from Black Powder Coated Die Cast Zinc that have a stainless steel threaded stud, used for rapid clamping and releasing. The lever has been designed to ensure that its movement cannot exceed the maximum clamping force. The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force.

Aluminium Clamp Handles that are Natural or black in colour with a wide choice of thread options to choose from.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
209 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Body Diameter Mount Type Overall Height View
10519530 Request the lead time here
M6
15.0 mm
Threaded Stud
30.0 mm
Request the lead time here
M8
23.0 mm
Stud
54.0 mm
Request the lead time here
M12
23.0 mm
Stud
56.0 mm
Request the lead time here
M12
23.0 mm
Threaded Stud
56.0 mm
£ 2.9402 - £ 2.9402 Request the lead time here
M6
15.0 mm
Threaded Stud
30.0 mm
Request the lead time here
M6
19.0 mm
Stud
43.0 mm
Request the lead time here
M12
23.0 mm
Threaded Stud
53.8 mm
Request the lead time here
M12
32.0 mm
Threaded Stud
41.5 mm
Request the lead time here
M6
19.0 mm
Stud
43.0 mm
Request the lead time here
M6
16.0 mm
Threaded Stud
32.5 mm
Request the lead time here
M12
23.0 mm
Threaded Stud
56.0 mm
Request the lead time here
M10
23.0 mm
Threaded Stud
54.0 mm
Request the lead time here
M6
16.0 mm
Threaded Stud
32.5 mm
Request the lead time here
M12
23.0 mm
Threaded Stud
56.0 mm
Request the lead time here
M8
23.0 mm
Threaded Stud
54.0 mm
Request the lead time here
M6
16.0 mm
Stud
30.0 mm
Request the lead time here
M12
32.0 mm
Threaded Stud
41.5 mm
Request the lead time here
M10
16.0 mm
Threaded Stud
41.5 mm
Request the lead time here
M10
16.0 mm
Threaded Stud
41.5 mm
Request the lead time here
M8
19.0 mm
Stud
43.0 mm
  • of 11
Clamping Lever 37.5 mm Threaded Stud M6 10.0 mm GF PA Black

10519530


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    15.0 mm
  • Overall Height
    30.0 mm
Clamping Lever 89.5 mm Stud M8 30.0 mm GF PA Black

10519189


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Stud
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Clamping Lever 145.0 mm Stud M12 Black

10368206


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Stainless Steel
  • Mount Type
    Stud
  • Body Diameter
    23.0 mm
Clamping Lever Threaded Stud M12 Black

10342978


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
Clamping Lever Threaded Stud M6 10.0 mm GF PA Black

10518984

Price Range
£ 2.9402 - £ 2.9402

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    15.0 mm
  • Overall Height
    30.0 mm
Clamping Lever 72.5 mm Stud M6 16.0 mm GF PA Black

10519080


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Stud
  • Body Diameter
    19.0 mm
  • Overall Height
    43.0 mm
Clamping Lever 89.5 mm Threaded Stud M12 30.0 mm GF PA Black

10519776


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
  • Overall Height
    53.8 mm
Clamping Lever Threaded Stud M12 Black

10342916


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Body Diameter
    32.0 mm
Clamping Lever 72.5 mm Stud M6 40.0 mm GF PA Black

10519134


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Stud
  • Body Diameter
    19.0 mm
  • Overall Height
    43.0 mm
Clamping Lever 52.0 mm Threaded Stud M6 16.0 mm GF PA Black

10519554


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    16.0 mm
  • Overall Height
    32.5 mm
Clamping Lever Threaded Stud M12 Black

10343005


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
Clamping Lever Threaded Stud M10 70.0 mm GF PA Black

10519301


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Clamping Lever 52.0 mm Threaded Stud M6 25.0 mm GF PA Black

10519578


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    16.0 mm
  • Overall Height
    32.5 mm
Clamping Lever Threaded Stud M12 Black

10342992


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
Clamping Lever 89.5 mm Threaded Stud M8 25.0 mm GF PA Black

10519707


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Clamping Lever 52.0 mm Stud M6 16.0 mm GF PA Black

10519042


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Stud
  • Body Diameter
    16.0 mm
  • Overall Height
    30.0 mm
Clamping Lever Threaded Stud M12 Black

10342947


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Body Diameter
    32.0 mm
Clamping Lever Threaded Stud M10 Black

10342886


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Body Diameter
    16.0 mm
Clamping Lever Threaded Stud M10 Black

10343050


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Body Diameter
    16.0 mm
Clamping Lever 72.5 mm Stud M8 60.0 mm GF PA Black

10519165


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Stud
  • Body Diameter
    19.0 mm
  • Overall Height
    43.0 mm