Menu Search

Clamping Lever Threaded Stud M6 10.0 mm GF PA Black

Essentra Part Number:

10518984

Manufacturer Part Number:

1514355

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 2.9402
Standard pack: 10

Order in multiple of 10

Total price:

£ 29.40

10 x £ 2.9402

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Material GF Technopolymer
Mount Type Threaded Stud
Body Diameter 15.0 mm
Overall Height 30.0 mm
Overall Length 37.5 mm
Thread Length 10.0 mm
Thread Size M6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us