Menu Search

Cable Wraps - Self Closing/Braided

In stock

Self closing cable sleeves; the overlap design means it can be installed after cables have already been assembled.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Cable Diameter Range Nominal Inside Diameter View
£ 41.8601 - £ 43.6064 Request the lead time here
1.0 - 7.0 mm
6.0 mm
10310502 £ 55.8178 - £ 58.1333 Request the lead time here
3.2 - 14.0 mm
13.0 mm
£ 69.7625 - £ 72.6731 Request the lead time here
7.0 - 20.0 mm
19.0 mm
£ 62.7902 - £ 74.9004 Request the lead time here
20.0 - 52.0 mm
50.0 mm
£ 62.7902 - £ 65.4032 Request the lead time here
5.0 - 17.0 mm
16.0 mm
£ 55.8178 - £ 58.1333 Request the lead time here
18.0 - 40.0 mm
38.0 mm
£ 48.8325 - £ 50.8763 Request the lead time here
14.0 - 33.0 mm
32.0 mm
10310496 £ 48.8325 - £ 50.8763 Request the lead time here
3.0 - 10.0 mm
9.0 mm
£ 76.7479 - £ 79.943 2 In stock
10.0 - 26.0 mm
25.0 mm
Self Closing Braided Wrap 1.0 mm 7.0 mm PES

10310489

Price Range
£ 43.6064 - £ 41.8601

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    1.0 - 7.0 mm
  • Overall Length
    30.5 m
  • Nominal Inside Diameter
    6.0 mm
  • Roll Length
    30.5 m
  • Sold Per
    Roll
Self Closing Braided Wrap 3.2 mm 14.0 mm PES

10310502

Price Range
£ 58.1333 - £ 55.8178

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    3.2 - 14.0 mm
  • Overall Length
    30.5 m
  • Nominal Inside Diameter
    13.0 mm
  • Roll Length
    30.5 m
  • Sold Per
    Roll
Self Closing Braided Wrap 7.0 mm 20.0 mm PES

10310526

Price Range
£ 72.6731 - £ 69.7625

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    7.0 - 20.0 mm
  • Overall Length
    30.5 m
  • Nominal Inside Diameter
    19.0 mm
  • Roll Length
    30.5 m
  • Sold Per
    Roll
Self Closing Braided Wrap 20.0 mm 52.0 mm PES

10310564

Price Range
£ 74.9004 - £ 62.7902

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    20.0 - 52.0 mm
  • Overall Length
    15.2 m
  • Nominal Inside Diameter
    50.0 mm
  • Roll Length
    15.2 m
  • Sold Per
    Roll
Self Closing Braided Wrap 5.0 mm 17.0 mm PES

10310519

Price Range
£ 65.4032 - £ 62.7902

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    5.0 - 17.0 mm
  • Overall Length
    30.5 m
  • Nominal Inside Diameter
    16.0 mm
  • Roll Length
    30.5 m
  • Sold Per
    Roll
Self Closing Braided Wrap 18.0 mm 40.0 mm PES

10310557

Price Range
£ 58.1333 - £ 55.8178

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    18.0 - 40.0 mm
  • Overall Length
    15.2 m
  • Nominal Inside Diameter
    38.0 mm
  • Roll Length
    15.2 m
  • Sold Per
    Roll
Self Closing Braided Wrap 14.0 mm 33.0 mm PES

10310540

Price Range
£ 50.8763 - £ 48.8325

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    14.0 - 33.0 mm
  • Overall Length
    15.2 m
  • Nominal Inside Diameter
    32.0 mm
  • Roll Length
    15.2 m
  • Sold Per
    Roll
Self Closing Braided Wrap 3.0 mm 10.0 mm PES

10310496

Price Range
£ 50.8763 - £ 48.8325

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    3.0 - 10.0 mm
  • Overall Length
    30.5 m
  • Nominal Inside Diameter
    9.0 mm
  • Roll Length
    30.5 m
  • Sold Per
    Roll
Self Closing Braided Wrap 10.0 mm 26.0 mm PES

10310533

Price Range
£ 79.943 - £ 76.7479

Stock Levels
2 In stock
Attributes
  • Compatible Cable Diameter Range
    10.0 - 26.0 mm
  • Overall Length
    30.5 m
  • Nominal Inside Diameter
    25.0 mm
  • Roll Length
    30.5 m
  • Sold Per
    Roll