Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Minimum Compatible Cable Diameter | Mounting Thread Length | Material | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 2.6647 - £ 2.7214 | 2790 In stock |
PG 16
|
Grey
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
PA
|
0.512 in
13.0 mm
|
||
| £ 2.6505 - £ 2.7072 | 71 In stock |
M20
|
Grey
|
0.236 in
6.0 mm
|
0.343 in
8.7 mm
|
PA
|
0.472 in
12.0 mm
|
||
| £ 3.4585 - £ 3.5294 | 9 In stock |
PG 9
|
Black
|
0.157 in
4.0 mm
|
0.319 in
8.1 mm
|
PA
|
0.315 in
8.0 mm
|
||
| £ 2.4521 - £ 2.5513 | 1550 In stock |
PG 13
|
Grey
|
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
PA
|
0.394 in
10.0 mm
|
||
| £ 3.8412 - £ 3.9262 | 290 In stock |
PG21
|
Black
|
0.512 in
13.0 mm
|
0.425 in
10.8 mm
|
PA
|
0.709 in
18.0 mm
|
||
| £ 3.3593 - £ 3.4301 | 4077 In stock |
M16
|
Black
|
0.197 in
5.0 mm
|
0.583 in
14.8 mm
|
PA
|
0.394 in
10.0 mm
|
||
| £ 3.9262 - £ 4.0113 | 28 In stock |
PG16
|
Black
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
PA
|
0.551 in
14.0 mm
|
||
| £ 3.8128 - £ 3.8979 | Request the lead time here |
M12
|
Black
|
0.118 in
3.0 mm
|
0.311 in
7.9 mm
|
PA
|
0.256 in
6.5 mm
|
||
| £ 6.0949 - £ 6.2225 | 5 In stock |
M32
|
Black
|
0.709 in
18.0 mm
|
0.579 in
14.7 mm
|
PA
|
0.984 in
25.0 mm
|
||
| £ 3.3593 - £ 3.4301 | 1000 In stock |
M25
|
Grey
|
0.433 in
11.0 mm
|
0.421 in
10.7 mm
|
PA
|
0.63 in
16.0 mm
|
||
| £ 3.3593 - £ 3.4301 | 40 In stock |
PG11
|
Black
|
0.197 in
5.0 mm
|
0.323 in
8.2 mm
|
PA
|
0.394 in
10.0 mm
|
||
| £ 2.2678 - £ 2.3529 | Request the lead time here |
M16
|
Grey
|
0.197 in
5.0 mm
|
0.303 in
7.7 mm
|
PA
|
0.394 in
10.0 mm
|
||
| £ 3.5435 - £ 3.6144 | Request the lead time here |
PG-7
|
Black
|
0.138 in
3.5 mm
|
0.315 in
8.0 mm
|
PA
|
0.236 in
6.0 mm
|
||
| £ 25.5279 - £ 25.5279 | Request the lead time here |
M63
|
Black
|
1.339 in
34.0 mm
|
0.591 in
15.0 mm
|
Nylon
|
1.89 in
48.0 mm
|
||
| 10304365 | £ 3.3593 - £ 3.501 | 53 In stock |
M25
|
Black
|
0.276 in
7.0 mm
|
0.394 in
10.0 mm
|
Nylon
|
0.669 in
17.0 mm
|
|
| £ 2.1403 - £ 2.2253 | 218 In stock |
PG 9
|
Grey
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
PA
|
0.276 in
7.0 mm
|
||
| £ 3.5861 - £ 3.6711 | 225 In stock |
PG 21
|
Grey
|
0.512 in
13.0 mm
|
0.433 in
11.0 mm
|
PA
|
0.709 in
18.0 mm
|
||
| £ 2.5655 - £ 2.608 | 140 In stock |
PG 36
|
Grey
|
0.787 in
20.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.024 in
26.0 mm
|
||
| £ 0.5187 - £ 0.5287 | 3496 In stock |
PG 7
|
Black
|
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.197 in
5.0 mm
|
||
| £ 0.7115 - £ 0.7257 | 1550 In stock |
PG 11
|
Grey
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.394 in