10354360
159130961302
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 2.5513 |
| 250 - 999 | £ 2.5088 |
| 1000 + | £ 2.4521 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Grey |
|---|---|
| Gland Form | Standard |
| Compatible Cable Diameter Range | 0.236 - 0.394 in |
| Compatible Cable Diameter Range | 6.0 - 10.0 mm |
| Mounting Thread Length | 9.0 mm |
| Mounting Thread Length | 0.354 in |
| EN Protection Class | EN50262 |
| Commodity Code | 3926909790 |
| Full Material | Nylon 6/6 |
| Thread Size | PG 13 |
| Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue