Menu Search

Cable Glands - Straight/Brass

In stock

These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.

  • Material: Brass, PA, Stainless Steel
  • Colour: Natural, Black, Silver Grey, Dark Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
103 results
Product SKUs information
Item Code Price range Availability Thread Size Maximum Compatible Cable Diameter View
CG-PG9-1-BK £ 0.8544 - £ 0.8544 Request the lead time here
PG 9
6.0 mm
£ 0.9259 - £ 0.9259 Request the lead time here
M25
17.0 mm
£ 0.7771 - £ 0.7771 Request the lead time here
PG 7
5.0 mm
£ 0.6639 - £ 0.6639 Request the lead time here
PG11
10.0 mm
£ 8.673 - £ 8.673 Request the lead time here
PG 36
32.0 mm
CG-PG9-2-BK £ 0.5724 - £ 0.5724 Request the lead time here
PG 9
8.0 mm
£ 1.6029 - £ 1.6029 Request the lead time here
PG 21
18.0 mm
CG-M12-1-BK £ 0.6483 - £ 0.6483 Request the lead time here
M12
5.0 mm
CG-PG16-1-BK £ 0.7828 - £ 0.7828 Request the lead time here
PG 16
14.0 mm
£ 11.1919 - £ 11.1919 Request the lead time here
PG 36
26.0 mm
CG-M16-1-BK £ 0.6497 - £ 0.6497 Request the lead time here
M16
10.0 mm
CG-M20-1-BK £ 0.6741 - £ 0.6741 Request the lead time here
M20
13.0 mm
£ 7.8715 - £ 7.8715 Request the lead time here
M40
28.0 mm
£ 1.7314 - £ 1.7314 Request the lead time here
PG 21
16.0 mm
CG-PG11-1-BK £ 1.0562 - £ 1.0562 Request the lead time here
PG 11
7.0 mm
CG-PG29-1-BK £ 3.6209 - £ 3.6209 Request the lead time here
PG 29
20.0 mm
£ 0.7232 - £ 0.7232 Request the lead time here
PG 13.5
12.0 mm
CG-M32-1-BK £ 1.8605 - £ 1.8605 Request the lead time here
M32
21.0 mm
CG-PG7-2-BK £ 0.5696 - £ 0.5696 Request the lead time here
PG 7
6.5 mm
£ 3.1081 - £ 3.4534 Request the lead time here
M16
8.0 mm
  • of 6
Cable Gland PG 9 2.0 mm 6.0 mm Nylon 6;CR;NBR Black

CG-PG9-1-BK

Price Range
£ 0.8544 - £ 0.8544

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Compatible Cable Diameter Range
    2.0 - 6.0 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland M25 8.0 mm 17.0 mm Nylon 6;CR;NBR Black

CG-M25-1-BK

Price Range
£ 0.9259 - £ 0.9259

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Certification
    VDE
  • Compatible Cable Diameter Range
    8.0 - 17.0 mm
Cable Gland PG 7 2.0 mm 5.0 mm Nylon 6;CR;NBR Black

CG-PG7-1-BK

Price Range
£ 0.7771 - £ 0.7771

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Compatible Cable Diameter Range
    2.0 - 5.0 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland Compatible Cable Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in Mounting Thread Length 8.0 mm | 0.315 in Black

CG-PG11-2-BK

Price Range
£ 0.6639 - £ 0.6639

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6
  • Gland Form
    Standard
  • Certification
    UL
  • Compatible Cable Diameter Range
    5.0 - 10.0 mm
Cable Gland PG 36 22.0 mm 32.0 mm Nylon 6;CR;NBR Black

CG-PG36-2-BK

Price Range
£ 8.673 - £ 8.673

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Compatible Cable Diameter Range
    22.0 - 32.0 mm
  • Mounting Thread Length
    13.0 mm
Cable Gland PG 9 4.0 mm 8.0 mm Nylon 6;CR;NBR Black

CG-PG9-2-BK

Price Range
£ 0.5724 - £ 0.5724

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland PG 21 13.0 mm 18.0 mm Nylon 6;CR;NBR Black

CG-PG21-2-BK

Price Range
£ 1.6029 - £ 1.6029

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Mounting Thread Length
    11.0 mm
Cable Gland M12 2.0 mm 5.0 mm Nylon 6;CR;NBR Black

CG-M12-1-BK

Price Range
£ 0.6483 - £ 0.6483

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Certification
    VDE
  • Compatible Cable Diameter Range
    2.0 - 5.0 mm
Cable Gland PG 16 10.0 mm 14.0 mm Nylon 6;CR;NBR Black

CG-PG16-1-BK

Price Range
£ 0.7828 - £ 0.7828

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Compatible Cable Diameter Range
    10.0 - 14.0 mm
  • Mounting Thread Length
    10.0 mm
Cable Gland PG 36 20.0 mm 26.0 mm Nylon 6;CR;NBR Black

CG-PG36-1-BK

Price Range
£ 11.1919 - £ 11.1919

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Compatible Cable Diameter Range
    20.0 - 26.0 mm
  • Mounting Thread Length
    13.0 mm
Cable Gland M16 3.0 mm 10.0 mm Nylon 6;CR;NBR Black

CG-M16-1-BK

Price Range
£ 0.6497 - £ 0.6497

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Certification
    VDE
  • Compatible Cable Diameter Range
    3.0 - 10.0 mm
Cable Gland M20 5.0 mm 13.0 mm Nylon 6;CR;NBR Black

CG-M20-1-BK

Price Range
£ 0.6741 - £ 0.6741

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Certification
    VDE
  • Compatible Cable Diameter Range
    5.0 - 13.0 mm
Cable Gland M40 16.0 mm 28.0 mm Nylon 6;CR;NBR Black

CG-M40-1-BK

Price Range
£ 7.8715 - £ 7.8715

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Certification
    VDE
  • Compatible Cable Diameter Range
    16.0 - 28.0 mm
Cable Gland PG 21 9.0 mm 16.0 mm Nylon 6;CR;NBR Black

CG-PG21-1-BK

Price Range
£ 1.7314 - £ 1.7314

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Compatible Cable Diameter Range
    9.0 - 16.0 mm
  • Mounting Thread Length
    11.0 mm
Cable Gland PG 11 3.0 mm 7.0 mm Nylon 6;CR;NBR Black

CG-PG11-1-BK

Price Range
£ 1.0562 - £ 1.0562

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Compatible Cable Diameter Range
    3.0 - 7.0 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland PG 29 12.0 mm 20.0 mm Nylon 6;CR;NBR Black

CG-PG29-1-BK

Price Range
£ 3.6209 - £ 3.6209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Compatible Cable Diameter Range
    12.0 - 20.0 mm
  • Mounting Thread Length
    11.0 mm
Cable Gland PG 13.5 6.0 mm 12.0 mm Nylon 6;CR;NBR Black

CG-PG13.5-1-BK

Price Range
£ 0.7232 - £ 0.7232

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Mounting Thread Length
    9.0 mm
Cable Gland M32 12.0 mm 21.0 mm Nylon 6;CR;NBR Black

CG-M32-1-BK

Price Range
£ 1.8605 - £ 1.8605

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Certification
    VDE
  • Compatible Cable Diameter Range
    12.0 - 21.0 mm
Cable Gland PG 7 3.0 mm 6.5 mm Nylon 6;CR;NBR Black

CG-PG7-2-BK

Price Range
£ 0.5696 - £ 0.5696

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Compatible Cable Diameter Range
    3.0 - 6.5 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland EMC M16 4.0 mm 8.0 mm Brass Natural

34002810E

Price Range
£ 3.4534 - £ 3.1081

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nickel Plated Brass
  • Gland Form
    EMC
  • Mounting Thread Length
    12.0 mm
  • Overall Length
    34.6 mm