Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.
Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Outside Diameter | View | |
|---|---|---|---|---|---|
| £ 0.1138 - £ 0.1138 | 5501 In stock |
PG 36
|
2.008 in
51.0 mm
|
||
| 10381069 | £ 0.0508 - £ 0.0508 | 57100 In stock |
M16 x 1.5
|
0.768 in
19.5 mm
|
|
| £ 0.1216 - £ 0.1216 | 1180 In stock |
M40 x 1.5
|
2.087 in
53.0 mm
|
||
| £ 0.0421 - £ 0.0429 | 75196 In stock |
1/2" NPT
|
1.063 in
27.0 mm
|
||
| £ 0.0367 - £ 0.0374 | 2397 In stock |
PG 9
|
|
||
| £ 0.0514 - £ 0.0524 | 1472 In stock |
PG 21
|
1.28 in
32.5 mm
|
||
| £ 0.1264 - £ 0.1291 | 5280 In stock |
PG 48
|
2.52 in
64.0 mm
|
||
| £ 0.0514 - £ 0.0524 | 3440 In stock |
M25 x 1.5 mm
|
1.142 in
29.0 mm
|
||
| £ 0.137 - £ 0.1399 | 790 In stock |
M63 x 1.5
|
|
||
| £ 0.0572 - £ 0.0572 | 13315 In stock |
PG 21
|
1.339 in
34.0 mm
|
||
| £ 0.0413 - £ 0.0413 | 37371 In stock |
PG 7
|
0.63 in
16.0 mm
|
||
| £ 0.0494 - £ 0.0494 | Request the lead time here |
PG 16
|
1.024 in
26.0 mm
|
||
| £ 0.1265 - £ 0.1292 | 4513 In stock |
PG 42
|
2.343 in
59.5 mm
|
||
| £ 0.0534 - £ 0.0534 | 85354 In stock |
M20 x 1.5
|
0.945 in
24.0 mm
|
||
| £ 0.1265 - £ 0.1292 | Request the lead time here |
M50 x 1.5
|
2.461 in
62.5 mm
|
||
| £ 0.0527 - £ 0.0537 | 40861 In stock |
3/4" NPT
|
1.299 in
33.0 mm
|
||
| £ 0.0367 - £ 0.0374 | 25904 In stock |
PG 11
|
|
||
| £ 0.0735 - £ 0.0751 | 125 In stock |
PG 29
|
1.614 in
41.0 mm
|
||
| £ 0.0527 - £ 0.0537 | 6534 In stock |
M12 x 1.5
|
|
||
| £ 0.0735 - £ 0.0751 | 3880 In stock |
M32 x 1.5