Menu Search

Cable Gland Washers

In stock

These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.

Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Outside Diameter View
£ 0.037 - £ 0.037 34554 In stock
PG 9
19.5 mm
£ 0.0572 - £ 0.0572 13315 In stock
PG 21
34.0 mm
£ 0.1411 - £ 0.1445 190 In stock
M63 x 1.5
71.0 mm
£ 0.0735 - £ 0.0751 4023 In stock
1" NPT
47.0 mm
£ 0.044 - £ 0.0449 43140 In stock
PG 13.5
22.0 mm
£ 0.0633 - £ 0.0633 10598 In stock
M25 x 1.5
31.5 mm
£ 0.134 - £ 0.1369 618 In stock
PG 48
63.0 mm
10380970 £ 0.0507 - £ 0.0507 46065 In stock
PG 11
24.0 mm
£ 0.1053 - £ 0.1053 176949 In stock
PG 29
40.5 mm
£ 0.0579 - £ 0.0579 9461 In stock
PG 13.5
24.0 mm
10381069 £ 0.0508 - £ 0.0508 53900 In stock
M16 x 1.5
19.5 mm
£ 0.0717 - £ 0.0732 Request the lead time here
1" NPT
38.0 mm
£ 0.1216 - £ 0.1216 1180 In stock
M40 x 1.5
53.0 mm
£ 0.0421 - £ 0.0429 75196 In stock
1/2" NPT
27.0 mm
£ 0.044 - £ 0.0449 408 In stock
PG 16
£ 0.1053 - £ 0.1074 3528 In stock
PG 42
60.0 mm
10381298 £ 0.044 - £ 0.0449 5122 In stock
M20 x 1.5 mm
£ 0.0514 - £ 0.0524 3440 In stock
M25 x 1.5 mm
29.0 mm
£ 0.137 - £ 0.1399 790 In stock
M63 x 1.5
£ 0.0946 - £ 0.0966 3040 In stock
PG 36
51.0 mm
  • of 3
Seal for Cable Gland PG 9 Neoprene Black

10380963

Price Range
£ 0.037 - £ 0.037

Stock Levels
34554 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.4 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 9
  • Outside Diameter
    19.5 mm
Seal for Cable Gland PG 21 Neoprene Black

10381007

Price Range
£ 0.0572 - £ 0.0572

Stock Levels
13315 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.6 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 21
  • Outside Diameter
    34.0 mm
Seal for Cable Gland M63 x 1.5 Neoprene Black

10381120

Price Range
£ 0.1445 - £ 0.1411

Stock Levels
190 In stock
Attributes
  • Colour
    Black
  • Thickness
    2.1 mm
  • Full Material
    Neoprene
  • Thread Size
    M63 x 1.5
  • Outside Diameter
    71.0 mm
Seal for Cable Gland 1" NPT Neoprene Black

10381168

Price Range
£ 0.0751 - £ 0.0735

Stock Levels
4023 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.1 mm
  • Full Material
    Neoprene
  • Thread Size
    1" NPT
  • Outside Diameter
    47.0 mm
Seal for Cable Gland PG 13.5 Neoprene Black

10381205

Price Range
£ 0.0449 - £ 0.044

Stock Levels
43140 In stock
Attributes
  • Colour
    Black
  • Thickness
    3.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 13.5
  • Outside Diameter
    22.0 mm
Seal for Cable Gland M25 x 1.5 Neoprene Black

10381083

Price Range
£ 0.0633 - £ 0.0633

Stock Levels
10598 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.6 mm
  • Full Material
    Neoprene
  • Thread Size
    M25 x 1.5
  • Outside Diameter
    31.5 mm
Seal for Cable Gland PG 48 Neoprene Black

10381045

Price Range
£ 0.1369 - £ 0.134

Stock Levels
618 In stock
Attributes
  • Colour
    Black
  • Thickness
    2.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 48
  • Outside Diameter
    63.0 mm
Seal for Cable Gland PG 11 Neoprene Black

10380970

Price Range
£ 0.0507 - £ 0.0507

Stock Levels
46065 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.9 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 11
  • Outside Diameter
    24.0 mm
Seal for Cable Gland PG 29 Neoprene Black

10381014

Price Range
£ 0.1053 - £ 0.1053

Stock Levels
176949 In stock
Attributes
  • Colour
    Black
  • Thickness
    2.2 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 29
  • Outside Diameter
    40.5 mm
Seal for Cable Gland PG 13.5 Neoprene Black

10380987

Price Range
£ 0.0579 - £ 0.0579

Stock Levels
9461 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.8 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 13.5
  • Outside Diameter
    24.0 mm
Seal for Cable Gland M16 x 1.5 Neoprene Black

10381069

Price Range
£ 0.0508 - £ 0.0508

Stock Levels
53900 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.4 mm
  • Full Material
    Neoprene
  • Thread Size
    M16 x 1.5
  • Outside Diameter
    19.5 mm
Seal for Cable Gland 1" NPT Neoprene Black

10629185

Price Range
£ 0.0732 - £ 0.0717

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    4.0 mm
  • Full Material
    Neoprene
  • Thread Size
    1" NPT
  • Outside Diameter
    38.0 mm
Seal for Cable Gland M40 x 1.5 Neoprene Black

10381106

Price Range
£ 0.1216 - £ 0.1216

Stock Levels
1180 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.7 mm
  • Full Material
    Neoprene
  • Thread Size
    M40 x 1.5
  • Outside Diameter
    53.0 mm
Seal for Cable Gland 1/2" NPT Neoprene Black

10381144

Price Range
£ 0.0429 - £ 0.0421

Stock Levels
75196 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.1 mm
  • Full Material
    Neoprene
  • Thread Size
    1/2" NPT
  • Outside Diameter
    27.0 mm
Seal for Cable Gland PG 16 Neoprene Black

10381212

Price Range
£ 0.0449 - £ 0.044

Stock Levels
408 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 16
  • Commodity Code
    3926909790
Seal for Cable Gland PG 42 Neoprene Black

10381250

Price Range
£ 0.1074 - £ 0.1053

Stock Levels
3528 In stock
Attributes
  • Colour
    Black
  • Thickness
    5.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 42
  • Outside Diameter
    60.0 mm
Seal for Cable Gland M20 x 1.5 mm Neoprene Black

10381298

Price Range
£ 0.0449 - £ 0.044

Stock Levels
5122 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M20 x 1.5 mm
  • Commodity Code
    4016930090
Seal for Cable Gland M25 x 1.5 mm Neoprene Black

10381304

Price Range
£ 0.0524 - £ 0.0514

Stock Levels
3440 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.1 mm
  • Full Material
    Neoprene
  • Thread Size
    M25 x 1.5 mm
  • Outside Diameter
    29.0 mm
Seal for Cable Gland M63 x 1.5 Neoprene Black

10381342

Price Range
£ 0.1399 - £ 0.137

Stock Levels
790 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M63 x 1.5
  • Commodity Code
    3926909790
Seal for Cable Gland PG 36 Neoprene Black

10381243

Price Range
£ 0.0966 - £ 0.0946

Stock Levels
3040 In stock
Attributes
  • Colour
    Black
  • Thickness
    5.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 36
  • Outside Diameter
    51.0 mm