These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.
Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Outside Diameter | View | |
|---|---|---|---|---|---|
| £ 0.0946 - £ 0.0966 | 3040 In stock |
PG 36
|
2.008 in
51.0 mm
|
||
| £ 0.0367 - £ 0.0374 | Request the lead time here |
M16 x 1.5
|
|
||
| £ 0.0843 - £ 0.086 | 648 In stock |
M40 x 1.5
|
1.811 in
46.0 mm
|
||
| £ 0.0717 - £ 0.0732 | Request the lead time here |
1" NPT
|
1.496 in
38.0 mm
|
||
| £ 0.1265 - £ 0.1292 | Request the lead time here |
M50 x 1.5
|
2.461 in
62.5 mm
|
||
| £ 0.0527 - £ 0.0537 | 40761 In stock |
3/4" NPT
|
1.299 in
33.0 mm
|
||
| £ 0.0367 - £ 0.0374 | 25904 In stock |
PG 11
|
|
||
| £ 0.044 - £ 0.0449 | 408 In stock |
PG 16
|
|
||
| £ 0.1053 - £ 0.1074 | 3528 In stock |
PG 42
|
2.362 in
60.0 mm
|
||
| 10381298 | £ 0.044 - £ 0.0449 | 5122 In stock |
M20 x 1.5 mm
|
|
|
| £ 0.1053 - £ 0.1074 | 1637 In stock |
M50 x 1.5
|
|
||
| £ 0.0633 - £ 0.0633 | 4948 In stock |
M25 x 1.5
|
1.24 in
31.5 mm
|
||
| £ 0.1411 - £ 0.1445 | 190 In stock |
M63 x 1.5
|
2.795 in
71.0 mm
|
||
| £ 0.0735 - £ 0.0751 | 4023 In stock |
1" NPT
|
1.85 in
47.0 mm
|
||
| £ 0.044 - £ 0.0449 | 43140 In stock |
PG 13.5
|
0.866 in
22.0 mm
|
||
| £ 0.0413 - £ 0.0413 | 33671 In stock |
PG 7
|
0.63 in
16.0 mm
|
||
| £ 0.0494 - £ 0.0494 | Request the lead time here |
PG 16
|
1.024 in
26.0 mm
|
||
| £ 0.137 - £ 0.1399 | 790 In stock |
M63 x 1.5
|
|
||
| £ 0.037 - £ 0.037 | 34354 In stock |
PG 9
|
0.768 in
19.5 mm
|
||
| £ 0.0572 - £ 0.0572 | 13315 In stock |
PG 21
|
1.339 in
34.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue