Menu Search

Cable Gland Washers

In stock

These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.

Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Outside Diameter View
10380970 £ 0.0507 - £ 0.0507 46065 In stock
PG 11
24.0 mm
£ 0.1053 - £ 0.1053 176524 In stock
PG 29
40.5 mm
£ 0.096 - £ 0.096 24950 In stock
M12 x 1.5
16.0 mm
£ 0.0799 - £ 0.0799 Request the lead time here
M32 x 1.5
42.0 mm
£ 0.0317 - £ 0.0324 38344 In stock
3/8" NPT
24.0 mm
£ 0.0293 - £ 0.0299 8109 In stock
PG 7
£ 0.044 - £ 0.0449 408 In stock
PG 16
£ 0.0413 - £ 0.0413 36371 In stock
PG 7
16.0 mm
£ 0.0494 - £ 0.0494 Request the lead time here
PG 16
26.0 mm
£ 0.1265 - £ 0.1292 4513 In stock
PG 42
59.5 mm
£ 0.0534 - £ 0.0534 85104 In stock
M20 x 1.5
24.0 mm
£ 0.1265 - £ 0.1292 Request the lead time here
M50 x 1.5
62.5 mm
£ 0.0527 - £ 0.0537 40861 In stock
3/4" NPT
33.0 mm
£ 0.037 - £ 0.037 34554 In stock
PG 9
19.5 mm
£ 0.1138 - £ 0.1138 5501 In stock
PG 36
51.0 mm
10381069 £ 0.0508 - £ 0.0508 56850 In stock
M16 x 1.5
19.5 mm
£ 0.1216 - £ 0.1216 1180 In stock
M40 x 1.5
53.0 mm
£ 0.1411 - £ 0.1445 190 In stock
M63 x 1.5
71.0 mm
£ 0.0579 - £ 0.0579 9461 In stock
PG 13.5
24.0 mm
£ 0.0572 - £ 0.0572 13315 In stock
PG 21
34.0 mm
  • of 3
Seal for Cable Gland PG 11 Neoprene Black

10380970

Price Range
£ 0.0507 - £ 0.0507

Stock Levels
46065 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.9 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 11
  • Outside Diameter
    24.0 mm
Seal for Cable Gland PG 29 Neoprene Black

10381014

Price Range
£ 0.1053 - £ 0.1053

Stock Levels
176524 In stock
Attributes
  • Colour
    Black
  • Thickness
    2.2 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 29
  • Outside Diameter
    40.5 mm
Seal for Cable Gland M12 x 1.5 Neoprene Black

10381052

Price Range
£ 0.096 - £ 0.096

Stock Levels
24950 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.3 mm
  • Full Material
    Neoprene
  • Thread Size
    M12 x 1.5
  • Outside Diameter
    16.0 mm
Seal for Cable Gland M32 x 1.5 Neoprene Black

10381090

Price Range
£ 0.0799 - £ 0.0799

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.8 mm
  • Full Material
    Neoprene
  • Thread Size
    M32 x 1.5
  • Outside Diameter
    42.0 mm
Seal for Cable Gland 3/8" NPT Neoprene Black

10381137

Price Range
£ 0.0324 - £ 0.0317

Stock Levels
38344 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.1 mm
  • Full Material
    Neoprene
  • Thread Size
    3/8" NPT
  • Outside Diameter
    24.0 mm
Cable Gland Washer PG 7 Neoprene Black

10381175

Price Range
£ 0.0299 - £ 0.0293

Stock Levels
8109 In stock
Attributes
  • Colour
    Black
  • Thickness
    2.3 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 7
  • Commodity Code
    3926909790
Seal for Cable Gland PG 16 Neoprene Black

10381212

Price Range
£ 0.0449 - £ 0.044

Stock Levels
408 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 16
  • Commodity Code
    3926909790
Cable Gland Washer PG 7 Neoprene Black

10380956

Price Range
£ 0.0413 - £ 0.0413

Stock Levels
36371 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.3 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 7
  • Outside Diameter
    16.0 mm
Seal for Cable Gland PG 16 Neoprene Black

10380994

Price Range
£ 0.0494 - £ 0.0494

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 16
  • Outside Diameter
    26.0 mm
Seal for Cable Gland PG 42 Neoprene Black

10381038

Price Range
£ 0.1292 - £ 0.1265

Stock Levels
4513 In stock
Attributes
  • Colour
    Black
  • Thickness
    2.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 42
  • Outside Diameter
    59.5 mm
Seal for Cable Gland M20 x 1.5 Neoprene Black

10381076

Price Range
£ 0.0534 - £ 0.0534

Stock Levels
85104 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.8 mm
  • Full Material
    Neoprene
  • Thread Size
    M20 x 1.5
  • Outside Diameter
    24.0 mm
Seal for Cable Gland M50 x 1.5 Neoprene Black

10381113

Price Range
£ 0.1292 - £ 0.1265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.2 mm
  • Full Material
    Neoprene
  • Thread Size
    M50 x 1.5
  • Outside Diameter
    62.5 mm
Seal for Cable Gland 3/4" NPT Neoprene Black

10381151

Price Range
£ 0.0537 - £ 0.0527

Stock Levels
40861 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    3/4" NPT
  • Outside Diameter
    33.0 mm
Seal for Cable Gland PG 9 Neoprene Black

10380963

Price Range
£ 0.037 - £ 0.037

Stock Levels
34554 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.4 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 9
  • Outside Diameter
    19.5 mm
Seal for Cable Gland PG 36 Neoprene Black

10381021

Price Range
£ 0.1138 - £ 0.1138

Stock Levels
5501 In stock
Attributes
  • Colour
    Black
  • Thickness
    2.4 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 36
  • Outside Diameter
    51.0 mm
Seal for Cable Gland M16 x 1.5 Neoprene Black

10381069

Price Range
£ 0.0508 - £ 0.0508

Stock Levels
56850 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.4 mm
  • Full Material
    Neoprene
  • Thread Size
    M16 x 1.5
  • Outside Diameter
    19.5 mm
Seal for Cable Gland M40 x 1.5 Neoprene Black

10381106

Price Range
£ 0.1216 - £ 0.1216

Stock Levels
1180 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.7 mm
  • Full Material
    Neoprene
  • Thread Size
    M40 x 1.5
  • Outside Diameter
    53.0 mm
Seal for Cable Gland M63 x 1.5 Neoprene Black

10381120

Price Range
£ 0.1445 - £ 0.1411

Stock Levels
190 In stock
Attributes
  • Colour
    Black
  • Thickness
    2.1 mm
  • Full Material
    Neoprene
  • Thread Size
    M63 x 1.5
  • Outside Diameter
    71.0 mm
Seal for Cable Gland PG 13.5 Neoprene Black

10380987

Price Range
£ 0.0579 - £ 0.0579

Stock Levels
9461 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.8 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 13.5
  • Outside Diameter
    24.0 mm
Seal for Cable Gland PG 21 Neoprene Black

10381007

Price Range
£ 0.0572 - £ 0.0572

Stock Levels
13315 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.6 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 21
  • Outside Diameter
    34.0 mm