These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.
Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Outside Diameter | View | |
|---|---|---|---|---|---|
| £ 0.037 - £ 0.037 | 34554 In stock |
PG 9
|
0.768 in
19.5 mm
|
||
| £ 0.0572 - £ 0.0572 | 13315 In stock |
PG 21
|
1.339 in
34.0 mm
|
||
| £ 0.1411 - £ 0.1445 | 190 In stock |
M63 x 1.5
|
2.795 in
71.0 mm
|
||
| £ 0.0735 - £ 0.0751 | 4023 In stock |
1" NPT
|
1.85 in
47.0 mm
|
||
| £ 0.044 - £ 0.0449 | 43140 In stock |
PG 13.5
|
0.866 in
22.0 mm
|
||
| £ 0.0633 - £ 0.0633 | 10348 In stock |
M25 x 1.5
|
1.24 in
31.5 mm
|
||
| £ 0.134 - £ 0.1369 | 618 In stock |
PG 48
|
2.48 in
63.0 mm
|
||
| 10380970 | £ 0.0507 - £ 0.0507 | 46065 In stock |
PG 11
|
0.945 in
24.0 mm
|
|
| £ 0.1053 - £ 0.1053 | 176524 In stock |
PG 29
|
1.594 in
40.5 mm
|
||
| £ 0.0579 - £ 0.0579 | 9461 In stock |
PG 13.5
|
0.945 in
24.0 mm
|
||
| 10381069 | £ 0.0508 - £ 0.0508 | 56850 In stock |
M16 x 1.5
|
0.768 in
19.5 mm
|
|
| £ 0.0717 - £ 0.0732 | Request the lead time here |
1" NPT
|
1.496 in
38.0 mm
|
||
| £ 0.1216 - £ 0.1216 | 1180 In stock |
M40 x 1.5
|
2.087 in
53.0 mm
|
||
| £ 0.0421 - £ 0.0429 | 75196 In stock |
1/2" NPT
|
1.063 in
27.0 mm
|
||
| £ 0.044 - £ 0.0449 | 408 In stock |
PG 16
|
|
||
| £ 0.1053 - £ 0.1074 | 3528 In stock |
PG 42
|
2.362 in
60.0 mm
|
||
| 10381298 | £ 0.044 - £ 0.0449 | 5122 In stock |
M20 x 1.5 mm
|
|
|
| £ 0.0514 - £ 0.0524 | 3440 In stock |
M25 x 1.5 mm
|
1.142 in
29.0 mm
|
||
| £ 0.137 - £ 0.1399 | 790 In stock |
M63 x 1.5
|
|
||
| £ 0.0946 - £ 0.0966 | 3040 In stock |
PG 36
|
2.008 in
51.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue