Menu Search

Cable Gland Locknuts - Nylon

In stock

Nylon Locknuts that are suitable for use with our range of Nylon Cable Glands that can be purchased separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size View
£ 0.8093 - £ 0.8263 462 In stock
M63
10265659 £ 0.104 - £ 0.104 42550 In stock
M12
£ 0.377 - £ 0.377 9050 In stock
M32
10265734 £ 0.1474 - £ 0.1502 35 In stock
1/2 in
£ 0.2551 - £ 0.2593 14517 In stock
3/4 in
£ 0.7569 - £ 0.7725 3122 In stock
PG 42
10265673 £ 0.1474 - £ 0.1474 64000 In stock
M20
£ 0.6236 - £ 0.6364 1090 In stock
M50
£ 0.3699 - £ 0.377 100 In stock
1.000 in
10380932 £ 0.523 - £ 0.523 8350 In stock
M32 x 1.5
£ 0.1516 - £ 0.1516 14790 In stock
PG 11
£ 0.4989 - £ 0.4989 3655 In stock
PG 29
£ 0.479 - £ 0.479 124 In stock
M40
£ 0.1502 - £ 0.153 7147 In stock
M32 x 1.5
10265550 £ 0.1112 - £ 0.1112 31822 In stock
PG 7
£ 0.2579 - £ 0.2636 21850 In stock
M32 x 1.5
£ 0.1587 - £ 0.1587 Request the lead time here
PG 13.5
£ 0.5457 - £ 0.5457 1779 In stock
PG 36
10265666 £ 0.1184 - £ 0.1184 70599 In stock
M16
£ 0.523 - £ 0.523 3600 In stock
M32 x 1.5
  • of 5
Locknut for PE M63 74.0 mm Nylon 6 Grey

10265727

Price Range
£ 0.8263 - £ 0.8093

Stock Levels
462 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    M63
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M12 18.0 mm Nylon 6 Grey

10265659

Price Range
£ 0.104 - £ 0.104

Stock Levels
42550 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    M12
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M32 39.0 mm Nylon 6 Grey

10265697

Price Range
£ 0.377 - £ 0.377

Stock Levels
9050 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    M32
  • Commodity Code
    3926909790
  • Thickness
    7.0 mm
  • Full Material
    Polyamide
Locknut for PE 1/2 in 27.0 mm Nylon 6 Grey

10265734

Price Range
£ 0.1502 - £ 0.1474

Stock Levels
35 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    1/2 in
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE 3/4 in 33.0 mm Nylon 6 Grey

10265741

Price Range
£ 0.2593 - £ 0.2551

Stock Levels
14517 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    3/4 in
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG 42 63.0 mm Nylon 6 Grey

10265635

Price Range
£ 0.7725 - £ 0.7569

Stock Levels
3122 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    PG 42
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M20 27.0 mm Nylon 6 Grey

10265673

Price Range
£ 0.1474 - £ 0.1474

Stock Levels
64000 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    M20
  • Commodity Code
    3926909790
  • Thickness
    5.5 mm
  • Full Material
    Polyamide
Locknut for PE M50 60.0 mm Nylon 6 Grey

10265710

Price Range
£ 0.6364 - £ 0.6236

Stock Levels
1090 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    M50
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE 1.000 in 40.0 mm Nylon 6 Grey

10265758

Price Range
£ 0.377 - £ 0.3699

Stock Levels
100 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    1.000 in
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M32 x 1.5 27.0 mm PA White

10380932

Price Range
£ 0.523 - £ 0.523

Stock Levels
8350 In stock
Attributes
  • Colour
    White
  • Thread Size
    M32 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG 11 24.0 mm Nylon 6 Grey

10265574

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
14790 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    PG 11
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG 29 45.0 mm Nylon 6 Grey

10265611

Price Range
£ 0.4989 - £ 0.4989

Stock Levels
3655 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    PG 29
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M40 50.0 mm Nylon 6 Grey

10265703

Price Range
£ 0.479 - £ 0.479

Stock Levels
124 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    M40
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M32 x 1.5 27.0 mm PA Black

10380918

Price Range
£ 0.153 - £ 0.1502

Stock Levels
7147 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M32 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG 7 18.0 mm Nylon 6 Grey

10265550

Price Range
£ 0.1112 - £ 0.1112

Stock Levels
31822 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    PG 7
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M32 x 1.5 33.0 mm PA White

10380949

Price Range
£ 0.2636 - £ 0.2579

Stock Levels
21850 In stock
Attributes
  • Colour
    White
  • Thread Size
    M32 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG 13.5 27.0 mm Nylon 6 Grey

10265581

Price Range
£ 0.1587 - £ 0.1587

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    PG 13.5
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG 36 58.0 mm Nylon 6 Grey

10265628

Price Range
£ 0.5457 - £ 0.5457

Stock Levels
1779 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    PG 36
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M16 22.0 mm Nylon 6 Grey

10265666

Price Range
£ 0.1184 - £ 0.1184

Stock Levels
70599 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    M16
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M32 x 1.5 27.0 mm PA Red

10380925

Price Range
£ 0.523 - £ 0.523

Stock Levels
3600 In stock
Attributes
  • Colour
    Red
  • Thread Size
    M32 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Polyamide