467602-B
Quantity | Unit price |
---|---|
50 - 4999 | £ 0.1478 |
5000 + | £ 0.1451 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Thread Size | M32 x 1.5 |
Commodity Code | 3926909790 |
Thickness | 5.5 mm |
Thickness | 0.217 in |
Full Material | Polyamide |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue