Menu Search

Cable Gland Locknuts - Nylon

In stock

Nylon Locknuts that are suitable for use with our range of Nylon Cable Glands that can be purchased separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size View
£ 0.2733 - £ 0.279 167 In stock
M16 x 1.5
£ 1.4884 - £ 1.517 Request the lead time here
M40 x 1.5
£ 0.3721 - £ 0.3792 3026 In stock
M25 x 1.5
£ 0.6511 - £ 0.664 Request the lead time here
M32 x 1.5
£ 0.2733 - £ 0.279 Request the lead time here
M16 x 1.5
£ 0.0946 - £ 0.0966 1882 In stock
3/8 in
£ 0.2225 - £ 0.231 Request the lead time here
PG-7
£ 0.2792 - £ 0.2919 57 In stock
PG16
£ 0.2849 - £ 0.3019 Request the lead time here
M16 x 1.5
£ 0.2318 - £ 0.2361 Request the lead time here
M12
£ 0.6497 - £ 0.6626 Request the lead time here
M32
10152447 £ 0.123 - £ 0.123 3100 In stock
M20
£ 0.1717 - £ 0.1717 1368 In stock
PG 11
£ 0.7642 - £ 0.8129 Request the lead time here
PG 29
£ 0.1021 - £ 0.1021 9900 In stock
M16
£ 0.3048 - £ 0.3048 Request the lead time here
M32
10152560 £ 0.1946 - £ 0.1946 Request the lead time here
PG 16
£ 0.1425 - £ 0.1425 79 In stock
PG 7
10152454 £ 0.2218 - £ 0.2218 146 In stock
M25
£ 0.1424 - £ 0.1424 Request the lead time here
PG-9
  • of 5
Locknut for PE M16 x 1.5 PA Black

10301364

Price Range
£ 0.279 - £ 0.2733

Stock Levels
167 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M16 x 1.5
  • Commodity Code
    3917400099
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Locknut for PE M40 x 1.5 PA Grey

10301609

Price Range
£ 1.517 - £ 1.4884

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    M40 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M25 x 1.5 PA Grey

10301470

Price Range
£ 0.3792 - £ 0.3721

Stock Levels
3026 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    M25 x 1.5
  • Commodity Code
    3917400099
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Locknut for PE M32 x 1.5 PA Grey

10301548

Price Range
£ 0.664 - £ 0.6511

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    M32 x 1.5
  • Commodity Code
    3926909790
  • Thickness
    6.0 mm
  • Full Material
    Polyamide
Locknut for PE M16 x 1.5 PA Grey

10301357

Price Range
£ 0.279 - £ 0.2733

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    M16 x 1.5
  • Commodity Code
    3917400099
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Locknut for PE 3/8 in 24.0 mm Nylon 6 Black

10265512

Price Range
£ 0.0966 - £ 0.0946

Stock Levels
1882 In stock
Attributes
  • Colour
    Black
  • Thread Size
    3/8 in
  • Commodity Code
    3926909790
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Locknut for PE PG7 19.0 mm PA Grey

10337622

Price Range
£ 0.231 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    PG-7
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG16 30.0 mm PA Grey

10337660

Price Range
£ 0.2919 - £ 0.2792

Stock Levels
57 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    PG16
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE M16 x 1.5 22.0 mm PA Grey

10337776

Price Range
£ 0.3019 - £ 0.2849

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    M16 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE M12 Nylon Grey

10301296

Price Range
£ 0.2361 - £ 0.2318

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    M12
  • Commodity Code
    3917400099
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Locknut for PE M32 Nylon Black

10301555

Price Range
£ 0.6626 - £ 0.6497

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M32
  • Commodity Code
    3926909790
  • Thickness
    6.0 mm
  • Full Material
    Polyamide
Locknut for PE M20 27.0 mm 30% Glass Filled Nylon 6 Black

10152447

Price Range
£ 0.123 - £ 0.123

Stock Levels
3100 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    M20
  • Commodity Code
    3926909790
  • Thickness
    6.0 mm
Locknut for PE PG 11 24.0 mm 30% Glass Filled Nylon 6 Black

10152522

Price Range
£ 0.1717 - £ 0.1717

Stock Levels
1368 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG 11
  • Commodity Code
    3926909790
  • Thickness
    5.0 mm
Locknut for PE PG 29 46.0 mm 30% Glass Filled Nylon 6 Black

10152607

Price Range
£ 0.8129 - £ 0.7642

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG 29
  • Commodity Code
    3926909790
  • Thickness
    7.0 mm
Locknut for PE M16 22.0 mm PA Grey

10152416

Price Range
£ 0.1021 - £ 0.1021

Stock Levels
9900 In stock
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    M16
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE M32 41.0 mm 30% Glass Filled Nylon 6 Black

10152485

Price Range
£ 0.3048 - £ 0.3048

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    M32
  • Commodity Code
    3926909790
  • Thickness
    7.0 mm
Locknut for PE PG 16 30.0 mm 30% Glass Filled Nylon 6 Black

10152560

Price Range
£ 0.1946 - £ 0.1946

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG 16
  • Commodity Code
    3926909790
  • Thickness
    6.0 mm
Locknut for PE PG 7 19.0 mm 30% Glass Filled Nylon 6 Black

10152645

Price Range
£ 0.1425 - £ 0.1425

Stock Levels
79 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG 7
  • Commodity Code
    3926909790
  • Thickness
    5.0 mm
Locknut for PE M25 32.0 mm PA Grey

10152454

Price Range
£ 0.2218 - £ 0.2218

Stock Levels
146 In stock
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    M25
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG9 22.0 mm PA Grey

10152652

Price Range
£ 0.1424 - £ 0.1424

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG-9
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6